• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Steel Machined Wheel (W-36BS), Width 9 x Diameter ⌀36

Steel Machined Wheel (W-36BS), Width 9 x Diameter ⌀36

General purpose ⌀36 machined wheel. Single item wheel unit for the W-36BS wheel conveyor.

PDF

Japanese Only

 
Part Number
W-36BS-ジクツキ
W-36BS-ジクナシ
W-36BSヨウ-ジクノミ
Part NumberVolume DiscountDays to Shipวันจัดส่งOuter Dia. D
(Ø)
Width W
(mm)
Surface Treatment Shaft Type Bearing Bearing Material Load (Reference)
(N)
8 Day(s) or more 369ChromateWith axis (bolt)SingleSteel392
8 Day(s) or more 369ChromateAxis(bolt)NoneSingleSteel392
8 Day(s) or more ---With only axis (bolt)---

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roller Material Steel Lining Material Without lining Operating Temperature Range Min~Max(℃) 0~40