Steel Machined Wheel (W-25BS), Width 9 × Diameter ⌀25

Steel Machined Wheel (W-25BS), Width 9 × Diameter ⌀25

⌀25 small-diameter machined wheel. Single item wheel unit for the W-25BS wheel conveyor, best suited for transport of small, lightweight items.

[Features]
• Wheels with inner and outer rings machined from materials such as round steel and pipe.
• The retainer makes the rotation smoother and quieter compared to pressed wheels.
• Good for light to mid load rotation.

PDF

Japanese Only

 
Part Number
W-25BS-ジクツキ
W-25BS-ジクナシ
W-25BSヨウ-ジクノミ
Part NumberVolume DiscountDays to Shipวันจัดส่งOuter Dia. D
(Ø)
Width W
(mm)
Surface Treatment Shaft Type Bearing Bearing Material Load (Reference)
(N)
3 Day(s) or more 259ChromateWith axis (bolt)SingleSteel294
8 Day(s) or more 259ChromateAxis(bolt)NoneSingleSteel294
8 Day(s) or more ---With only axis (bolt)---

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roller Material Steel Lining Material Without lining Operating Temperature Range Min~Max(℃) 0~40