• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Resin Wheel (SW-38GS), Width 12 × Diameter ⌀38

Resin Wheel (SW-38GS), Width 12 × Diameter ⌀38

⌀38 resin wheel. Single item wheel unit for the SW-38GS wheel conveyor, designed to prevent damage to your work.

PDF

Japanese Only

 
Part Number
SW-38GS-ジクツキ
SW-38GS-ジクナシ
SW-38GSヨウ-ジクノミ
Part NumberVolume DiscountDays to Shipวันจัดส่งOuter Dia. D
(Ø)
Width W
(mm)
Surface Treatment Shaft Type Bearing Bearing Material Load (Reference)
(N)
8 Day(s) or more 3812No Surface TreatmentWith axis (bolt)SingleResin294
8 Day(s) or more 3812No Surface TreatmentAxis(bolt)NoneSingleResin294
8 Day(s) or more ---With only axis (bolt)---

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roller Material Resin Lining Material Without lining Operating Temperature Range Min~Max(℃) 0~40