• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Steel Machined Wheel ⌀36 × 9 Width (W-36CS), Width 9 × Diameter ⌀36

Steel Machined Wheel ⌀36 × 9 Width (W-36CS), Width 9 × Diameter ⌀36

General purpose ⌀36 machining wheel. Single item wheel unit for the W-36CS and WB-36BS wheel conveyors.

[Features]
• Wheels with inner and outer rings machined from materials such as round steel and pipe.
• The retainer makes the rotation smoother and quieter compared to pressed wheels.
• Good for light to mid load rotation.

PDF

Japanese Only

 
Part Number
W-36CS-ジクツキ
W-36CS-ジクナシ
W-36CSヨウ-ジクノミ
Part NumberVolume DiscountDays to Shipวันจัดส่งOuter Dia. D
(Ø)
Width W
(mm)
Surface Treatment Shaft Type Bearing Bearing Material Load (Reference)
(N)
8 Day(s) or more 369ChromateWith axis (bolt)SingleSteel392
8 Day(s) or more 369ChromateAxis(bolt)NoneSingleSteel392
8 Day(s) or more ---With only axis (bolt)---

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roller Material Steel Lining Material Without lining Operating Temperature Range Min~Max(℃) 0~40