• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Resin Needle Wheel (W-5020NPS), Width 20 × Diameter ⌀50

Resin Needle Wheel (W-5020NPS), Width 20 × Diameter ⌀50

⌀50 resin wheel. Single item wheel unit for the W-5020NPS wheel conveyor, which is inexpensive due to the use of needle bearings.

PDF

Japanese Only

 
Part Number
W-5020NPS-ジクツキ
W-5020NPS-ジクナシ
W-5020NPSヨウ-ジクノミ
Part NumberVolume DiscountDays to Shipวันจัดส่งOuter Dia. D
(Ø)
Width W
(mm)
Surface Treatment Shaft Type Bearing Bearing Material Load (Reference)
(N)
8 Day(s) or more 5020No Surface TreatmentWith axis (bolt)SingleResin176.4
8 Day(s) or more 5020No Surface TreatmentAxis(bolt)NoneSingleResin176.4
8 Day(s) or more ---With only axis (bolt)---

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roller Material Resin Lining Material Without lining Operating Temperature Range Min~Max(℃) 0~40