• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Resin Needle Wheel (W-46JW), Width 17 × Diameter ⌀46

Resin Needle Wheel (W-46JW), Width 17 × Diameter ⌀46

⌀46 resin wheel. Single item wheel unit for the W-46JW wheel conveyor, which is inexpensive due to the use of needle bearings.

PDF

Japanese Only

 
Part Number
W-46JW-ジクツキ
W-46JW-ジクナシ
W-46JWヨウ-ジクノミ
Part NumberVolume DiscountDays to Shipวันจัดส่งOuter Dia. D
(Ø)
Width W
(mm)
Surface Treatment Shaft Type Bearing Bearing Material Load (Reference)
(N)
8 Day(s) or more 4617No Surface TreatmentWith axis (bolt)SingleResin176.4
8 Day(s) or more 4617No Surface TreatmentAxis(bolt)NoneSingleResin176.4
8 Day(s) or more ---With only axis (bolt)---

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roller Material Resin Lining Material Without lining Operating Temperature Range Min~Max(℃) 0~40

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)