• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Individual Wiring Block Manifold, MW3/4GA2-R1 Series Valve Unit

Individual Wiring Block Manifold, MW3/4GA2-R1 Series Valve Unit

Plug-in manifold for pneumatic valves with a high environmental resistance and environmental resistance. Note: CAD data of this series is being revised. Please wait till the corrections are done.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
W3GA2119-06-[3,​4]
W3GA2119-06-A-[3,​4]
W3GA2119-06-M[7,​]-[3,​4]
W3GA2119-06-M[7,​]A-[3,​4]
W3GA2119-C4-[3,​4]
W3GA2119-C4-A-[3,​4]
W3GA2119-C4-M[7,​]-[3,​4]
W3GA2119-C4-M[7,​]A-[3,​4]
W3GA2119-C6-[3,​4]
W3GA2119-C6-A-[3,​4]
W3GA2119-C6-M[7,​]-[3,​4]
W3GA2119-C6-M[7,​]A-[3,​4]
W3GA2119-C8-[3,​4]
W3GA2119-C8-A-[3,​4]
W3GA2119-C8-M[7,​]-[3,​4]
W3GA2119-C8-M[7,​]A-[3,​4]
W3GA219-06-[3,​4]
W3GA219-06-A-[3,​4]
W3GA219-06-M[7,​]-[3,​4]
W3GA219-06-M[7,​]A-[3,​4]
W3GA219-C4-[3,​4]
W3GA219-C4-A-[3,​4]
W3GA219-C4-M[7,​]-[3,​4]
W3GA219-C4-M[7,​]A-[3,​4]
W3GA219-C6-[3,​4]
W3GA219-C6-A-[3,​4]
W3GA219-C6-M[7,​]-[3,​4]
W3GA219-C6-M[7,​]A-[3,​4]
W3GA219-C8-[3,​4]
W3GA219-C8-A-[3,​4]
W3GA219-C8-M[7,​]-[3,​4]
W3GA219-C8-M[7,​]A-[3,​4]
W4GA219-06-[3,​4]
W4GA219-06-A-[3,​4]
W4GA219-06-M[7,​]-[3,​4]
W4GA219-06-M[7,​]A-[3,​4]
W4GA219-C4-[3,​4]
W4GA219-C4-A-[3,​4]
W4GA219-C4-M[7,​]-[3,​4]
W4GA219-C4-M[7,​]A-[3,​4]
W4GA219-C6-[3,​4]
W4GA219-C6-A-[3,​4]
W4GA219-C6-M[7,​]-[3,​4]
W4GA219-C6-M[7,​]A-[3,​4]
W4GA219-C8-[3,​4]
W4GA219-C8-A-[3,​4]
W4GA219-C8-M[7,​]-[3,​4]
W4GA219-C8-M[7,​]A-[3,​4]
W4GA229-06-[3,​4]
W4GA229-06-A-[3,​4]
W4GA229-06-M[7,​]-[3,​4]
W4GA229-06-M[7,​]A-[3,​4]
W4GA229-C4-[3,​4]
W4GA229-C4-A-[3,​4]
W4GA229-C4-M[7,​]-[3,​4]
W4GA229-C4-M[7,​]A-[3,​4]
W4GA229-C6-[3,​4]
W4GA229-C6-A-[3,​4]
W4GA229-C6-M[7,​]-[3,​4]
W4GA229-C6-M[7,​]A-[3,​4]
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Connecting Tube Diameter Manual Equipment Compatible with Machining Oil
13 Day(s) or more 3-port valve-Single2-position Normally OpenSelf-reset(differential pressure return)DC12V / DC24V-1/8-NoNon-Compatible
13 Day(s) or more 3-port valve-Single2-position Normally OpenSelf-reset(differential pressure return)DC12V / DC24V-1/8-NoCorresponds To
13 Day(s) or more 3-port valve-Single2-position Normally OpenSelf-reset(differential pressure return)DC12V / DC24V-1/8-Non-Locking / With OFF functionNon-Compatible
13 Day(s) or more 3-port valve-Single2-position Normally OpenSelf-reset(differential pressure return)DC12V / DC24V-1/8-Non-Locking / With OFF functionCorresponds To
13 Day(s) or more 3-port valve-Single2-position Normally OpenSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ4NoNon-Compatible
13 Day(s) or more 3-port valve-Single2-position Normally OpenSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ4NoCorresponds To
13 Day(s) or more 3-port valve-Single2-position Normally OpenSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ4Non-Locking / With OFF functionNon-Compatible
13 Day(s) or more 3-port valve-Single2-position Normally OpenSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ4Non-Locking / With OFF functionCorresponds To
13 Day(s) or more 3-port valve-Single2-position Normally OpenSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ6NoNon-Compatible
13 Day(s) or more 3-port valve-Single2-position Normally OpenSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ6NoCorresponds To
13 Day(s) or more 3-port valve-Single2-position Normally OpenSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ6Non-Locking / With OFF functionNon-Compatible
13 Day(s) or more 3-port valve-Single2-position Normally OpenSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ6Non-Locking / With OFF functionCorresponds To
13 Day(s) or more 3-port valve-Single2-position Normally OpenSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ8NoNon-Compatible
13 Day(s) or more 3-port valve-Single2-position Normally OpenSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ8NoCorresponds To
13 Day(s) or more 3-port valve-Single2-position Normally OpenSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ8Non-Locking / With OFF functionNon-Compatible
13 Day(s) or more 3-port valve-Single2-position Normally OpenSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ8Non-Locking / With OFF functionCorresponds To
13 Day(s) or more 3-port valve-Single2-position Normally ClosedSelf-reset(differential pressure return)DC12V / DC24V-1/8-NoNon-Compatible
13 Day(s) or more 3-port valve-Single2-position Normally ClosedSelf-reset(differential pressure return)DC12V / DC24V-1/8-NoCorresponds To
13 Day(s) or more 3-port valve-Single2-position Normally ClosedSelf-reset(differential pressure return)DC12V / DC24V-1/8-Non-Locking / With OFF functionNon-Compatible
13 Day(s) or more 3-port valve-Single2-position Normally ClosedSelf-reset(differential pressure return)DC12V / DC24V-1/8-Non-Locking / With OFF functionCorresponds To
13 Day(s) or more 3-port valve-Single2-position Normally ClosedSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ4NoNon-Compatible
13 Day(s) or more 3-port valve-Single2-position Normally ClosedSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ4NoCorresponds To
13 Day(s) or more 3-port valve-Single2-position Normally ClosedSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ4Non-Locking / With OFF functionNon-Compatible
13 Day(s) or more 3-port valve-Single2-position Normally ClosedSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ4Non-Locking / With OFF functionCorresponds To
13 Day(s) or more 3-port valve-Single2-position Normally ClosedSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ6NoNon-Compatible
13 Day(s) or more 3-port valve-Single2-position Normally ClosedSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ6NoCorresponds To
13 Day(s) or more 3-port valve-Single2-position Normally ClosedSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ6Non-Locking / With OFF functionNon-Compatible
13 Day(s) or more 3-port valve-Single2-position Normally ClosedSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ6Non-Locking / With OFF functionCorresponds To
13 Day(s) or more 3-port valve-Single2-position Normally ClosedSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ8NoNon-Compatible
13 Day(s) or more 3-port valve-Single2-position Normally ClosedSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ8NoCorresponds To
13 Day(s) or more 3-port valve-Single2-position Normally ClosedSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ8Non-Locking / With OFF functionNon-Compatible
13 Day(s) or more 3-port valve-Single2-position Normally ClosedSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ8Non-Locking / With OFF functionCorresponds To
13 Day(s) or more 5-port valve-Single2-position exhaustSelf-reset(differential pressure return)DC12V / DC24V-1/8-NoNon-Compatible
13 Day(s) or more 5-port valve-Single2-position exhaustSelf-reset(differential pressure return)DC12V / DC24V-1/8-NoCorresponds To
13 Day(s) or more 5-port valve-Single2-position exhaustSelf-reset(differential pressure return)DC12V / DC24V-1/8-Non-Locking / With OFF functionNon-Compatible
13 Day(s) or more 5-port valve-Single2-position exhaustSelf-reset(differential pressure return)DC12V / DC24V-1/8-Non-Locking / With OFF functionCorresponds To
13 Day(s) or more 5-port valve-Single2-position exhaustSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ4NoNon-Compatible
13 Day(s) or more 5-port valve-Single2-position exhaustSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ4NoCorresponds To
13 Day(s) or more 5-port valve-Single2-position exhaustSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ4Non-Locking / With OFF functionNon-Compatible
13 Day(s) or more 5-port valve-Single2-position exhaustSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ4Non-Locking / With OFF functionCorresponds To
13 Day(s) or more 5-port valve-Single2-position exhaustSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ6NoNon-Compatible
13 Day(s) or more 5-port valve-Single2-position exhaustSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ6NoCorresponds To
13 Day(s) or more 5-port valve-Single2-position exhaustSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ6Non-Locking / With OFF functionNon-Compatible
13 Day(s) or more 5-port valve-Single2-position exhaustSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ6Non-Locking / With OFF functionCorresponds To
13 Day(s) or more 5-port valve-Single2-position exhaustSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ8NoNon-Compatible
13 Day(s) or more 5-port valve-Single2-position exhaustSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ8NoCorresponds To
13 Day(s) or more 5-port valve-Single2-position exhaustSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ8Non-Locking / With OFF functionNon-Compatible
13 Day(s) or more 5-port valve-Single2-position exhaustSelf-reset(differential pressure return)DC12V / DC24VOne-Touch Couplings-φ8Non-Locking / With OFF functionCorresponds To
13 Day(s) or more 5-port valve-Double2-position exhaustSelf-holdingDC12V / DC24V-1/8-NoNon-Compatible
13 Day(s) or more 5-port valve-Double2-position exhaustSelf-holdingDC12V / DC24V-1/8-NoCorresponds To
13 Day(s) or more 5-port valve-Double2-position exhaustSelf-holdingDC12V / DC24V-1/8-Non-Locking / With OFF functionNon-Compatible
13 Day(s) or more 5-port valve-Double2-position exhaustSelf-holdingDC12V / DC24V-1/8-Non-Locking / With OFF functionCorresponds To
13 Day(s) or more 5-port valve-Double2-position exhaustSelf-holdingDC12V / DC24VOne-Touch Couplings-φ4NoNon-Compatible
13 Day(s) or more 5-port valve-Double2-position exhaustSelf-holdingDC12V / DC24VOne-Touch Couplings-φ4NoCorresponds To
13 Day(s) or more 5-port valve-Double2-position exhaustSelf-holdingDC12V / DC24VOne-Touch Couplings-φ4Non-Locking / With OFF functionNon-Compatible
13 Day(s) or more 5-port valve-Double2-position exhaustSelf-holdingDC12V / DC24VOne-Touch Couplings-φ4Non-Locking / With OFF functionCorresponds To
13 Day(s) or more 5-port valve-Double2-position exhaustSelf-holdingDC12V / DC24VOne-Touch Couplings-φ6NoNon-Compatible
13 Day(s) or more 5-port valve-Double2-position exhaustSelf-holdingDC12V / DC24VOne-Touch Couplings-φ6NoCorresponds To
13 Day(s) or more 5-port valve-Double2-position exhaustSelf-holdingDC12V / DC24VOne-Touch Couplings-φ6Non-Locking / With OFF functionNon-Compatible
13 Day(s) or more 5-port valve-Double2-position exhaustSelf-holdingDC12V / DC24VOne-Touch Couplings-φ6Non-Locking / With OFF functionCorresponds To

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Valve Application Unit for manifold Mounting Orientation Manifold Base
Applicable Cylinder Dia.(Ø) 20~80 Plumbing Direct piping Driving Type Pilot-operated Spool
Seal Type Soft seal Wire Connection Symbol No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)