• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Explosion-Proof Pilot Two-Port Solenoid Valve, AP21E4/AP22E4 Series

Explosion-Proof Pilot Two-Port Solenoid Valve, AP21E4/AP22E4 Series

Explosion-proof valves were developed using the reliable and high quality Multilex valve as the base, for automatizing and saving-time in dangerous areas, based on "Respect of human life and Maintaining company activities."

PDF

Japanese Only

Part Number
AP21E4-32A-[0,​B,​C,​D,​E,​F,​H,​J,​K,​L,​M,​N][3,​5][L,​M,​T]-[AC100V,​AC200V]
AP21E4-32F-[0,​B,​C,​D,​E,​F,​H,​J,​K,​L,​M,​N][3,​5][L,​M,​T]-[AC100V,​AC200V]
AP21E4-40A-[0,​B,​C,​D,​E,​F,​H,​J,​K,​L,​M,​N][3,​5][L,​M,​T]-[AC100V,​AC200V]
AP21E4-40F-[0,​B,​C,​D,​E,​F,​H,​J,​K,​L,​M,​N][3,​5][L,​M,​T]-[AC100V,​AC200V]
AP21E4-50A-[0,​B,​C,​D,​E,​F,​H,​J,​K,​L,​M,​N][3,​5][L,​M,​T]-[AC100V,​AC200V]
AP21E4-50F-[0,​B,​C,​D,​E,​F,​H,​J,​K,​L,​M,​N][3,​5][L,​M,​T]-[AC100V,​AC200V]
AP22E4-32A-[0,​B,​C,​D,​E,​F,​H,​J,​K,​L,​M,​N][3,​5][L,​M,​T]-[AC100V,​AC200V]
AP22E4-32F-[0,​B,​C,​D,​E,​F,​H,​J,​K,​L,​M,​N][3,​5][L,​M,​T]-[AC100V,​AC200V]
AP22E4-40A-[0,​B,​C,​D,​E,​F,​H,​J,​K,​L,​M,​N][3,​5][L,​M,​T]-[AC100V,​AC200V]
AP22E4-40F-[0,​B,​C,​D,​E,​F,​H,​J,​K,​L,​M,​N][3,​5][L,​M,​T]-[AC100V,​AC200V]
AP22E4-50A-[0,​B,​C,​D,​E,​F,​H,​J,​K,​L,​M,​N][3,​5][L,​M,​T]-[AC100V,​AC200V]
AP22E4-50F-[0,​B,​C,​D,​E,​F,​H,​J,​K,​L,​M,​N][3,​5][L,​M,​T]-[AC100V,​AC200V]
Part NumberVolume DiscountDays to Shipวันจัดส่งSwitching Type Connection Type Plumbing Thread Nominal Tube Flange Nominal Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Number of Solenoids Operating Pressure Differential Range
(MPa)
Application Insulation Class
19 Day(s) or more [Normally Closed] 2-Port Normally ClosedRc1 1/4-35-10~60Single0.05~1.2Single ItemB
19 Day(s) or more [Normally Closed] 2-Port Normally ClosedPipe flange-3235-10~60Single0.05~1.2Single ItemB
19 Day(s) or more [Normally Closed] 2-Port Normally ClosedRc1 1/2-43-10~60Single0.05~1.2Single ItemB
19 Day(s) or more [Normally Closed] 2-Port Normally ClosedPipe flange-4043-10~60Single0.05~1.2Single ItemB
19 Day(s) or more [Normally Closed] 2-Port Normally ClosedRc2-53-10~60Single0.05~1.2Single ItemB
19 Day(s) or more [Normally Closed] 2-Port Normally ClosedPipe flange-5053-10~60Single0.05~1.2Single ItemB
19 Day(s) or more [Normally Open] 2-Port Normally OpenRc1 1/4-35-10~60Single0.05~1.2Single ItemB
19 Day(s) or more [Normally Open] 2-Port Normally OpenPipe flange-3235-10~60Single0.05~1.2Single ItemB
19 Day(s) or more [Normally Open] 2-Port Normally OpenRc1 1/2-43-10~60Single0.05~1.2Single ItemB
19 Day(s) or more [Normally Open] 2-Port Normally OpenPipe flange-4043-10~60Single0.05~1.2Single ItemB
19 Day(s) or more [Normally Open] 2-Port Normally OpenRc2-53-10~60Single0.05~1.2Single ItemB
19 Day(s) or more [Normally Open] 2-Port Normally OpenPipe flange-5053-10~60Single0.05~1.2Single ItemB

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Applicable Fluid Air / Water / Oil Operating Environment Explosion Proofing
Driving Type Pilot-operated

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)