• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Explosion-Proof Pilot Two-Port Solenoid Valve, AP11E2/AP12E2 Series

Explosion-Proof Pilot Two-Port Solenoid Valve, AP11E2/AP12E2 Series

Explosion-proof valves were developed using the reliable and high quality Multilex valve as the base, for automatizing and saving-time in dangerous areas, based on "Respect of human life and Maintaining company activities."

PDF

Japanese Only

Part Number
AP11E2-15A-C4[L,​M,​T]-[AC100V,​AC200V]
AP11E2-15A-F4[L,​M,​T]-[AC100V,​AC200V]
AP11E2-15A-K4[L,​M,​T]-[AC100V,​AC200V]
AP11E2-15A-N4[L,​M,​T]-[AC100V,​AC200V]
AP11E2-20A-C4[L,​M,​T]-[AC100V,​AC200V]
AP11E2-20A-F4[L,​M,​T]-[AC100V,​AC200V]
AP11E2-20A-K4[L,​M,​T]-[AC100V,​AC200V]
AP11E2-20A-N4[L,​M,​T]-[AC100V,​AC200V]
AP11E2-25A-C4[L,​M,​T]-[AC100V,​AC200V]
AP11E2-25A-F4[L,​M,​T]-[AC100V,​AC200V]
AP11E2-25A-K4[L,​M,​T]-[AC100V,​AC200V]
AP11E2-25A-N4[L,​M,​T]-[AC100V,​AC200V]
AP12E2-15A-C4[L,​M,​T]-[AC100V,​AC200V]
AP12E2-15A-F4[L,​M,​T]-[AC100V,​AC200V]
AP12E2-15A-K4[L,​M,​T]-[AC100V,​AC200V]
AP12E2-15A-N4[L,​M,​T]-[AC100V,​AC200V]
AP12E2-20A-C4[L,​M,​T]-[AC100V,​AC200V]
AP12E2-20A-F4[L,​M,​T]-[AC100V,​AC200V]
AP12E2-20A-K4[L,​M,​T]-[AC100V,​AC200V]
AP12E2-20A-N4[L,​M,​T]-[AC100V,​AC200V]
AP12E2-25A-C4[L,​M,​T]-[AC100V,​AC200V]
AP12E2-25A-F4[L,​M,​T]-[AC100V,​AC200V]
AP12E2-25A-K4[L,​M,​T]-[AC100V,​AC200V]
AP12E2-25A-N4[L,​M,​T]-[AC100V,​AC200V]
Part NumberVolume DiscountDays to Shipวันจัดส่งSwitching Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Number of Solenoids Operating Pressure Differential Range
(MPa)
Application Insulation Class Body Material Sealing Material
19 Day(s) or more [Normally Closed] 2-Port Normally Closed1/2155~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM
19 Day(s) or more [Normally Closed] 2-Port Normally Closed1/2155~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM
19 Day(s) or more [Normally Closed] 2-Port Normally Closed1/2155~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM; Non-Oil
19 Day(s) or more [Normally Closed] 2-Port Normally Closed1/2155~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM; Non-Oil
19 Day(s) or more [Normally Closed] 2-Port Normally Closed3/4205~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM
19 Day(s) or more [Normally Closed] 2-Port Normally Closed3/4205~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM
19 Day(s) or more [Normally Closed] 2-Port Normally Closed3/4205~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM; Non-Oil
19 Day(s) or more [Normally Closed] 2-Port Normally Closed3/4205~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM; Non-Oil
19 Day(s) or more [Normally Closed] 2-Port Normally Closed1255~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM
19 Day(s) or more [Normally Closed] 2-Port Normally Closed1255~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM
19 Day(s) or more [Normally Closed] 2-Port Normally Closed1255~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM; Non-Oil
19 Day(s) or more [Normally Closed] 2-Port Normally Closed1255~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM; Non-Oil
19 Day(s) or more [Normally Open] 2-Port Normally Open1/2155~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM
19 Day(s) or more [Normally Open] 2-Port Normally Open1/2155~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM
19 Day(s) or more [Normally Open] 2-Port Normally Open1/2155~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM; Non-Oil
19 Day(s) or more [Normally Open] 2-Port Normally Open1/2155~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM; Non-Oil
19 Day(s) or more [Normally Open] 2-Port Normally Open3/4205~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM
19 Day(s) or more [Normally Open] 2-Port Normally Open3/4205~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM
19 Day(s) or more [Normally Open] 2-Port Normally Open3/4205~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM; Non-Oil
19 Day(s) or more [Normally Open] 2-Port Normally Open3/4205~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM; Non-Oil
19 Day(s) or more [Normally Open] 2-Port Normally Open1255~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM
19 Day(s) or more [Normally Open] 2-Port Normally Open1255~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM
19 Day(s) or more [Normally Open] 2-Port Normally Open1255~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM; Non-Oil
19 Day(s) or more [Normally Open] 2-Port Normally Open1255~181Single0.05~1.2Single ItemH-Seal: PTFE; O-Ring: FKM; Non-Oil

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Applicable Fluid Air / Water / Oil Operating Environment Explosion Proofing
Connection Type Rc Driving Type Pilot-operated

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)