• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Direct acting 2 port solenoid valve unit for oil perfect fit valve FLB series

Direct acting 2 port solenoid valve unit for oil perfect fit valve FLB series

Direct operated poppet type solenoid valve. Line-up of 6 series for compressed air, dry air, medium vacuum, water, hot water and oil is offered, suitable for the various controlled fluids.

PDF

Japanese Only

Part Number
FLB21-6-[2,​Z]-B[2C,​2CS,​2G,​2HS,​4A]-[1,​2,​3,​4]
FLB31-[6,​8]-[3,​5,​6]-B[2C,​2CG,​2CH,​2CS,​2G,​2HS,​3RS,​3T,​4A]-[1,​2,​3,​4]
FLB41-[8,​10]-[5,​6,​7]-B[2C,​2CG,​2CH,​2CS,​2G,​2HS,​3RS,​3T,​4A]-[1,​2,​3,​4]
FLB41-[10,​15]-8-B[2C,​2CG,​2CH,​2CS,​2G,​2HS,​3RS,​3T,​4A]-[1,​2,​3,​4]
FLB51-[8,​10]-[5,​6,​7]-B[2C,​2CG,​2CH,​2CS,​2G,​2HS,​3RS,​3T,​4A]-[1,​2,​3,​4]
FLB51-[10,​15]-8-B[2C,​2CG,​2CH,​2CS,​2G,​2HS,​3RS,​3T,​4A]-[1,​2,​3,​4]
Part NumberVolume DiscountDays to Shipวันจัดส่งConnection Type Plumbing Thread Nominal Number of Solenoids Body Material Operating Pressure Differential Range
(MPa)
Application Series Size
(mm)
Orifice
20 Day(s) or more -1/8Single[Brass/Bronze] Brass0~1.5Single Item22φ1 / φ2
20 Day(s) or more Rc1/8 / 1/4Single[Brass/Bronze] Brass0~1.5Single Item28φ3 / φ4 / φ5
20 Day(s) or more Rc1/4 / 3/8Single[Brass/Bronze] Brass0~1.5Single Item34φ4 / φ5 / φ7
20 Day(s) or more Rc3/8 / 1/2Single[Brass/Bronze] Brass0~1.5Single Item34φ10
20 Day(s) or more Rc1/4 / 3/8Single[Brass/Bronze] Brass0~1.5Single Item40φ4 / φ5 / φ7
20 Day(s) or more Rc3/8 / 1/2Single[Brass/Bronze] Brass0~1.5Single Item40φ10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Applicable Fluid Oil Operating Environment Standard
Switching Type 2-Port Normally Closed Driving Type Linear Motion Type Material of Body Brass•Bronze
Seal Material FKM

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)