Small Direct Acting 2-Port Electromagnetic Valve, HNB1 Series

Small Direct Acting 2-Port Electromagnetic Valve, HNB1 Series

Since the body is made of stainless steel material, a variety of fluids ranging from air and water to dry air and low vacuum can be controlled. Compact solenoid valve with longer life and variable installation.

PDF

Japanese Only

 
Part Number
HNB1-M5-[DC12V,​DC24V]
Part NumberVolume DiscountDays to Shipวันจัดส่งConnection Type Plumbing Thread Nominal Operating Temperature Range
(°C)
Number of Solenoids Body Material Operating Pressure Differential Range
(MPa)
Application Insulation Class
22 Day(s) or more -M5-10~40Single[Stainless Steel] Stainless Steel0~0.7Single ItemB

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Applicable Fluid Air / Water / Vacuum Operating Environment Standard
Switching Type 2-Port Normally Closed Driving Type Linear Motion Type Orifice Dia.(Ø) 1
Material of Body Stainless Steel