• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Direct acting 3 port electromagnetic valve unit for water perfect fit valve FWG series

Direct acting 3 port electromagnetic valve unit for water perfect fit valve FWG series

Direct operated poppet type solenoid valve. Line-up of 6 series for compressed air, dry air, medium vacuum, water, hot water and oil is offered, suitable for the various controlled fluids.

PDF

Japanese Only

Part Number
FWG21-6-Z-[0,​D][2C,​2CS,​2G,​2HS]-[1,​2,​3,​4]
FWG31-[6,​8]-0-[0,​D][2C,​2CG,​2CH,​2CS,​2G,​2HS,​3RS,​3T]-[1,​2,​3,​4]
FWG41-[8,​10]-1-[0,​D][2C,​2CG,​2CH,​2CS,​2G,​2HS,​3RS,​3T]-[1,​2,​3,​4]
FWG51-[8,​10]-4-[0,​D][2C,​2CG,​2CH,​2CS,​2G,​2HS,​3RS,​3T]-[1,​2,​3,​4]
Part NumberVolume DiscountDays to Shipวันจัดส่งConnection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Number of Solenoids Operating Pressure Differential Range
(MPa)
Application Insulation Class Series Size
(mm)
Body Material Sealing Material
20 Day(s) or more -1/81Single0~1.0Single ItemB22Brass•Bronze / Stainless steelNBR
20 Day(s) or more Rc1/8 / 1/41.5Single0~1.0Single ItemB28Brass•Bronze / Stainless steelNBR
20 Day(s) or more Rc1/4 / 3/82Single0~1.0Single ItemB34Brass•Bronze / Stainless steelNBR
22 Day(s) or more Rc1/4 / 3/83Single0~1.0Single ItemB40Brass•Bronze / Stainless steelNBR

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Applicable Fluid Water Operating Environment Standard
Switching Type 3 Port Universal Driving Type Linear Motion Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)