• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Small Direct Acting 3-Port Electromagnetic Valve, HNG1 Series

Small Direct Acting 3-Port Electromagnetic Valve, HNG1 Series

[Features]
· Since the body is made of stainless steel a variety of fluids ranging from air and water to dry air and low vacuum can be controlled.
· Compact solenoid valve with longer life and variable installation

PDF

Japanese Only

Part Number
HNG1-M5-[DC12V,​DC24V]
Part NumberVolume DiscountDays to Shipวันจัดส่งConnection Type Plumbing Thread Nominal Operating Temperature Range
(°C)
Number of Solenoids Body Material Operating Pressure Differential Range
(MPa)
Application Insulation Class
22 Day(s) or more -M5-10~40Single[Stainless Steel] Stainless Steel0~0.7Single ItemB

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Applicable Fluid Air / Water / Vacuum Operating Environment Standard
Switching Type 3 Port Universal Driving Type Linear Motion Type Orifice Dia.(Ø) 1
Material of Body Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)