• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Medium vacuum use direct acting 2 port solenoid valve unit for just fit compressed air valve FVB series

Medium vacuum use direct acting 2 port solenoid valve unit for just fit compressed air valve FVB series

[Features]
· Direct operated poppet type solenoid valve.
· Line-up of 6 series is offered for compressed air, dry air, medium vacuum, water, hot water and oil, suitable to the various controlled fluids

PDF

Japanese Only

Part Number
FVB21-6-[2,​Z]-B[2C,​2CR,​2CS]-[1,​2,​3,​4]
FVB31-[6,​8]-[3,​5]-B[2C,​2CR,​2CS,​3RR,​3RS,​3T,​3TR]-[1,​2,​3,​4]
FVB41-[8,​10]-[5,​6]-B[2C,​2CR,​2CS,​3RR,​3RS,​3T,​3TR]-[1,​2,​3,​4]
FVB51-[8,​10]-[5,​6,​7]-B[2C,​2CR,​2CS,​3RR,​3RS,​3T,​3TR]-[1,​2,​3,​4]
Part NumberVolume DiscountDays to Shipวันจัดส่งConnection Type Plumbing Thread Nominal Operating Temperature Range
(°C)
Number of Solenoids Body Material Application Insulation Class Series Size
(mm)
Body Material Orifice Sealing Material
20 Day(s) or more -1/8-10~40Single[Brass/Bronze] BrassSingle ItemB22Brass•Bronzeφ1 / φ2-
20 Day(s) or more Rc1/8 / 1/4-10~40Single[Brass/Bronze] BrassSingle ItemB28Brass•Bronzeφ3 / φ4-
20 Day(s) or more Rc1/4 / 3/8-10~40Single[Brass/Bronze] BrassSingle ItemB34Brass•Bronzeφ4 / φ5-
20 Day(s) or more Rc1/4 / 3/8-10~40Single[Brass/Bronze] BrassSingle ItemB40Brass•Bronzeφ4 / φ5 / φ7-

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Applicable Fluid Vacuum Operating Environment Standard
Switching Type 2-Port Normally Closed Driving Type Linear Motion Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)