• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Metal free 2 / 3 port electromagnetic valves for chemical liquid MEB2/MEG2 series

Metal free 2 / 3 port electromagnetic valves for chemical liquid MEB2/MEG2 series

High functionality or precision is required in devices used in the medical field.CKD is providing various valves suitable for low noise, minimum residue, and maintenance free requirements.

PDF

Japanese Only

Part Number
MEB2-6-[AC100V,​DC24V]
MEG2-6-[AC100V,​DC24V]
Part NumberVolume DiscountDays to Shipวันจัดส่งSwitching Type Connection Type Plumbing Thread Nominal Operating Temperature Range
(°C)
Number of Solenoids Body Material Application Insulation Class
17 Day(s) or more [Normally Closed] 2-Port Normally Closed-1/80~60SingleResinSingle ItemB
17 Day(s) or more 3 Port Universal-1/80~60SingleResinSingle ItemB

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Applicable Fluid Water / Chemical Operating Environment Standard
Driving Type Linear Motion Type Orifice Dia.(Ø) 3 Material of Body Resin

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)