• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

MR10 series of metal-free, small-size 2/3-port electromagnetic valves for chemical liquid

MR10 series of metal-free, small-size 2/3-port electromagnetic valves for chemical liquid

High functionality or precision is required in devices used in the medical field.CKD is providing various valves suitable for low noise, minimum residue, and maintenance free requirements.

[Features]
· The compact metal-free 2/3 port solenoid valve for drug solutions MR10 series employs resin and rubber material in the wetted parts, eliminating metal.
· Superior valve offering total solutions with its additional features of thin body, compact, easy installation, easy structure, reliability, and long life design.
· Long service life of ten million cycles (test results under our testing conditions).
· With an internal cubic capacity is 19 μl, cleaning the solenoid valve from inside is easy.
· Reduces wastage of reagents etc.
· Impact on analytical precision from coil heating is minimal, also realizing power saving.
· Actuator type, direct piping type are available for the body.
· Choose according to the use purpose.
· Both 2 port and 3 port valves have same dimensions

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
MR10-[2NC,​2NO,​3]-[DC12V,​DC24V]
MR10-[2NC,​2NO,​3]-[5,​6]-[DC12V,​DC24V]
Part NumberVolume DiscountDays to Shipวันจัดส่งSwitching Type Connection Type Plumbing Thread Nominal Operating Temperature Range
(°C)
Number of Solenoids Body Material Application Insulation Class Specifications
15 Day(s) or more Normally Closed / Normally Open / 3 Port UniversalM-5~50SingleResinSingle ItemBActuator Type
15 Day(s) or more Normally Closed / Normally Open / 3 Port UniversalMM5 / M65~50SingleResinSingle ItemBDirect Connection Type

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Applicable Fluid Water / Chemical Operating Environment Standard
Driving Type Linear Motion Type Orifice Dia.(Ø) 1 Material of Body Resin

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)