• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Electric Ball Valve Motor Valve MHB4/MHG4 Series

Electric Ball Valve Motor Valve MHB4/MHG4 Series

Water hammering is eliminated using a unique ball opening and closing mechanism. High sealing properties with no burnout in the event of the motor locking.

PDF

Japanese Only

Part Number
MHB4-10-25-[AC100V,​AC200V]
MHB4-15-25-[AC100V,​AC200V]
MHB4-20-25-[AC100V,​AC200V]
MHG4-10-25-[AC100V,​AC200V]
MHG4-15-25-[AC100V,​AC200V]
MHG4-20-25-[AC100V,​AC200V]
Part NumberVolume DiscountDays to Shipวันจัดส่งMain Body Shape Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Port Shape Operating Temperature Range
(°C)
Operating Pressure Range
(MPa)
Operating Pressure Voltage
26 Day(s) or more Straight3/8B3/8B-0~800~0.50 to 0.5 MPa100 V AC (50/60Hz) / 200 VAC (50/60Hz)
26 Day(s) or more Straight1/2B1/2B-0~800~0.50 to 0.5 MPa100 V AC (50/60Hz) / 200 VAC (50/60Hz)
26 Day(s) or more Straight3/4B3/4B-0~800~0.50 to 0.5 MPa100 V AC (50/60Hz) / 200 VAC (50/60Hz)
26 Day(s) or more Upright 3-Way3/8B3/8BT Port0~800~0.50 to 0.5 MPa100 V AC (50/60Hz) / 200 VAC (50/60Hz)
26 Day(s) or more Upright 3-Way1/2B1/2BT Port0~800~0.50 to 0.5 MPa100 V AC (50/60Hz) / 200 VAC (50/60Hz)
26 Day(s) or more Upright 3-Way3/4B3/4BT Port0~800~0.50 to 0.5 MPa100 V AC (50/60Hz) / 200 VAC (50/60Hz)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Bronze Applicable Fluid Water / Air Ball Valve Type Reduced Bore
Supply Side, Connection Type Rc Control Side, Connection Type Rc Operation Method Electric

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)