• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

SKY-S Model, Adjustable (Radial Ball Bearing) Plate Type (With Stopper)

SKY-S Model, Adjustable (Radial Ball Bearing) Plate Type (With Stopper)

A caster with shock absorber that is ideal for towing. Is silent with shock absorbing properties.

[Features]
· Caster with outstanding shock absorption capacity and quiet operation.
· Uses a YUEI damper that makes use of a special viscoelastic body base material.
■ Outstanding shock absorption
· Thanks to a built-in YUEI damper made from newly developed special viscoelastic body-based materials, impact acceleration is reduced to as much as approximately 1/5.
· Thus, gentle transport for the load is realized.
■ Turns quietly
· The mechanism of the swivel part has been changed from a conventional mechanism that uses a steel sphere to a mechanism that uses a deep groove ball bearing, resulting in smooth and quiet swiveling.
· Furthermore, the use of a YUEI damper that significantly reduces vibrations has resulted in quieter turning sounds.
■ Long life
· Deep groove ball bearings are used for the swivel part and wheel bearing part.
· Furthermore, due to the impact absorption and drastic improvements in durability through use of a YUEI damper, a long life has been achieved.

PDF

Part Number
SKY-S200UWF
SKY-S200WF
Part NumberVolume DiscountDays to Shipวันจัดส่งWheel Material Wheel Characteristics Application Load Category
12 Day(s) or more [Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceStreamlining of Logistics, Hand Truck / Factory facilitiesMedium Load
12 Day(s) or more RubberNoStreamlining of Logistics, Hand Truck / Factory facilitiesMedium Load

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Caster Type Plate Type Universal / With buffer Mounting Height H(mm) 261 Load Range(daN) 80.01~140.00
Stopper (Detail) No Allowable Load(daN) 100 Fitting Material Steel
Mounting Hole Type Slotted Holes Mounting Hole Pitch, Long Length Direction L1(mm) 105(120) Mounting Hole Pitch, Short Length Direction W1(mm) 105(120)
Plate Length(mm) 144 Plate Width(mm) 144 Wheel Dia. D(Ø) 200
Wheel Width(mm) 43 Swivel Radius(mm) 239~223 Combination of Slotted Hole Pitch 105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115, 116 -116, 117 -117, 118 -118, 119 -119, 120 -120
Wheel Bearings Presence

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)