• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

SJT-SW Type Free Wheel Screw-in Type (with Double Stopper)

SJT-SW Type Free Wheel Screw-in Type (with Double Stopper)
  • Volume Discount

A standard screw-in type caster for industrial use. Swiveling and wheel rotation can be locked at the same time.

PDF

Part Number
SJT-125GUSW-M16X40
SJT-125GUSW-M20X40
SJT-125WPSW-M16X40
SJT-125WPSW-M20X40
SJT-125WSW-M16X40
SJT-125WSW-M20X40
Part NumberVolume DiscountDays to Shipวันจัดส่งStopper (Detail) Wheel Material Wheel Characteristics Thread Dia. Application Load Category Wheel Bearings
Available 8 Day(s) or more With Rotation Stopper[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM16Streamlining of Logistics, Hand Truck / Vertical liftMedium LoadPresence
Available 6 Day(s) or more With Double Stopper (Rotation + Turning)[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM20Streamlining of Logistics, Hand Truck / Vertical liftMedium LoadPresence
Available 6 Day(s) or more With Rotation StopperRubberNoM16Streamlining of Logistics, Hand Truck / Vertical liftMedium LoadNo
Available 6 Day(s) or more With Double Stopper (Rotation + Turning)RubberNoM20Streamlining of Logistics, Hand Truck / Vertical liftMedium LoadNo
Available 8 Day(s) or more With Rotation StopperRubberNoM16Streamlining of Logistics, Hand Truck / Vertical liftMedium LoadPresence
Available 6 Day(s) or more With Double Stopper (Rotation + Turning)RubberNoM20Streamlining of Logistics, Hand Truck / Vertical liftMedium LoadPresence

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Caster Type Screw-In Type Mounting Height H(mm) 166 Load Range(daN) 80.01~140.00
Allowable Load(daN) 120 Fitting Material Steel Wheel Dia. D(Ø) 125
Wheel Width(mm) 32 Swivel Radius(mm) 114 Stopper Presence

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)