• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Double acting rodless cylinder full cowl type SRL3-J series

Double acting rodless cylinder full cowl type SRL3-J series

High load and long life. High speed driving, rod-less cylinder.

[Features]
· An industry first, rod-less type with a dust proof cover.
· Even with dust proof structure, the full length and mounting dimensions are same as the traditional one.
· An aluminum cover is used, to which it is difficult for sputter to adhere.
· The cover can be removed with only one wrench from one direction of the top.
· Side covers are placed on both ends, which makes for a simple design.
· Has 5 sizes from ø25 to ø63

PDF

Japanese Only

Part Number
SRL3-J-00-25[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-J-00-32[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-J-00-40[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-J-00-50[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-J-00-63[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-J-LJ-25[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-J-LJ-32[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
Part NumberVolume DiscountDays to Shipวันจัดส่งStroke
(mm)
Driving Load Tolerance Classification (Vertical)
(kg)
Driving Load Tolerance (Vertical)
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Operating Speed
(mm/s)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Operating Pressure
(MPa)
Min. Operating Pressure
(MPa)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Bracket Cushion Piping Screw Type
27 Day(s) or more 200 ~ 100020~38.935.71002550~200011177.50.70.1123.510Rc1/8NoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws
27 Day(s) or more 200 ~ 100060~79.561.21053250~200013485.50.70.125721Rc1/4NoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws
27 Day(s) or more 200 ~ 100060~79.596.91164050~200014895.50.70.1551726Rc1/4NoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws
27 Day(s) or more 200 ~ 1000120.1~150.1142.91205050~20001781190.70.051072342Rc3/8NoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws
27 Day(s) or more 200 ~ 1000153~232.71356350~20002001320.70.052003876Rc3/8NoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws
27 Day(s) or more 200 ~ 100020~38.935.71002550~200011177.50.70.1123.510Rc1/8Foot BracketsL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws
27 Day(s) or more 200 ~ 100060~79.561.21053250~200013485.50.70.125721Rc1/4Foot BracketsL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Mechanically Jointed
Environment General Purpose / Dust Proofing Table Surface Treatment Alumite Guide Type Without a guide

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)