• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Iron Rubber Belt Width L

Iron Rubber Belt Width L

Standard inch type belt with urethane teeth.

[Features]
· Belt with open end teeth that uses joint type materials as-is.
· Core wires are positioned in parallel, enabling stable sycnhronized transmission

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
050-L-00[50-99/1][A,​E]-F
050-L-00[50-99/1][A,​E]-F[1,​2,​3,​4]
050-L-00[50-99/1][A,​E]-FC
050-L-00[50-99/1][A,​E]-FC[1,​2,​3,​4]
050-L-00[50-99/1][A,​E]-FK
050-L-00[50-99/1][A,​E]-FK[1,​2,​3,​4]
050-L-00[50-99/1][A,​E]-FS
050-L-00[50-99/1][A,​E]-FS[1,​2,​3,​4]
050-L-00[50-99/1][A,​E]-FSC
050-L-00[50-99/1][A,​E]-FSC[1,​2,​3,​4]
050-L-00[50-99/1][A,​E]-J
050-L-00[50-99/1][A,​E]-J[1,​2,​3,​4]
050-L-00[50-99/1][A,​E]-JC
050-L-00[50-99/1][A,​E]-JC[1,​2,​3,​4]
050-L-00[50-99/1][A,​E]-JK
050-L-00[50-99/1][A,​E]-JK[1,​2,​3,​4]
050-L-00[50-99/1][A,​E]-JS
050-L-00[50-99/1][A,​E]-JS[1,​2,​3,​4]
050-L-00[50-99/1][A,​E]-JSC
050-L-00[50-99/1][A,​E]-JSC[1,​2,​3,​4]
050-L-00[50-99/1][A,​E]-L
050-L-00[50-99/1][A,​E]-L[1,​2,​3,​4]
050-L-00[50-99/1][A,​E]-LC
050-L-00[50-99/1][A,​E]-LC[1,​2,​3,​4]
050-L-00[50-99/1][A,​E]-LK
050-L-00[50-99/1][A,​E]-LK[1,​2,​3,​4]
050-L-00[50-99/1][A,​E]-LS
050-L-00[50-99/1][A,​E]-LS[1,​2,​3,​4]
050-L-00[50-99/1][A,​E]-LSC
050-L-00[50-99/1][A,​E]-LSC[1,​2,​3,​4]
050-L-0[100-999/1]A-F
050-L-0[100-999/1]A-F[1,​2,​3,​4]
050-L-0[100-999/1]A-FC
050-L-0[100-999/1]A-FC[1,​2,​3,​4]
050-L-0[100-999/1]A-FK
050-L-0[100-999/1]A-FK[1,​2,​3,​4]
050-L-0[100-999/1]A-FS
050-L-0[100-999/1]A-FS[1,​2,​3,​4]
050-L-0[100-999/1]A-FSC
050-L-0[100-999/1]A-FSC[1,​2,​3,​4]
050-L-0[100-999/1]A-J
050-L-0[100-999/1]A-J[1,​2,​3,​4]
050-L-0[100-999/1]A-JC
050-L-0[100-999/1]A-JC[1,​2,​3,​4]
050-L-0[100-999/1]A-JK
050-L-0[100-999/1]A-JK[1,​2,​3,​4]
050-L-0[100-999/1]A-JS
050-L-0[100-999/1]A-JS[1,​2,​3,​4]
050-L-0[100-999/1]A-JSC
050-L-0[100-999/1]A-JSC[1,​2,​3,​4]
050-L-0[100-999/1]A-L
050-L-0[100-999/1]A-L[1,​2,​3,​4]
050-L-0[100-999/1]A-LC
050-L-0[100-999/1]A-LC[1,​2,​3,​4]
050-L-0[100-999/1]A-LK
050-L-0[100-999/1]A-LK[1,​2,​3,​4]
050-L-0[100-999/1]A-LS
050-L-0[100-999/1]A-LS[1,​2,​3,​4]
050-L-0[100-999/1]A-LSC
050-L-0[100-999/1]A-LSC[1,​2,​3,​4]
Part NumberVolume DiscountDays to Shipวันจัดส่งBelt Shape Belt Material Core Wire Material Nominal Width W (Inch)
(Inch)
Transmission Torque Core Wire Characteristics Rubber Material Semi-Standard Additional Specification Total Number of Teeth Type
15 Day(s) or more Closed End-Steel Cord0.5Regular Torque Transmission---50 ~ 99-
15 Day(s) or more Closed End-Steel Cord0.5Regular Torque Transmission--Both Surfaces Upholstered / Low Hardness Rear Surface / Upholstered Rear Surface / Upholstered Teeth50 ~ 99-
15 Day(s) or more Closed End-Steel Cord0.5Regular Torque Transmission---50 ~ 99-
15 Day(s) or more Closed End-Steel Cord0.5Regular Torque Transmission--Both Surfaces Upholstered / Low Hardness Rear Surface / Upholstered Rear Surface / Upholstered Teeth50 ~ 99-
15 Day(s) or more Closed End-Aramid0.5Regular Torque Transmission---50 ~ 99-
15 Day(s) or more Closed End-Aramid0.5Regular Torque Transmission--Both Surfaces Upholstered / Low Hardness Rear Surface / Upholstered Rear Surface / Upholstered Teeth50 ~ 99-
15 Day(s) or more Closed End-Stainless Steel0.5Regular Torque Transmission---50 ~ 99-
15 Day(s) or more Closed End-Stainless Steel0.5Regular Torque Transmission--Both Surfaces Upholstered / Low Hardness Rear Surface / Upholstered Rear Surface / Upholstered Teeth50 ~ 99-
15 Day(s) or more Closed End-Stainless Steel0.5Regular Torque Transmission---50 ~ 99-
15 Day(s) or more Closed End-Stainless Steel0.5Regular Torque Transmission--Both Surfaces Upholstered / Low Hardness Rear Surface / Upholstered Rear Surface / Upholstered Teeth50 ~ 99-
15 Day(s) or more Closed End-Steel Cord0.5Regular Torque Transmission---50 ~ 99-
15 Day(s) or more Closed End-Steel Cord0.5Regular Torque Transmission--Both Surfaces Upholstered / Low Hardness Rear Surface / Upholstered Rear Surface / Upholstered Teeth50 ~ 99-
15 Day(s) or more Closed End-Steel Cord0.5Regular Torque Transmission---50 ~ 99-
15 Day(s) or more Closed End-Steel Cord0.5Regular Torque Transmission--Both Surfaces Upholstered / Low Hardness Rear Surface / Upholstered Rear Surface / Upholstered Teeth50 ~ 99-
15 Day(s) or more Closed End-Aramid0.5Regular Torque Transmission---50 ~ 99-
15 Day(s) or more Closed End-Aramid0.5Regular Torque Transmission--Both Surfaces Upholstered / Low Hardness Rear Surface / Upholstered Rear Surface / Upholstered Teeth50 ~ 99-
15 Day(s) or more Closed End-Stainless Steel0.5Regular Torque Transmission---50 ~ 99-
15 Day(s) or more Closed End-Stainless Steel0.5Regular Torque Transmission--Both Surfaces Upholstered / Low Hardness Rear Surface / Upholstered Rear Surface / Upholstered Teeth50 ~ 99-
15 Day(s) or more Closed End-Stainless Steel0.5Regular Torque Transmission---50 ~ 99-
15 Day(s) or more Closed End-Stainless Steel0.5Regular Torque Transmission--Both Surfaces Upholstered / Low Hardness Rear Surface / Upholstered Rear Surface / Upholstered Teeth50 ~ 99-
15 Day(s) or more Open End-Steel Cord0.5Regular Torque Transmission---50 ~ 99-
15 Day(s) or more Open End-Steel Cord0.5Regular Torque Transmission--Both Surfaces Upholstered / Low Hardness Rear Surface / Upholstered Rear Surface / Upholstered Teeth50 ~ 99-
15 Day(s) or more Open End-Steel Cord0.5Regular Torque Transmission---50 ~ 99-
15 Day(s) or more Open End-Steel Cord0.5Regular Torque Transmission--Both Surfaces Upholstered / Low Hardness Rear Surface / Upholstered Rear Surface / Upholstered Teeth50 ~ 99-
15 Day(s) or more Open End-Aramid0.5Regular Torque Transmission---50 ~ 99-
15 Day(s) or more Open End-Aramid0.5Regular Torque Transmission--Both Surfaces Upholstered / Low Hardness Rear Surface / Upholstered Rear Surface / Upholstered Teeth50 ~ 99-
15 Day(s) or more Open End-Stainless Steel0.5Regular Torque Transmission---50 ~ 99-
15 Day(s) or more Open End-Stainless Steel0.5Regular Torque Transmission--Both Surfaces Upholstered / Low Hardness Rear Surface / Upholstered Rear Surface / Upholstered Teeth50 ~ 99-
15 Day(s) or more Open End-Stainless Steel0.5Regular Torque Transmission---50 ~ 99-
15 Day(s) or more Open End-Stainless Steel0.5Regular Torque Transmission--Both Surfaces Upholstered / Low Hardness Rear Surface / Upholstered Rear Surface / Upholstered Teeth50 ~ 99-
15 Day(s) or more Closed EndPolyurethane BeltStainless Steel0.5Regular Torque Transmission---100 ~ 999-
15 Day(s) or more Closed EndPolyurethane BeltStainless Steel0.5Regular Torque Transmission---100 ~ 999-
15 Day(s) or more Closed EndPolyurethane BeltAramid0.5Regular Torque Transmission---100 ~ 999-
15 Day(s) or more Closed EndPolyurethane BeltAramid0.5Regular Torque Transmission---100 ~ 999-
15 Day(s) or more Closed EndPolyurethane Belt-0.5Regular Torque Transmission--Low Hardness Rear Surface100 ~ 999-
15 Day(s) or more Closed EndPolyurethane Belt-0.5Regular Torque Transmission--Low Hardness Rear Surface100 ~ 999-
15 Day(s) or more Closed EndPolyurethane Belt-0.5Regular Torque Transmission--None100 ~ 999-
15 Day(s) or more Closed EndPolyurethane Belt-0.5Regular Torque Transmission--None100 ~ 999-
15 Day(s) or more Closed EndPolyurethane BeltSteel Cord0.5Regular Torque Transmission---100 ~ 999-
15 Day(s) or more Closed EndPolyurethane BeltSteel Cord0.5Regular Torque Transmission---100 ~ 999-
15 Day(s) or more Open EndPolyurethane BeltStainless Steel0.5Regular Torque Transmission---100 ~ 999-
15 Day(s) or more Open EndPolyurethane BeltStainless Steel0.5Regular Torque Transmission---100 ~ 999-
15 Day(s) or more Open EndPolyurethane BeltAramid0.5Regular Torque Transmission---100 ~ 999-
15 Day(s) or more Open EndPolyurethane BeltAramid0.5Regular Torque Transmission---100 ~ 999-
15 Day(s) or more Open EndPolyurethane Belt-0.5Regular Torque Transmission--Low Hardness Rear Surface100 ~ 999-
15 Day(s) or more Open EndPolyurethane Belt-0.5Regular Torque Transmission--Low Hardness Rear Surface100 ~ 999-
15 Day(s) or more Open EndPolyurethane Belt-0.5Regular Torque Transmission--None100 ~ 999-
15 Day(s) or more Open EndPolyurethane Belt-0.5Regular Torque Transmission--None100 ~ 999-
15 Day(s) or more Open EndPolyurethane BeltSteel Cord0.5Regular Torque Transmission---100 ~ 999-
15 Day(s) or more Open EndPolyurethane BeltSteel Cord0.5Regular Torque Transmission---100 ~ 999-
15 Day(s) or more -Polyurethane BeltStainless Steel / Steel Cord0.5Regular Torque TransmissionAnti-Bending / Standard--100 ~ 999-
15 Day(s) or more -Polyurethane BeltStainless Steel / Steel Cord0.5Regular Torque TransmissionAnti-Bending / Standard--100 ~ 999-
15 Day(s) or more -Polyurethane BeltAramid / Steel Cord0.5Regular Torque TransmissionStandard--100 ~ 999-
15 Day(s) or more -Polyurethane BeltAramid / Steel Cord0.5Regular Torque TransmissionStandard--100 ~ 999-
15 Day(s) or more -Polyurethane BeltSteel Cord0.5Regular Torque Transmission--Low Hardness Rear Surface100 ~ 999-
15 Day(s) or more -Polyurethane BeltSteel Cord0.5Regular Torque Transmission--Low Hardness Rear Surface100 ~ 999-
15 Day(s) or more -Polyurethane BeltSteel Cord0.5Regular Torque Transmission--None100 ~ 999-
15 Day(s) or more -Polyurethane BeltSteel Cord0.5Regular Torque Transmission--None100 ~ 999-
15 Day(s) or more -Polyurethane BeltSteel Cord0.5Regular Torque TransmissionStandard-Both Surfaces Upholstered / Upholstered Rear Surface100 ~ 999-
15 Day(s) or more -Polyurethane BeltSteel Cord0.5Regular Torque TransmissionStandard-Both Surfaces Upholstered / Upholstered Rear Surface100 ~ 999-

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Belt Tooth Surface Standard (One Side) Belt Series L Belt Shape Type Standard trapezoidal tooth-shaped belt (inch system)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)