• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Iron Rubber Belt Width XL

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
025-XL-00[50-99/1][A,​D,​E]-F
025-XL-00[50-99/1][A,​D,​E]-F[1,​2,​3]
025-XL-00[50-99/1][A,​D,​E]-FC
025-XL-00[50-99/1][A,​D,​E]-FC[1,​2,​3]
025-XL-00[50-99/1][A,​D,​E]-FK
025-XL-00[50-99/1][A,​D,​E]-FK[1,​2,​3]
025-XL-00[50-99/1][A,​D,​E]-FS
025-XL-00[50-99/1][A,​D,​E]-FS[1,​2,​3]
025-XL-00[50-99/1][A,​D,​E]-FSC
025-XL-00[50-99/1][A,​D,​E]-FSC[1,​2,​3]
025-XL-00[50-99/1][A,​D,​E]-J
025-XL-00[50-99/1][A,​D,​E]-J[1,​2,​3]
025-XL-00[50-99/1][A,​D,​E]-JC
025-XL-00[50-99/1][A,​D,​E]-JC[1,​2,​3]
025-XL-00[50-99/1][A,​D,​E]-JK
025-XL-00[50-99/1][A,​D,​E]-JK[1,​2,​3]
025-XL-00[50-99/1][A,​D,​E]-JS
025-XL-00[50-99/1][A,​D,​E]-JS[1,​2,​3]
025-XL-00[50-99/1][A,​D,​E]-JSC
025-XL-00[50-99/1][A,​D,​E]-JSC[1,​2,​3]
025-XL-00[50-99/1][A,​D,​E]-L
025-XL-00[50-99/1][A,​D,​E]-L[1,​2,​3]
025-XL-00[50-99/1][A,​D,​E]-LC
025-XL-00[50-99/1][A,​D,​E]-LC[1,​2,​3]
025-XL-00[50-99/1][A,​D,​E]-LK
025-XL-00[50-99/1][A,​D,​E]-LK[1,​2,​3]
025-XL-00[50-99/1][A,​D,​E]-LS
025-XL-00[50-99/1][A,​D,​E]-LS[1,​2,​3]
025-XL-00[50-99/1][A,​D,​E]-LSC
025-XL-00[50-99/1][A,​D,​E]-LSC[1,​2,​3]
025-XL-0[100-999/1][A,​D,​E]-F
025-XL-0[100-999/1][A,​D,​E]-F[1,​2,​3]
025-XL-0[100-999/1][A,​D,​E]-FC
025-XL-0[100-999/1][A,​D,​E]-FC[1,​2,​3]
025-XL-0[100-999/1][A,​D,​E]-FK
025-XL-0[100-999/1][A,​D,​E]-FK[1,​2,​3]
025-XL-0[100-999/1][A,​D,​E]-FS
025-XL-0[100-999/1][A,​D,​E]-FS[1,​2,​3]
025-XL-0[100-999/1][A,​D,​E]-FSC
025-XL-0[100-999/1][A,​D,​E]-FSC[1,​2,​3]
025-XL-0[100-999/1][A,​D,​E]-J
025-XL-0[100-999/1][A,​D,​E]-J[1,​2,​3]
025-XL-0[100-999/1][A,​D,​E]-JC
025-XL-0[100-999/1][A,​D,​E]-JC[1,​2,​3]
025-XL-0[100-999/1][A,​D,​E]-JK
025-XL-0[100-999/1][A,​D,​E]-JK[1,​2,​3]
025-XL-0[100-999/1][A,​D,​E]-JS
025-XL-0[100-999/1][A,​D,​E]-JS[1,​2,​3]
025-XL-0[100-999/1][A,​D,​E]-JSC
025-XL-0[100-999/1][A,​D,​E]-JSC[1,​2,​3]
025-XL-0[100-999/1][A,​D,​E]-L
025-XL-0[100-999/1][A,​D,​E]-L[1,​2,​3]
025-XL-0[100-999/1][A,​D,​E]-LC
025-XL-0[100-999/1][A,​D,​E]-LC[1,​2,​3]
025-XL-0[100-999/1][A,​D,​E]-LK
025-XL-0[100-999/1][A,​D,​E]-LK[1,​2,​3]
025-XL-0[100-999/1][A,​D,​E]-LS
025-XL-0[100-999/1][A,​D,​E]-LS[1,​2,​3]
025-XL-0[100-999/1][A,​D,​E]-LSC
025-XL-0[100-999/1][A,​D,​E]-LSC[1,​2,​3]
Part NumberVolume DiscountDays to Shipวันจัดส่งBelt Shape Belt Material Core Wire Material Nominal Width W (Inch)
(Inch)
Transmission Torque Core Wire Characteristics Rubber Material Standard Additional Specifications Total Teeth Count Type
Quote Closed EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA50 ~ 99-
Quote Closed EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-
Quote Closed EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA50 ~ 99-
Quote Closed EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-
Quote Closed EndPolyurethane BeltAramid0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA50 ~ 99-
Quote Closed EndPolyurethane BeltAramid0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-
Quote Closed EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA50 ~ 99-
Quote Closed EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-
Quote Closed EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA50 ~ 99-
Quote Closed EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-
Quote Closed EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA50 ~ 99-
Quote Closed EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-
Quote Closed EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA50 ~ 99-
Quote Closed EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-
Quote Closed EndPolyurethane BeltAramid0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA50 ~ 99-
Quote Closed EndPolyurethane BeltAramid0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-
Quote Closed EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA50 ~ 99-
Quote Closed EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-
Quote Closed EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA50 ~ 99-
Quote Closed EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-
Quote Open EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA50 ~ 99-
Quote Open EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-
Quote Open EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA50 ~ 99-
Quote Open EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-
Quote Open EndPolyurethane BeltAramid0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA50 ~ 99-
Quote Open EndPolyurethane BeltAramid0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-
Quote Open EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA50 ~ 99-
Quote Open EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-
Quote Open EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA50 ~ 99-
Quote Open EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-
Quote Closed EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA100 ~ 999-
Quote Closed EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined100 ~ 999-
Quote Closed EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA100 ~ 999-
Quote Closed EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined100 ~ 999-
Quote Closed EndPolyurethane BeltAramid0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA100 ~ 999-
Quote Closed EndPolyurethane BeltAramid0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined100 ~ 999-
Quote Closed EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA100 ~ 999-
Quote Closed EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined100 ~ 999-
Quote Closed EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA100 ~ 999-
Quote Closed EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined100 ~ 999-
Quote Closed EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA100 ~ 999-
Quote Closed EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined100 ~ 999-
Quote Closed EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA100 ~ 999-
Quote Closed EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined100 ~ 999-
Quote Closed EndPolyurethane BeltAramid0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA100 ~ 999-
Quote Closed EndPolyurethane BeltAramid0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined100 ~ 999-
Quote Closed EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA100 ~ 999-
Quote Closed EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined100 ~ 999-
Quote Closed EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA100 ~ 999-
Quote Closed EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined100 ~ 999-
Quote Open EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA100 ~ 999-
Quote Open EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined100 ~ 999-
Quote Open EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA100 ~ 999-
Quote Open EndPolyurethane BeltSteel Cord0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined100 ~ 999-
Quote Open EndPolyurethane BeltAramid0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA100 ~ 999-
Quote Open EndPolyurethane BeltAramid0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined100 ~ 999-
Quote Open EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA100 ~ 999-
Quote Open EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined100 ~ 999-
Quote Open EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497NA100 ~ 999-
Quote Open EndPolyurethane BeltStainless Steel0.25Regular Torque Transmission-UH01 / U478 / U496 / U497Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined100 ~ 999-

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Belt Tooth Surface Standard (One Side) Belt Series XL Belt Shape Type Standard trapezoidal tooth-shaped belt (inch system)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)