• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Iron Rubber Belt Width MA5

Iron Rubber Belt Width MA5

Belt with urethane teeth that have excellent positioning precision

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
007-MA5-00[50-99/1]E-F
007-MA5-00[50-99/1]E-F1
007-MA5-00[50-99/1]E-FS
007-MA5-00[50-99/1]E-FS1
007-MA5-00[50-99/1]E-L
007-MA5-00[50-99/1]E-L1
007-MA5-00[50-99/1]E-LS
007-MA5-00[50-99/1]E-LS1
007-MA5-0[100-999/1]E-F
007-MA5-0[100-999/1]E-F1
007-MA5-0[100-999/1]E-FS
007-MA5-0[100-999/1]E-FS1
007-MA5-0[100-999/1]E-L
007-MA5-0[100-999/1]E-L1
007-MA5-0[100-999/1]E-LS
007-MA5-0[100-999/1]E-LS1
007-MA5-[1000-9999/1]E-F
007-MA5-[1000-9999/1]E-F1
007-MA5-[1000-9999/1]E-FS
007-MA5-[1000-9999/1]E-FS1
007-MA5-[1000-9999/1]E-L
007-MA5-[1000-9999/1]E-L1
007-MA5-[1000-9999/1]E-LS
007-MA5-[1000-9999/1]E-LS1
010-MA5-00[50-99/1]E-F
010-MA5-00[50-99/1]E-F1
010-MA5-00[50-99/1]E-FS
010-MA5-00[50-99/1]E-FS1
010-MA5-00[50-99/1]E-L
010-MA5-00[50-99/1]E-L1
010-MA5-00[50-99/1]E-LS
010-MA5-00[50-99/1]E-LS1
010-MA5-0[100-999/1]E-F
010-MA5-0[100-999/1]E-F1
010-MA5-0[100-999/1]E-FS
010-MA5-0[100-999/1]E-FS1
010-MA5-0[100-999/1]E-L
010-MA5-0[100-999/1]E-L1
010-MA5-0[100-999/1]E-LS
010-MA5-0[100-999/1]E-LS1
010-MA5-[1000-9999/1]E-F
010-MA5-[1000-9999/1]E-F1
010-MA5-[1000-9999/1]E-FS
010-MA5-[1000-9999/1]E-FS1
010-MA5-[1000-9999/1]E-L
010-MA5-[1000-9999/1]E-L1
010-MA5-[1000-9999/1]E-LS
010-MA5-[1000-9999/1]E-LS1
015-MA5-00[50-99/1]E-F
015-MA5-00[50-99/1]E-F1
015-MA5-00[50-99/1]E-FS
015-MA5-00[50-99/1]E-FS1
015-MA5-00[50-99/1]E-L
015-MA5-00[50-99/1]E-L1
015-MA5-00[50-99/1]E-LS
015-MA5-00[50-99/1]E-LS1
015-MA5-0[100-999/1]E-F
015-MA5-0[100-999/1]E-F1
015-MA5-0[100-999/1]E-FS
015-MA5-0[100-999/1]E-FS1
Part NumberVolume DiscountDays to Shipวันจัดส่งBelt Shape Belt Material Core Wire Material Nominal Width W (mm)
(mm)
Transmission Torque Core Wire Characteristics Rubber Material Semi-Standard Additional Specification Total Number of Teeth Type
Quote Closed EndPolyurethane BeltSteel Cord7Regular Torque Transmission--None50 ~ 99-
Quote Closed EndPolyurethane BeltSteel Cord7Regular Torque Transmission--Upholstered Teeth50 ~ 99-
Quote Closed EndPolyurethane BeltStainless Steel7Regular Torque Transmission--None50 ~ 99-
Quote Closed EndPolyurethane BeltStainless Steel7Regular Torque Transmission--Upholstered Teeth50 ~ 99-
Quote Open EndPolyurethane BeltSteel Cord7Regular Torque Transmission--None50 ~ 99-
Quote Open EndPolyurethane BeltSteel Cord7Regular Torque Transmission--Upholstered Teeth50 ~ 99-
Quote Open EndPolyurethane BeltStainless Steel7Regular Torque Transmission--None50 ~ 99-
Quote Open EndPolyurethane BeltStainless Steel7Regular Torque Transmission--Upholstered Teeth50 ~ 99-
Quote Closed EndPolyurethane BeltSteel Cord7Regular Torque Transmission--None100 ~ 999-
Quote Closed EndPolyurethane BeltSteel Cord7Regular Torque Transmission--Upholstered Teeth100 ~ 999-
Quote Closed EndPolyurethane BeltStainless Steel7Regular Torque Transmission--None100 ~ 999-
Quote Closed EndPolyurethane BeltStainless Steel7Regular Torque Transmission--Upholstered Teeth100 ~ 999-
Quote Open EndPolyurethane BeltSteel Cord7Regular Torque Transmission--None100 ~ 999-
Quote Open EndPolyurethane BeltSteel Cord7Regular Torque Transmission--Upholstered Teeth100 ~ 999-
Quote Open EndPolyurethane BeltStainless Steel7Regular Torque Transmission--None100 ~ 999-
Quote Open EndPolyurethane BeltStainless Steel7Regular Torque Transmission--Upholstered Teeth100 ~ 999-
Quote Closed EndPolyurethane BeltSteel Cord7Regular Torque Transmission--None1000 ~ 9999-
Quote Closed EndPolyurethane BeltSteel Cord7Regular Torque Transmission--Upholstered Teeth1000 ~ 9999-
Quote Closed EndPolyurethane BeltStainless Steel7Regular Torque Transmission--None1000 ~ 9999-
Quote Closed EndPolyurethane BeltStainless Steel7Regular Torque Transmission--Upholstered Teeth1000 ~ 9999-
Quote Open EndPolyurethane BeltSteel Cord7Regular Torque Transmission--None1000 ~ 9999-
Quote Open EndPolyurethane BeltSteel Cord7Regular Torque Transmission--Upholstered Teeth1000 ~ 9999-
Quote Open EndPolyurethane BeltStainless Steel7Regular Torque Transmission--None1000 ~ 9999-
Quote Open EndPolyurethane BeltStainless Steel7Regular Torque Transmission--Upholstered Teeth1000 ~ 9999-
Quote Closed EndPolyurethane BeltSteel Cord10Regular Torque Transmission--None50 ~ 99-
Quote Closed EndPolyurethane BeltSteel Cord10Regular Torque Transmission--Upholstered Teeth50 ~ 99-
Quote Closed EndPolyurethane BeltStainless Steel10Regular Torque Transmission--None50 ~ 99-
Quote Closed EndPolyurethane BeltStainless Steel10Regular Torque Transmission--Upholstered Teeth50 ~ 99-
Quote Open EndPolyurethane BeltSteel Cord10Regular Torque Transmission--None50 ~ 99-
Quote Open EndPolyurethane BeltSteel Cord10Regular Torque Transmission--Upholstered Teeth50 ~ 99-
Quote Open EndPolyurethane BeltStainless Steel10Regular Torque Transmission--None50 ~ 99-
Quote Open EndPolyurethane BeltStainless Steel10Regular Torque Transmission--Upholstered Teeth50 ~ 99-
Quote Closed EndPolyurethane BeltSteel Cord10Regular Torque Transmission--None100 ~ 999-
Quote Closed EndPolyurethane BeltSteel Cord10Regular Torque Transmission--Upholstered Teeth100 ~ 999-
Quote Closed EndPolyurethane BeltStainless Steel10Regular Torque Transmission--None100 ~ 999-
Quote Closed EndPolyurethane BeltStainless Steel10Regular Torque Transmission--Upholstered Teeth100 ~ 999-
Quote Open EndPolyurethane BeltSteel Cord10Regular Torque Transmission--None100 ~ 999-
Quote Open EndPolyurethane BeltSteel Cord10Regular Torque Transmission--Upholstered Teeth100 ~ 999-
Quote Open EndPolyurethane BeltStainless Steel10Regular Torque Transmission--None100 ~ 999-
Quote Open EndPolyurethane BeltStainless Steel10Regular Torque Transmission--Upholstered Teeth100 ~ 999-
Quote Closed EndPolyurethane BeltSteel Cord10Regular Torque Transmission--None1000 ~ 9999-
Quote Closed EndPolyurethane BeltSteel Cord10Regular Torque Transmission--Upholstered Teeth1000 ~ 9999-
Quote Closed EndPolyurethane BeltStainless Steel10Regular Torque Transmission--None1000 ~ 9999-
Quote Closed EndPolyurethane BeltStainless Steel10Regular Torque Transmission--Upholstered Teeth1000 ~ 9999-
Quote Open EndPolyurethane BeltSteel Cord10Regular Torque Transmission--None1000 ~ 9999-
Quote Open EndPolyurethane BeltSteel Cord10Regular Torque Transmission--Upholstered Teeth1000 ~ 9999-
Quote Open EndPolyurethane BeltStainless Steel10Regular Torque Transmission--None1000 ~ 9999-
Quote Open EndPolyurethane BeltStainless Steel10Regular Torque Transmission--Upholstered Teeth1000 ~ 9999-
Quote Closed EndPolyurethane BeltSteel Cord15Regular Torque Transmission--None50 ~ 99-
Quote Closed EndPolyurethane BeltSteel Cord15Regular Torque Transmission--Upholstered Teeth50 ~ 99-
Quote Closed EndPolyurethane BeltStainless Steel15Regular Torque Transmission--None50 ~ 99-
Quote Closed EndPolyurethane BeltStainless Steel15Regular Torque Transmission--Upholstered Teeth50 ~ 99-
Quote Open EndPolyurethane BeltSteel Cord15Regular Torque Transmission--None50 ~ 99-
Quote Open EndPolyurethane BeltSteel Cord15Regular Torque Transmission--Upholstered Teeth50 ~ 99-
Quote Open EndPolyurethane BeltStainless Steel15Regular Torque Transmission--None50 ~ 99-
Quote Open EndPolyurethane BeltStainless Steel15Regular Torque Transmission--Upholstered Teeth50 ~ 99-
Quote Closed EndPolyurethane BeltSteel Cord15Regular Torque Transmission--None100 ~ 999-
Quote Closed EndPolyurethane BeltSteel Cord15Regular Torque Transmission--Upholstered Teeth100 ~ 999-
Quote Closed EndPolyurethane BeltStainless Steel15Regular Torque Transmission--None100 ~ 999-
Quote Closed EndPolyurethane BeltStainless Steel15Regular Torque Transmission--Upholstered Teeth100 ~ 999-

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Belt Tooth Surface Standard (One Side) Belt Series MA5 Belt Shape Type Circular Tooth Profile MA Belt

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)