• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

HSR-M1VV for total Ball LM Guide, World Standard, medium and low vacuum use

HSR-M1VV for total Ball LM Guide, World Standard, medium and low vacuum use

Can be used in environments with a wide range of atmosphere to vacuum (0.001[Pa]). Uses dedicated parts with newly developed tools and grease. Can be used in baking temperatures of up to 200°C.

[Features]
· Can be used in environments with a wide range from atmosphere to vacuum (10-3[Pa]).
· Can be used in baking temperatures of up to 200°C*.
· The newly developed labyrinth end rail that is dedicated for medium to low vacuums has improved grease holdability, and can be used for long periods of time under a vacuum.
· Achieve a stable rolling resistance using the newly developed grease for medium to low vacuums.
· * Please multiple the temperature coefficient by the basic rated load when the baking temperature exceeds 100°C.
· The LM guide for medium to low vacuums demonstrates an excellent vacuum reachable degree.
· The grease that is used on the medium to low vacuum LM guide has a lower rolling resistance compared with fluorine grease that is used in normal vacuums, and can obtain a consistent rolling motion.
· Specimen: HSR15M1RVV temperature: 25°C (±5°C) Pressure: Atmospheric Pressure

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
HSR15M1R1VV+[75-2500/1]L
HSR15M1R1VV+[75-2500/1]L[H,​P,​SP,​UP]
HSR15M1R1VVC1+[75-2500/1]L
HSR15M1R1VVC1+[75-2500/1]L[H,​P,​SP,​UP]
HSR15M1R2VV+[75-2500/1]L
HSR15M1R2VV+[75-2500/1]L[H,​P,​SP,​UP]
HSR15M1R2VVC1+[75-2500/1]L
HSR15M1R2VVC1+[75-2500/1]L[H,​P,​SP,​UP]
HSR15M1R3VV+[75-2500/1]L
HSR15M1R3VV+[75-2500/1]L[H,​P,​SP,​UP]
HSR15M1R3VVC1+[75-2500/1]L
HSR15M1R3VVC1+[75-2500/1]L[H,​P,​SP,​UP]
HSR15M1R4VV+[75-2500/1]L
HSR15M1R4VV+[75-2500/1]L[H,​P,​SP,​UP]
HSR15M1R4VVC1+[75-2500/1]L
HSR15M1R4VVC1+[75-2500/1]L[H,​P,​SP,​UP]
HSR15M1R5VV+[75-2500/1]L
HSR15M1R5VV+[75-2500/1]L[H,​P,​SP,​UP]
HSR15M1R5VVC1+[75-2500/1]L
HSR15M1R5VVC1+[75-2500/1]L[H,​P,​SP,​UP]
Part NumberVolume DiscountDays to Shipวันจัดส่งThe number of LM blocks combined with an axis Rail Length L
(mm)
Radial Clearance Accuracy Grade Rolling Element Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
59 Day(s) or more 175 ~ 2500NormalStandard GradeBall83301350080.580.584.4
59 Day(s) or more 175 ~ 2500NormalHigh Grade / Precision Grade / High Precision Grade / Extra High Precision GradeBall83301350080.580.584.4
59 Day(s) or more 175 ~ 2500Light PreloadStandard GradeBall83301350080.580.584.4
59 Day(s) or more 175 ~ 2500Light PreloadHigh Grade / Precision Grade / High Precision Grade / Extra High Precision GradeBall83301350080.580.584.4
59 Day(s) or more 275 ~ 2500NormalStandard GradeBall83301350080.580.584.4
59 Day(s) or more 275 ~ 2500NormalHigh Grade / Precision Grade / High Precision Grade / Extra High Precision GradeBall83301350080.580.584.4
59 Day(s) or more 275 ~ 2500Light PreloadStandard GradeBall83301350080.580.584.4
59 Day(s) or more 275 ~ 2500Light PreloadHigh Grade / Precision Grade / High Precision Grade / Extra High Precision GradeBall83301350080.580.584.4
59 Day(s) or more 375 ~ 2500NormalStandard GradeBall83301350080.580.584.4
59 Day(s) or more 375 ~ 2500NormalHigh Grade / Precision Grade / High Precision Grade / Extra High Precision GradeBall83301350080.580.584.4
59 Day(s) or more 375 ~ 2500Light PreloadStandard GradeBall83301350080.580.584.4
59 Day(s) or more 375 ~ 2500Light PreloadHigh Grade / Precision Grade / High Precision Grade / Extra High Precision GradeBall83301350080.580.584.4
59 Day(s) or more 475 ~ 2500NormalStandard GradeBall83301350080.580.584.4
59 Day(s) or more 475 ~ 2500NormalHigh Grade / Precision Grade / High Precision Grade / Extra High Precision GradeBall83301350080.580.584.4
59 Day(s) or more 475 ~ 2500Light PreloadStandard GradeBall83301350080.580.584.4
59 Day(s) or more 475 ~ 2500Light PreloadHigh Grade / Precision Grade / High Precision Grade / Extra High Precision GradeBall83301350080.580.584.4
59 Day(s) or more 575 ~ 2500NormalStandard GradeBall83301350080.580.584.4
59 Day(s) or more 575 ~ 2500NormalHigh Grade / Precision Grade / High Precision Grade / Extra High Precision GradeBall83301350080.580.584.4
59 Day(s) or more 575 ~ 2500Light PreloadStandard GradeBall83301350080.580.584.4
59 Day(s) or more 575 ~ 2500Light PreloadHigh Grade / Precision Grade / High Precision Grade / Extra High Precision GradeBall83301350080.580.584.4

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Set / Single Item Set Block Type Standard Rail Type Standard
Rail Width W1(mm) 15 Mounting Height M(mm) 28 Material Stainless Steel
Nominal Part Number 15 Ball Alignment 4 Rows of Circular Retainer No
Lubrication System No The outside dimension W of block(mm) 34 The outside dimension L of block(mm) 75
Mounting hole for blocks Tapped Holes The number of mounting hole for blocks(piece) 4 Mounting Hole Dimension S(M) M4
Mounting Hole Screw Depth(mm) 5 The dimension L1 of bocks(mm) 38.8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)