• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Full-Ball LM Guide - Cross LM guide CSR Type

Full-Ball LM Guide - Cross LM guide CSR Type

Cross shape has an identical interior structure to HSR. HSR units, the LM guide full-ball type is more compact and provides higher rigidity and precision.

PDF

Japanese Only

Part Number
CSR15+[64-2500/1]/[64-2500/1]L[P,​SP,​UP]
CSR15C1+[64-2500/1]/[64-2500/1]L[P,​SP,​UP]
CSR20+[103-3000/1]/[103-3000/1]L[P,​SP,​UP]
CSR20C[0,​1]+[103-3000/1]/[103-3000/1]L[P,​SP,​UP]
CSR20S+[87-3000/1]/[87-3000/1]L[P,​SP,​UP]
CSR20SC[0,​1]+[87-3000/1]/[87-3000/1]L[P,​SP,​UP]
CSR25+[116-3000/1]/[116-3000/1]L[P,​SP,​UP]
CSR25C[0,​1]+[116-3000/1]/[116-3000/1]L[P,​SP,​UP]
CSR25S+[97-3000/1]/[97-3000/1]L[P,​SP,​UP]
CSR25SC[0,​1]+[97-3000/1]/[97-3000/1]L[P,​SP,​UP]
CSR30+[134-3000/1]/[134-3000/1]L[P,​SP,​UP]
CSR30C[0,​1]+[134-3000/1]/[134-3000/1]L[P,​SP,​UP]
CSR30S+[111-3000/1]/[111-3000/1]L[P,​SP,​UP]
CSR30SC[0,​1]+[111-3000/1]/[111-3000/1]L[P,​SP,​UP]
CSR35+[148-3000/1]/[148-3000/1]L[P,​SP,​UP]
CSR35C[0,​1]+[148-3000/1]/[148-3000/1]L[P,​SP,​UP]
CSR45+[188-3090/1]/[188-3090/1]L[P,​SP,​UP]
CSR45C[0,​1]+[188-3090/1]/[188-3090/1]L[P,​SP,​UP]
2CSR15C1+[64-2500/1]/[64-2500/1]L[P,​SP,​UP]
2CSR15+[64-2500/1]/[64-2500/1]L[P,​SP,​UP]
2CSR20+[103-3000/1]/[103-3000/1]L[P,​SP,​UP]
2CSR20C[0,​1]+[103-3000/1]/[103-3000/1]L[P,​SP,​UP]
2CSR20S+[87-3000/1]/[87-3000/1]L[P,​SP,​UP]
2CSR20SC[0,​1]+[87-3000/1]/[87-3000/1]L[P,​SP,​UP]
2CSR25+[116-3000/1]/[116-3000/1]L[P,​SP,​UP]
2CSR25C[0,​1]+[116-3000/1]/[116-3000/1]L[P,​SP,​UP]
2CSR25S+[97-3000/1]/[97-3000/1]L[P,​SP,​UP]
2CSR25SC[0,​1]+[97-3000/1]/[97-3000/1]L[P,​SP,​UP]
2CSR30+[134-3000/1]/[134-3000/1]L[P,​SP,​UP]
2CSR30C[0,​1]+[134-3000/1]/[134-3000/1]L[P,​SP,​UP]
2CSR30S+[111-3000/1]/[111-3000/1]L[P,​SP,​UP]
2CSR30SC[0,​1]+[111-3000/1]/[111-3000/1]L[P,​SP,​UP]
2CSR35+[148-3000/1]/[148-3000/1]L[P,​SP,​UP]
2CSR35C[0,​1]+[148-3000/1]/[148-3000/1]L[P,​SP,​UP]
2CSR45+[188-3090/1]/[188-3090/1]L[P,​SP,​UP]
2CSR45C[0,​1]+[188-3090/1]/[188-3090/1]L[P,​SP,​UP]
3CSR15+[64-2500/1]/[64-2500/1]L[P,​SP,​UP]
3CSR15C1+[64-2500/1]/[64-2500/1]L[P,​SP,​UP]
3CSR20C[0,​1]+[103-3000/1]/[103-3000/1]L[P,​SP,​UP]
3CSR20+[103-3000/1]/[103-3000/1]L[P,​SP,​UP]
3CSR20SC[0,​1]+[87-3000/1]/[87-3000/1]L[P,​SP,​UP]
3CSR20S+[87-3000/1]/[87-3000/1]L[P,​SP,​UP]
3CSR25C[0,​1]+[116-3000/1]/[116-3000/1]L[P,​SP,​UP]
3CSR25+[116-3000/1]/[116-3000/1]L[P,​SP,​UP]
3CSR25SC[0,​1]+[97-3000/1]/[97-3000/1]L[P,​SP,​UP]
3CSR25S+[97-3000/1]/[97-3000/1]L[P,​SP,​UP]
3CSR30C[0,​1]+[134-3000/1]/[134-3000/1]L[P,​SP,​UP]
3CSR30+[134-3000/1]/[134-3000/1]L[P,​SP,​UP]
3CSR30SC[0,​1]+[111-3000/1]/[111-3000/1]L[P,​SP,​UP]
3CSR30S+[111-3000/1]/[111-3000/1]L[P,​SP,​UP]
3CSR35C[0,​1]+[148-3000/1]/[148-3000/1]L[P,​SP,​UP]
3CSR35+[148-3000/1]/[148-3000/1]L[P,​SP,​UP]
3CSR45C[0,​1]+[188-3090/1]/[188-3090/1]L[P,​SP,​UP]
3CSR45+[188-3090/1]/[188-3090/1]L[P,​SP,​UP]
4CSR15C1+[64-2500/1]/[64-2500/1]L[P,​SP,​UP]
4CSR15+[64-2500/1]/[64-2500/1]L[P,​SP,​UP]
4CSR20+[103-3000/1]/[103-3000/1]L[P,​SP,​UP]
4CSR20C[0,​1]+[103-3000/1]/[103-3000/1]L[P,​SP,​UP]
4CSR20S+[87-3000/1]/[87-3000/1]L[P,​SP,​UP]
4CSR20SC[0,​1]+[87-3000/1]/[87-3000/1]L[P,​SP,​UP]
Part NumberVolume DiscountDays to Shipวันจัดส่งRail Width W1
(mm)
Mounting Height M
(mm)
The number of LM blocks combined with an axis Rail Length L
(mm)
Radial Clearance Accuracy Grade Nominal Part Number Length of Y axis Rail (Only Applies To The Cross-guide) Rolling Element Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
The outside dimension W of block
(mm)
The outside dimension L of block
(mm)
The number of mounting hole for blocks
(piece)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Allowable static moment Mo
(N·m)
89 Day(s) or more 1547164 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade1564 ~ 2500Ball83301350038.856.62×2M4680.5
89 Day(s) or more 1547164 ~ 2500Light PreloadPrecision Grade / High Precision Grade / Extra High Precision Grade1564 ~ 2500Ball83301350038.856.62×2M4680.5
89 Day(s) or more 20571103 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade20103 ~ 3000Ball213003180066.8902×5M58270
89 Day(s) or more 20571103 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade20103 ~ 3000Ball213003180066.8902×5M58270
89 Day(s) or more 2057187 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade2087 ~ 3000Ball138002380050.8742×2M58190
89 Day(s) or more 2057187 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade2087 ~ 3000Ball138002380050.8742×2M58190
89 Day(s) or more 23701116 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade25116 ~ 3000Ball272004590078.6102.22×5M610459
89 Day(s) or more 23701116 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade25116 ~ 3000Ball272004590078.6102.22×5M610459
89 Day(s) or more 2370197 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade2597 ~ 3000Ball199003440059.583.12×2M610307
89 Day(s) or more 2370197 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade2597 ~ 3000Ball199003440059.583.12×2M610307
89 Day(s) or more 28821134 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade30134 ~ 3000Ball373006250093120.62×5M610751
89 Day(s) or more 28821134 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade30134 ~ 3000Ball373006250093120.62×5M610751
89 Day(s) or more 28821111 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade30111 ~ 3000Ball280004680070.4982×2M610524
89 Day(s) or more 28821111 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade30111 ~ 3000Ball280004680070.4982×2M610524
89 Day(s) or more 34951148 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade35148 ~ 3000Ball5020081500105.8134.82×5M8141200
89 Day(s) or more 34951148 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade35148 ~ 3000Ball5020081500105.8134.82×5M8141200
89 Day(s) or more 451181188 ~ 3090NormalPrecision Grade / High Precision Grade / Extra High Precision Grade45188 ~ 3090Ball80400127500129.8170.82×5M10152430
89 Day(s) or more 451181188 ~ 3090Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade45188 ~ 3090Ball80400127500129.8170.82×5M10152430
89 Day(s) or more 1547264 ~ 2500Light PreloadPrecision Grade / High Precision Grade / Extra High Precision Grade1564 ~ 2500Ball83301350038.856.62×2M4680.5
89 Day(s) or more 1547264 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade1564 ~ 2500Ball83301350038.856.62×2M4680.5
89 Day(s) or more 20572103 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade20103 ~ 3000Ball213003180066.8902×5M58270
89 Day(s) or more 20572103 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade20103 ~ 3000Ball213003180066.8902×5M58270
89 Day(s) or more 2057287 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade2087 ~ 3000Ball138002380050.8742×2M58190
89 Day(s) or more 2057287 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade2087 ~ 3000Ball138002380050.8742×2M58190
89 Day(s) or more 23702116 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade25116 ~ 3000Ball272004590078.6102.22×5M610459
89 Day(s) or more 23702116 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade25116 ~ 3000Ball272004590078.6102.22×5M610459
89 Day(s) or more 2370297 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade2597 ~ 3000Ball199003440059.583.12×2M610307
89 Day(s) or more 2370297 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade2597 ~ 3000Ball199003440059.583.12×2M610307
89 Day(s) or more 28822134 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade30134 ~ 3000Ball373006250093120.62×5M610751
89 Day(s) or more 28822134 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade30134 ~ 3000Ball373006250093120.62×5M610751
89 Day(s) or more 28822111 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade30111 ~ 3000Ball280004680070.4982×2M610524
89 Day(s) or more 28822111 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade30111 ~ 3000Ball280004680070.4982×2M610524
89 Day(s) or more 34952148 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade35148 ~ 3000Ball5020081500105.8134.82×5M8141200
89 Day(s) or more 34952148 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade35148 ~ 3000Ball5020081500105.8134.82×5M8141200
89 Day(s) or more 451182188 ~ 3090NormalPrecision Grade / High Precision Grade / Extra High Precision Grade45188 ~ 3090Ball80400127500129.8170.82×5M10152430
89 Day(s) or more 451182188 ~ 3090Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade45188 ~ 3090Ball80400127500129.8170.82×5M10152430
89 Day(s) or more 1547364 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade1564 ~ 2500Ball83301350038.856.62×2M4680.5
89 Day(s) or more 1547364 ~ 2500Light PreloadPrecision Grade / High Precision Grade / Extra High Precision Grade1564 ~ 2500Ball83301350038.856.62×2M4680.5
89 Day(s) or more 20573103 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade20103 ~ 3000Ball213003180066.8902×5M58270
89 Day(s) or more 20573103 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade20103 ~ 3000Ball213003180066.8902×5M58270
89 Day(s) or more 2057387 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade2087 ~ 3000Ball138002380050.8742×2M58190
89 Day(s) or more 2057387 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade2087 ~ 3000Ball138002380050.8742×2M58190
89 Day(s) or more 23703116 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade25116 ~ 3000Ball272004590078.6102.22×5M610459
89 Day(s) or more 23703116 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade25116 ~ 3000Ball272004590078.6102.22×5M610459
89 Day(s) or more 2370397 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade2597 ~ 3000Ball199003440059.583.12×2M610307
89 Day(s) or more 2370397 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade2597 ~ 3000Ball199003440059.583.12×2M610307
89 Day(s) or more 28823134 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade30134 ~ 3000Ball373006250093120.62×5M610751
89 Day(s) or more 28823134 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade30134 ~ 3000Ball373006250093120.62×5M610751
89 Day(s) or more 28823111 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade30111 ~ 3000Ball280004680070.4982×2M610524
89 Day(s) or more 28823111 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade30111 ~ 3000Ball280004680070.4982×2M610524
89 Day(s) or more 34953148 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade35148 ~ 3000Ball5020081500105.8134.82×5M8141200
89 Day(s) or more 34953148 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade35148 ~ 3000Ball5020081500105.8134.82×5M8141200
89 Day(s) or more 451183188 ~ 3090Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade45188 ~ 3090Ball80400127500129.8170.82×5M10152430
89 Day(s) or more 451183188 ~ 3090NormalPrecision Grade / High Precision Grade / Extra High Precision Grade45188 ~ 3090Ball80400127500129.8170.82×5M10152430
89 Day(s) or more 1547464 ~ 2500Light PreloadPrecision Grade / High Precision Grade / Extra High Precision Grade1564 ~ 2500Ball83301350038.856.62×2M4680.5
89 Day(s) or more 1547464 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade1564 ~ 2500Ball83301350038.856.62×2M4680.5
89 Day(s) or more 20574103 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade20103 ~ 3000Ball213003180066.8902×5M58270
89 Day(s) or more 20574103 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade20103 ~ 3000Ball213003180066.8902×5M58270
89 Day(s) or more 2057487 ~ 3000NormalPrecision Grade / High Precision Grade / Extra High Precision Grade2087 ~ 3000Ball138002380050.8742×2M58190
89 Day(s) or more 2057487 ~ 3000Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade2087 ~ 3000Ball138002380050.8742×2M58190

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Type Cross guide Block Shape Standard Rail Type Standard
Material Carbon Steel Ball Alignment 4 Rows of Circular Retainers No
Lubrication System Lubricant Application Mounting hole for blocks Tapped Holes