• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

LM Guide Cross LM Guide SCR Type with Ball Retainer

LM Guide Cross LM Guide SCR Type with Ball Retainer

A cross type with the same internal structure as the SHS. More compact and provides higher rigidity and precision than a combination of two of SHS.

[Features]
· The balls roll along the four precision machined raceways on the LM rail and LM block. The ball array is circulated via the end plate which is embedded into the ball retainer and LM block.
· An integrated LM guide consisting of two LM rails. Features the same internal structure as the proven SHS type caged (in ball retainer) LM guide. Intersects in a cross shaped on rear surface.
· Becomes an orthogonal linear motion system with just the SCR type, so no conventional saddles are required. The structure of X-Y motion has been simplified, and it is possible to make it more compact.
· 4-direction load, LM block operation

PDF

Japanese Only

Part Number
SCR15S+[71-2500/1]/[71-2500/1]L[P,​SP,​UP]
SCR15SC1+[71-2500/1]/[71-2500/1]L[P,​SP,​UP]
SCR20+[111-2500/1]/[111-2500/1]L[P,​SP,​UP]
SCR20C[0,​1]+[111-2500/1]/[111-2500/1]L[P,​SP,​UP]
SCR20S+[92-2500/1]/[92-2500/1]L[P,​SP,​UP]
SCR20SC[0,​1]+[92-2500/1]/[92-2500/1]L[P,​SP,​UP]
SCR25+[122-2500/1]/[122-2500/1]L[P,​SP,​UP]
SCR25C[0,​1]+[122-2500/1]/[122-2500/1]L[P,​SP,​UP]
SCR30+[144-2500/1]/[144-2500/1]L[P,​SP,​UP]
SCR30C[0,​1]+[144-2500/1]/[144-2500/1]L[P,​SP,​UP]
SCR35+[165-2500/1]/[165-2500/1]L[P,​SP,​UP]
SCR35C[0,​1]+[165-2500/1]/[165-2500/1]L[P,​SP,​UP]
SCR45+[191-2500/1]/[191-2500/1]L[P,​SP,​UP]
SCR45C[0,​1]+[191-2500/1]/[191-2500/1]L[P,​SP,​UP]
SCR65+[289-2500/1]/[289-2500/1]L[P,​SP,​UP]
SCR65C[0,​1]+[289-2500/1]/[289-2500/1]L[P,​SP,​UP]
2SCR15SC1+[71-2500/1]/[71-2500/1]L[P,​SP,​UP]
2SCR15S+[71-2500/1]/[71-2500/1]L[P,​SP,​UP]
2SCR20C[0,​1]+[111-2500/1]/[111-2500/1]L[P,​SP,​UP]
2SCR20+[111-2500/1]/[111-2500/1]L[P,​SP,​UP]
2SCR20SC[0,​1]+[92-2500/1]/[92-2500/1]L[P,​SP,​UP]
2SCR20S+[92-2500/1]/[92-2500/1]L[P,​SP,​UP]
2SCR25C[0,​1]+[122-2500/1]/[122-2500/1]L[P,​SP,​UP]
2SCR25+[122-2500/1]/[122-2500/1]L[P,​SP,​UP]
2SCR30C[0,​1]+[144-2500/1]/[144-2500/1]L[P,​SP,​UP]
2SCR30+[144-2500/1]/[144-2500/1]L[P,​SP,​UP]
2SCR35C[0,​1]+[165-2500/1]/[165-2500/1]L[P,​SP,​UP]
2SCR35+[165-2500/1]/[165-2500/1]L[P,​SP,​UP]
2SCR45C[0,​1]+[191-2500/1]/[191-2500/1]L[P,​SP,​UP]
2SCR45+[191-2500/1]/[191-2500/1]L[P,​SP,​UP]
2SCR65C[0,​1]+[289-2500/1]/[289-2500/1]L[P,​SP,​UP]
2SCR65+[289-2500/1]/[289-2500/1]L[P,​SP,​UP]
3SCR15S+[71-2500/1]/[71-2500/1]L[P,​SP,​UP]
3SCR15SC1+[71-2500/1]/[71-2500/1]L[P,​SP,​UP]
3SCR20+[111-2500/1]/[111-2500/1]L[P,​SP,​UP]
3SCR20C[0,​1]+[111-2500/1]/[111-2500/1]L[P,​SP,​UP]
3SCR20S+[92-2500/1]/[92-2500/1]L[P,​SP,​UP]
3SCR20SC[0,​1]+[92-2500/1]/[92-2500/1]L[P,​SP,​UP]
3SCR25+[122-2500/1]/[122-2500/1]L[P,​SP,​UP]
3SCR25C[0,​1]+[122-2500/1]/[122-2500/1]L[P,​SP,​UP]
3SCR30+[144-2500/1]/[144-2500/1]L[P,​SP,​UP]
3SCR30C[0,​1]+[144-2500/1]/[144-2500/1]L[P,​SP,​UP]
3SCR35+[165-2500/1]/[165-2500/1]L[P,​SP,​UP]
3SCR35C[0,​1]+[165-2500/1]/[165-2500/1]L[P,​SP,​UP]
3SCR45+[191-2500/1]/[191-2500/1]L[P,​SP,​UP]
3SCR45C[0,​1]+[191-2500/1]/[191-2500/1]L[P,​SP,​UP]
3SCR65+[289-2500/1]/[289-2500/1]L[P,​SP,​UP]
3SCR65C[0,​1]+[289-2500/1]/[289-2500/1]L[P,​SP,​UP]
4SCR15S+[71-2500/1]/[71-2500/1]L[P,​SP,​UP]
4SCR15SC1+[71-2500/1]/[71-2500/1]L[P,​SP,​UP]
4SCR20+[111-2500/1]/[111-2500/1]L[P,​SP,​UP]
4SCR20C[0,​1]+[111-2500/1]/[111-2500/1]L[P,​SP,​UP]
4SCR20S+[92-2500/1]/[92-2500/1]L[P,​SP,​UP]
4SCR20SC[0,​1]+[92-2500/1]/[92-2500/1]L[P,​SP,​UP]
4SCR25+[122-2500/1]/[122-2500/1]L[P,​SP,​UP]
4SCR25C[0,​1]+[122-2500/1]/[122-2500/1]L[P,​SP,​UP]
4SCR30C[0,​1]+[144-2500/1]/[144-2500/1]L[P,​SP,​UP]
4SCR30+[144-2500/1]/[144-2500/1]L[P,​SP,​UP]
4SCR35+[165-2500/1]/[165-2500/1]L[P,​SP,​UP]
4SCR35C[0,​1]+[165-2500/1]/[165-2500/1]L[P,​SP,​UP]
Part NumberVolume DiscountDays to Shipวันจัดส่งRail Width W1
(mm)
Mounting Height M
(mm)
The number of LM blocks combined with an axis Rail Length L
(mm)
Radial Clearance Accuracy Grade Nominal Part Number Length of Y axis Rail (Only Applies To The Cross-guide) Rolling Element Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MB
(N·m)
The outside dimension W of block
(mm)
The outside dimension L of block
(mm)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
The dimension L1 of bocks
(mm)
Allowable static moment Mo
(N·m)
89 Day(s) or more 1547171 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade1571 ~ 2500Ball14200242002964864.4M4633.4160
89 Day(s) or more 1547171 ~ 2500Light PreloadPrecision Grade / High Precision Grade / Extra High Precision Grade1571 ~ 2500Ball14200242002964864.4M4633.4160
89 Day(s) or more 20571111 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade20111 ~ 2500Ball28100503005687898M5843473
89 Day(s) or more 20571111 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade20111 ~ 2500Ball28100503005687898M5843473
89 Day(s) or more 2057192 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade2092 ~ 2500Ball22300384003345979M5843361
89 Day(s) or more 2057192 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade2092 ~ 2500Ball22300384003345979M5843361
89 Day(s) or more 23701122 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade25122 ~ 2500Ball368006470085088109M61047.4696
89 Day(s) or more 23701122 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade25122 ~ 2500Ball368006470085088109M61047.4696
89 Day(s) or more 28821144 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade30144 ~ 2500Ball54200888001360105131M610581150
89 Day(s) or more 28821144 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade30144 ~ 2500Ball54200888001360105131M610581150
89 Day(s) or more 34951165 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade35165 ~ 2500Ball729001270002340123152M814682010
89 Day(s) or more 34951165 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade35165 ~ 2500Ball729001270002340123152M814682010
89 Day(s) or more 451181191 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade45191 ~ 2500Ball1000001660003460140174M101584.63530
89 Day(s) or more 451181191 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade45191 ~ 2500Ball1000001660003460140174M101584.63530
89 Day(s) or more 631801289 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade65289 ~ 2500Ball25300040800013300226272M142212311900
89 Day(s) or more 631801289 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade65289 ~ 2500Ball25300040800013300226272M142212311900
89 Day(s) or more 1547271 ~ 2500Light PreloadPrecision Grade / High Precision Grade / Extra High Precision Grade1571 ~ 2500Ball14200242002964864.4M4633.4160
89 Day(s) or more 1547271 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade1571 ~ 2500Ball14200242002964864.4M4633.4160
89 Day(s) or more 20572111 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade20111 ~ 2500Ball28100503005687898M5843473
89 Day(s) or more 20572111 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade20111 ~ 2500Ball28100503005687898M5843473
89 Day(s) or more 2057292 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade2092 ~ 2500Ball22300384003345979M5843361
89 Day(s) or more 2057292 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade2092 ~ 2500Ball22300384003345979M5843361
89 Day(s) or more 23702122 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade25122 ~ 2500Ball368006470085088109M61047.4696
89 Day(s) or more 23702122 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade25122 ~ 2500Ball368006470085088109M61047.4696
89 Day(s) or more 28822144 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade30144 ~ 2500Ball54200888001360105131M610581150
89 Day(s) or more 28822144 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade30144 ~ 2500Ball54200888001360105131M610581150
89 Day(s) or more 34952165 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade35165 ~ 2500Ball729001270002340123152M814682010
89 Day(s) or more 34952165 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade35165 ~ 2500Ball729001270002340123152M814682010
89 Day(s) or more 451182191 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade45191 ~ 2500Ball1000001660003460140174M101584.63530
89 Day(s) or more 451182191 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade45191 ~ 2500Ball1000001660003460140174M101584.63530
89 Day(s) or more 631802289 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade65289 ~ 2500Ball25300040800013300226272M142212311900
89 Day(s) or more 631802289 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade65289 ~ 2500Ball25300040800013300226272M142212311900
89 Day(s) or more 1547371 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade1571 ~ 2500Ball14200242002964864.4M4633.4160
89 Day(s) or more 1547371 ~ 2500Light PreloadPrecision Grade / High Precision Grade / Extra High Precision Grade1571 ~ 2500Ball14200242002964864.4M4633.4160
89 Day(s) or more 20573111 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade20111 ~ 2500Ball28100503005687898M5843473
89 Day(s) or more 20573111 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade20111 ~ 2500Ball28100503005687898M5843473
89 Day(s) or more 2057392 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade2092 ~ 2500Ball22300384003345979M5843361
89 Day(s) or more 2057392 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade2092 ~ 2500Ball22300384003345979M5843361
89 Day(s) or more 23703122 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade25122 ~ 2500Ball368006470085088109M61047.4696
89 Day(s) or more 23703122 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade25122 ~ 2500Ball368006470085088109M61047.4696
89 Day(s) or more 28823144 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade30144 ~ 2500Ball54200888001360105131M610581150
89 Day(s) or more 28823144 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade30144 ~ 2500Ball54200888001360105131M610581150
89 Day(s) or more 34953165 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade35165 ~ 2500Ball729001270002340123152M814682010
89 Day(s) or more 34953165 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade35165 ~ 2500Ball729001270002340123152M814682010
89 Day(s) or more 451183191 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade45191 ~ 2500Ball1000001660003460140174M101584.63530
89 Day(s) or more 451183191 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade45191 ~ 2500Ball1000001660003460140174M101584.63530
89 Day(s) or more 631803289 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade65289 ~ 2500Ball25300040800013300226272M142212311900
89 Day(s) or more 631803289 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade65289 ~ 2500Ball25300040800013300226272M142212311900
89 Day(s) or more 1547471 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade1571 ~ 2500Ball14200242002964864.4M4633.4160
89 Day(s) or more 1547471 ~ 2500Light PreloadPrecision Grade / High Precision Grade / Extra High Precision Grade1571 ~ 2500Ball14200242002964864.4M4633.4160
89 Day(s) or more 20574111 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade20111 ~ 2500Ball28100503005687898M5843473
89 Day(s) or more 20574111 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade20111 ~ 2500Ball28100503005687898M5843473
89 Day(s) or more 2057492 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade2092 ~ 2500Ball22300384003345979M5843361
89 Day(s) or more 2057492 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade2092 ~ 2500Ball22300384003345979M5843361
89 Day(s) or more 23704122 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade25122 ~ 2500Ball368006470085088109M61047.4696
89 Day(s) or more 23704122 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade25122 ~ 2500Ball368006470085088109M61047.4696
89 Day(s) or more 28824144 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade30144 ~ 2500Ball54200888001360105131M610581150
89 Day(s) or more 28824144 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade30144 ~ 2500Ball54200888001360105131M610581150
89 Day(s) or more 34954165 ~ 2500NormalPrecision Grade / High Precision Grade / Extra High Precision Grade35165 ~ 2500Ball729001270002340123152M814682010
89 Day(s) or more 34954165 ~ 2500Light Preload / Medium PrecompressionPrecision Grade / High Precision Grade / Extra High Precision Grade35165 ~ 2500Ball729001270002340123152M814682010

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Type Cross guide Block Shape Standard Rail Type Standard
Material Carbon Steel Ball Alignment 4 Rows of Circular Retainers Presence
Mounting hole for blocks Tapped Holes The number of mounting hole for blocks(piece) 2×5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)