• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

All Ball LM Guide, World Standard, high corrosion resistance HSR-M2 type

All Ball LM Guide, World Standard,  high corrosion resistance HSR-M2 type

A type with high corrosion resistance that adopts highly corrosion-resistant stainless steel. The LM rail, LM block, and all other metal parts are comprised of stainless steel, which demonstrates excellent corrosion resistance.

[Features]
· Circulates the ball row using the end plate that is assembled in the LM block when the ball rotates the rotating side with four rows that have been precision ground into the LM block and LM rail.
· Each of the rail rows has been positioned at a 45° contact angle so that the rated load will be the same for all four directions (radial direction, reverse radial direction, horizontal direction) that act on the LM block, which allows it to be used from any position.
· The LM rail and LM block are comprised of a corrosion-resistant stainless steel, and the other metal parts are also comprised of stainless steel, which demonstrates excellent corrosion resistance.
· Thus, surface treatment is not required.
· A type where tapping has been performed on the flange part of the LM block.

PDF

Japanese Only

Part Number
HSR15M2A[1,​2,​3,​4,​5,​6,​7,​8,​9]+[64-1000/1]L
HSR15M2A[1,​2,​3,​4,​5,​6,​7,​8,​9]+[64-1000/1]L[H,​P,​SP,​UP]
HSR15M2A[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[64-1000/1]L
HSR15M2A[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[64-1000/1]L[H,​P,​SP,​UP]
HSR20M2A[1,​2,​3,​4,​5,​6,​7,​8,​9]+[87-1000/1]L
HSR20M2A[1,​2,​3,​4,​5,​6,​7,​8,​9]+[87-1000/1]L[H,​P,​SP,​UP]
HSR20M2A[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[87-1000/1]L
HSR20M2A[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[87-1000/1]L[H,​P,​SP,​UP]
HSR25M2A[1,​2,​3,​4,​5,​6,​7,​8,​9]+[97-1000/1]L
HSR25M2A[1,​2,​3,​4,​5,​6,​7,​8,​9]+[97-1000/1]L[H,​P,​SP,​UP]
HSR25M2A[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[97-1000/1]L
HSR25M2A[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[97-1000/1]L[H,​P,​SP,​UP]
Part NumberVolume DiscountDays to Shipวันจัดส่งRail Width W1
(mm)
Mounting Height M
(mm)
The number of LM blocks combined with an axis Rail Length L
(mm)
Radial Clearance Accuracy Grade Nominal Part Number Rolling Element Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
The outside dimension W of block
(mm)
The outside dimension L of block
(mm)
Mounting Hole Dimension S
(M)
The dimension L1 of bocks
(mm)
59 Day(s) or more 15241 ~ 964 ~ 1000NormalStandard Grade15Ball233020301230012300108004756.6M538.8
59 Day(s) or more 15241 ~ 964 ~ 1000NormalHigh Grade / Precision Grade / High Precision Grade / Extra High Precision Grade15Ball233020301230012300108004756.6M538.8
59 Day(s) or more 15241 ~ 964 ~ 1000Light PreloadStandard Grade15Ball233020301230012300108004756.6M538.8
59 Day(s) or more 15241 ~ 964 ~ 1000Light PreloadHigh Grade / Precision Grade / High Precision Grade / Extra High Precision Grade15Ball233020301230012300108004756.6M538.8
59 Day(s) or more 20301 ~ 987 ~ 1000NormalStandard Grade20Ball386035702900029000265006374M650.8
59 Day(s) or more 20301 ~ 987 ~ 1000NormalHigh Grade / Precision Grade / High Precision Grade / Extra High Precision Grade20Ball386035702900029000265006374M650.8
59 Day(s) or more 20301 ~ 987 ~ 1000Light PreloadStandard Grade20Ball386035702900029000265006374M650.8
59 Day(s) or more 20301 ~ 987 ~ 1000Light PreloadHigh Grade / Precision Grade / High Precision Grade / Extra High Precision Grade20Ball386035702900029000265006374M650.8
59 Day(s) or more 23361 ~ 997 ~ 1000NormalStandard Grade25Ball557051604690046900451007083.1M859.5
59 Day(s) or more 23361 ~ 997 ~ 1000NormalHigh Grade / Precision Grade / High Precision Grade / Extra High Precision Grade25Ball557051604690046900451007083.1M859.5
59 Day(s) or more 23361 ~ 997 ~ 1000Light PreloadStandard Grade25Ball557051604690046900451007083.1M859.5
59 Day(s) or more 23361 ~ 997 ~ 1000Light PreloadHigh Grade / Precision Grade / High Precision Grade / Extra High Precision Grade25Ball557051604690046900451007083.1M859.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Set / Single Item Set Block Type Wide Rail Type Standard
Material Stainless Steel Ball Alignment 4 Rows of Circular Retainer No
Lubrication System Lubricant Application Mounting hole for blocks Tapped Holes The number of mounting hole for blocks(piece) 4
Mounting Hole Screw Depth(mm) Through

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)