Total ball LM guide self-aligning NSR-TBC

Total ball LM guide self-aligning NSR-TBC

A two-piece structure where the splined external cylinder has been installed in a cast iron case. Incurs load in all directions (when there are two or more shafts), and the self-alignment capability makes it easy to mount and achieve accuracy.

[Features]
· A two-piece structure where a cylindrical-shaped splined outer cylinder that has been 120 cut at one location and has been installed in a rigid cast iron case instead of an integrated block, and is the only one like it in the LM guide series.
· Therefore, it can be self-aligned with the case on the fitting side, which allows for use in rough conditions.
· The four ball rows have been positioned in pairs of two on each of the shoulder pars of the LM rail, which allows the entire load from the up, down, left, and right directions to be withstood.
· However, because this is a self-aligning type, therefore it will not be able to withstand the rotation moment (MC) using only 1 shaft.
· High automation

PDF

Japanese Only

Part Number
NSR20TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]+[68-2200/1]L
NSR20TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]+[68-2200/1]L[H,​P,​SP,​UP]
NSR20TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[68-2200/1]L
NSR20TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[68-2200/1]L[H,​P,​SP,​UP]
NSR25TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]+[79-3000/1]L
NSR25TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]+[79-3000/1]L[H,​P,​SP,​UP]
NSR25TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[79-3000/1]L
NSR25TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[79-3000/1]L[H,​P,​SP,​UP]
NSR30TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]+[91-3000/1]L
NSR30TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]+[91-3000/1]L[H,​P,​SP,​UP]
NSR30TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[91-3000/1]L
NSR30TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[91-3000/1]L[H,​P,​SP,​UP]
NSR40TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]+[111-3000/1]L
NSR40TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]+[111-3000/1]L[H,​P,​SP,​UP]
NSR40TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[111-3000/1]L
NSR40TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[111-3000/1]L[H,​P,​SP,​UP]
NSR50TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]+[124-3000/1]L
NSR50TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]+[124-3000/1]L[H,​P,​SP,​UP]
NSR50TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[124-3000/1]L
NSR50TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[124-3000/1]L[H,​P,​SP,​UP]
NSR70TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]+[151-3000/1]L
NSR70TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]+[151-3000/1]L[H,​P,​SP,​UP]
NSR70TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[151-3000/1]L
NSR70TBC[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[151-3000/1]L[H,​P,​SP,​UP]
Part NumberVolume DiscountDays to Shipวันจัดส่ง
37 Day(s) or more
37 Day(s) or more
37 Day(s) or more
37 Day(s) or more
37 Day(s) or more
37 Day(s) or more
37 Day(s) or more
37 Day(s) or more
48 Day(s) or more
48 Day(s) or more
48 Day(s) or more
48 Day(s) or more
89 Day(s) or more
89 Day(s) or more
89 Day(s) or more
89 Day(s) or more
89 Day(s) or more
89 Day(s) or more
89 Day(s) or more
89 Day(s) or more
89 Day(s) or more
89 Day(s) or more
89 Day(s) or more
89 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)