• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Rack/pinion shaped rotary actuator 35RP2 series

Rack/pinion shaped rotary actuator 35RP2 series

[Features]
· Five cylinder diameter types (ø 32 to ø 80) and three mounting support types (SD type, FA type, and FB type) available.
· Features a unique backlash elimination mechanism for getting rid of rattling in the rotating end.
· The swing angle can be adjusted ± 5° using the fine rotation angle adjustment mechanism.
· The highly compatible magnetic proximity AX and AZ type switches are the standard type switches.
· External and mounting dimensions are fully compatible with the 35RP.
· The piston features a built-in magnet as standard, allowing switches to be mounted from the rear as well.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
35RP2-[FA,​FB,​SD][32,​40,​50,​63,​80]T[90,​180]-0
35RP2-[FA,​FB,​SD][32,​40,​50,​63,​80]T[90,​180]-[AE,​AF,​AG,​AH,​AJ,​AK,​AL,​AM,​AN,​AP,​AR,​AS,​AT,​AU,​AW,​AY,​BE,​BF,​BM,​BN,​CE,​CF,​CM,​CN,​CT,​CU,​CV,​CW,​CX,​CY,​S]0
35RP2-[FA,​FB,​SD][32,​40,​50,​63,​80]T[90,​180]-[AE,​AF,​AG,​AH,​AJ,​AK,​AL,​AM,​AN,​AP,​AR,​AS,​AT,​AU,​AW,​AY,​BE,​BF,​BM,​BN,​CE,​CF,​CM,​CN,​CT,​CU,​CV,​CW,​CX,​CY,​S][1,​2]
Part NumberVolume DiscountDays to Shipวันจัดส่งAngle of Oscillation Format Internal diameter of cylinder Number of Switches Switch Type of Support
11 Day(s) or more 90° / 180°T Type32 ~ 80NANAFA type / FB Type / SD Shape
11 Day(s) or more 90° / 180°T Type32 ~ 80NAAE / AF / AG / AH / AJ / AK / AL / AM / AN / AP / AR / AS / AT / AU / AW / AY / BE / BF / BM / BN / CE / CF / CM / CN / CT / CU / CV / CW / CX / CY / SFA type / FB Type / SD Shape
11 Day(s) or more 90° / 180°T Type32 ~ 801 pc / 2 pcAE / AF / AG / AH / AJ / AK / AL / AM / AN / AP / AR / AS / AT / AU / AW / AY / BE / BF / BM / BN / CE / CF / CM / CN / CT / CU / CV / CW / CX / CY / SFA type / FB Type / SD Shape

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)