• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Clamp Unit JEH Series

Clamp Unit JEH Series

[Features]
· Available in the same dimensions for both hydraulic (7MPa) and pneumatic specifications.
· The new design boasts a shorter overall length, helping contribute to more compact tool sizes.
· The rod cover and tool surface seals are simple and reliable thanks to the newly adopted gasket system.
· The main unit features an embedded type magnetic proximity switch, enabling easier and more user-friendly clamping confirmation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
JEHF40X[10,​20,​30,​40,​50]
JEHF40X[10,​20,​30,​40,​50]-[1,​2]
JEHF40X[10,​20,​30,​40,​50]-[SA,​SB]
JEHF40X[10,​20,​30,​40,​50]-[SA,​SB][1,​2]
JEHF40X[10,​20,​30,​40,​50]-U
JEHF40X[10,​20,​30,​40,​50]-U-[1,​2]
JEHF40X[10,​20,​30,​40,​50]-U-[SA,​SB]
JEHF40X[10,​20,​30,​40,​50]-U-[SA,​SB][1,​2]
JEHFE40X[10,​20,​30,​40,​50]
JEHFE40X[10,​20,​30,​40,​50]-[1,​2]
JEHFE40X[10,​20,​30,​40,​50]-[SA,​SB]
JEHFE40X[10,​20,​30,​40,​50]-[SA,​SB][1,​2]
JEHFE40X[10,​20,​30,​40,​50]-U
JEHFE40X[10,​20,​30,​40,​50]-U-[1,​2]
JEHFE40X[10,​20,​30,​40,​50]-U-[SA,​SB]
JEHFE40X[10,​20,​30,​40,​50]-U-[SA,​SB][1,​2]
JEHFEH40X[10,​20,​30,​40,​50]
JEHFEH40X[10,​20,​30,​40,​50]-[1,​2]
JEHFEH40X[10,​20,​30,​40,​50]-[SA,​SB]
JEHFEH40X[10,​20,​30,​40,​50]-[SA,​SB][1,​2]
JEHFEH40X[10,​20,​30,​40,​50]-U
JEHFEH40X[10,​20,​30,​40,​50]-U-[1,​2]
JEHFEH40X[10,​20,​30,​40,​50]-U-[SA,​SB]
JEHFEH40X[10,​20,​30,​40,​50]-U-[SA,​SB][1,​2]
JEHFEW40X[10,​20,​30,​40,​50]
JEHFEW40X[10,​20,​30,​40,​50]-[1,​2]
JEHFEW40X[10,​20,​30,​40,​50]-[SA,​SB]
JEHFEW40X[10,​20,​30,​40,​50]-[SA,​SB][1,​2]
JEHFEW40X[10,​20,​30,​40,​50]-U
JEHFEW40X[10,​20,​30,​40,​50]-U-[1,​2]
JEHFEW40X[10,​20,​30,​40,​50]-U-[SA,​SB]
JEHFEW40X[10,​20,​30,​40,​50]-U-[SA,​SB][1,​2]
JEHFEWH40X[10,​20,​30,​40,​50]
JEHFEWH40X[10,​20,​30,​40,​50]-[1,​2]
JEHFEWH40X[10,​20,​30,​40,​50]-[SA,​SB]
JEHFEWH40X[10,​20,​30,​40,​50]-[SA,​SB][1,​2]
JEHFEWH40X[10,​20,​30,​40,​50]-U
JEHFEWH40X[10,​20,​30,​40,​50]-U-[1,​2]
JEHFEWH40X[10,​20,​30,​40,​50]-U-[SA,​SB]
JEHFEWH40X[10,​20,​30,​40,​50]-U-[SA,​SB][1,​2]
JEHFH40X[10,​20,​30,​40,​50]
JEHFH40X[10,​20,​30,​40,​50]-[1,​2]
JEHFH40X[10,​20,​30,​40,​50]-[SA,​SB]
JEHFH40X[10,​20,​30,​40,​50]-[SA,​SB][1,​2]
JEHFH40X[10,​20,​30,​40,​50]-U
JEHFH40X[10,​20,​30,​40,​50]-U-[1,​2]
JEHFH40X[10,​20,​30,​40,​50]-U-[SA,​SB]
JEHFH40X[10,​20,​30,​40,​50]-U-[SA,​SB][1,​2]
JEHFW40X[10,​20,​30,​40,​50]
JEHFW40X[10,​20,​30,​40,​50]-[1,​2]
JEHFW40X[10,​20,​30,​40,​50]-[SA,​SB]
JEHFW40X[10,​20,​30,​40,​50]-[SA,​SB][1,​2]
JEHFW40X[10,​20,​30,​40,​50]-U
JEHFW40X[10,​20,​30,​40,​50]-U-[1,​2]
JEHFW40X[10,​20,​30,​40,​50]-U-[SA,​SB]
JEHFW40X[10,​20,​30,​40,​50]-U-[SA,​SB][1,​2]
JEHFWH40X[10,​20,​30,​40,​50]
JEHFWH40X[10,​20,​30,​40,​50]-[1,​2]
JEHFWH40X[10,​20,​30,​40,​50]-[SA,​SB]
JEHFWH40X[10,​20,​30,​40,​50]-[SA,​SB][1,​2]
Part NumberVolume DiscountDays to Shipวันจัดส่งOperation Mode Dust Wiper Specifications Swivel direction Rod Tip Shape Piping Port Position Internal diameter Stroke Clamp Options Switch Code Switch Number
Quote Front Mount ShapeStandard-Pin ShapeRod Side Female Thread and Gasket32 ~ 6310 ~ 50NANANA
Quote Front Mount ShapeStandard-Pin ShapeRod Side Female Thread and Gasket32 ~ 6310 ~ 50NANA1 pieces included / 2 pieces included
Quote Front Mount ShapeStandard-Pin ShapeRod Side Female Thread and Gasket32 ~ 6310 ~ 50NAContact Switch / Non-Contact SwitchNA
Quote Front Mount ShapeStandard-Pin ShapeRod Side Female Thread and Gasket32 ~ 6310 ~ 50NAContact Switch / Non-Contact Switch1 pieces included / 2 pieces included
Quote Front Mount ShapeStandard-Pin ShapeRod Side Female Thread and Gasket32 ~ 6310 ~ 50With Side SupportNANA
Quote Front Mount ShapeStandard-Pin ShapeRod Side Female Thread and Gasket32 ~ 6310 ~ 50With Side SupportNA1 pieces included / 2 pieces included
Quote Front Mount ShapeStandard-Pin ShapeRod Side Female Thread and Gasket32 ~ 6310 ~ 50With Side SupportContact Switch / Non-Contact SwitchNA
Quote Front Mount ShapeStandard-Pin ShapeRod Side Female Thread and Gasket32 ~ 6310 ~ 50With Side SupportContact Switch / Non-Contact Switch1 pieces included / 2 pieces included
Quote Front Mount ShapeFluorine Rubber-Pin ShapeRod Side Female Thread and Gasket32 ~ 6310 ~ 50NANANA
Quote Front Mount ShapeFluorine Rubber-Pin ShapeRod Side Female Thread and Gasket32 ~ 6310 ~ 50NANA1 pieces included / 2 pieces included
Quote Front Mount ShapeFluorine Rubber-Pin ShapeRod Side Female Thread and Gasket32 ~ 6310 ~ 50NAContact Switch / Non-Contact SwitchNA
Quote Front Mount ShapeFluorine Rubber-Pin ShapeRod Side Female Thread and Gasket32 ~ 6310 ~ 50NAContact Switch / Non-Contact Switch1 pieces included / 2 pieces included
Quote Front Mount ShapeFluorine Rubber-Pin ShapeRod Side Female Thread and Gasket32 ~ 6310 ~ 50With Side SupportNANA
Quote Front Mount ShapeFluorine Rubber-Pin ShapeRod Side Female Thread and Gasket32 ~ 6310 ~ 50With Side SupportNA1 pieces included / 2 pieces included
Quote Front Mount ShapeFluorine Rubber-Pin ShapeRod Side Female Thread and Gasket32 ~ 6310 ~ 50With Side SupportContact Switch / Non-Contact SwitchNA
Quote Front Mount ShapeFluorine Rubber-Pin ShapeRod Side Female Thread and Gasket32 ~ 6310 ~ 50With Side SupportContact Switch / Non-Contact Switch1 pieces included / 2 pieces included
Quote Front Mount ShapeFluorine Rubber-Pin ShapeHead Side Female Thread32 ~ 6310 ~ 50NANANA
Quote Front Mount ShapeFluorine Rubber-Pin ShapeHead Side Female Thread32 ~ 6310 ~ 50NANA1 pieces included / 2 pieces included
Quote Front Mount ShapeFluorine Rubber-Pin ShapeHead Side Female Thread32 ~ 6310 ~ 50NAContact Switch / Non-Contact SwitchNA
Quote Front Mount ShapeFluorine Rubber-Pin ShapeHead Side Female Thread32 ~ 6310 ~ 50NAContact Switch / Non-Contact Switch1 pieces included / 2 pieces included
Quote Front Mount ShapeFluorine Rubber-Pin ShapeHead Side Female Thread32 ~ 6310 ~ 50With Side SupportNANA
Quote Front Mount ShapeFluorine Rubber-Pin ShapeHead Side Female Thread32 ~ 6310 ~ 50With Side SupportNA1 pieces included / 2 pieces included
Quote Front Mount ShapeFluorine Rubber-Pin ShapeHead Side Female Thread32 ~ 6310 ~ 50With Side SupportContact Switch / Non-Contact SwitchNA
Quote Front Mount ShapeFluorine Rubber-Pin ShapeHead Side Female Thread32 ~ 6310 ~ 50With Side SupportContact Switch / Non-Contact Switch1 pieces included / 2 pieces included
Quote Front Mount ShapeFluorine Rubber-Male Thread TypeRod Side Female Thread and Gasket32 ~ 6310 ~ 50NANANA
Quote Front Mount ShapeFluorine Rubber-Male Thread TypeRod Side Female Thread and Gasket32 ~ 6310 ~ 50NANA1 pieces included / 2 pieces included
Quote Front Mount ShapeFluorine Rubber-Male Thread TypeRod Side Female Thread and Gasket32 ~ 6310 ~ 50NAContact Switch / Non-Contact SwitchNA
Quote Front Mount ShapeFluorine Rubber-Male Thread TypeRod Side Female Thread and Gasket32 ~ 6310 ~ 50NAContact Switch / Non-Contact Switch1 pieces included / 2 pieces included
Quote Front Mount ShapeFluorine Rubber-Male Thread TypeRod Side Female Thread and Gasket32 ~ 6310 ~ 50With Side SupportNANA
Quote Front Mount ShapeFluorine Rubber-Male Thread TypeRod Side Female Thread and Gasket32 ~ 6310 ~ 50With Side SupportNA1 pieces included / 2 pieces included
Quote Front Mount ShapeFluorine Rubber-Male Thread TypeRod Side Female Thread and Gasket32 ~ 6310 ~ 50With Side SupportContact Switch / Non-Contact SwitchNA
Quote Front Mount ShapeFluorine Rubber-Male Thread TypeRod Side Female Thread and Gasket32 ~ 6310 ~ 50With Side SupportContact Switch / Non-Contact Switch1 pieces included / 2 pieces included
Quote Front Mount ShapeFluorine Rubber-Male Thread TypeHead Side Female Thread32 ~ 6310 ~ 50NANANA
Quote Front Mount ShapeFluorine Rubber-Male Thread TypeHead Side Female Thread32 ~ 6310 ~ 50NANA1 pieces included / 2 pieces included
Quote Front Mount ShapeFluorine Rubber-Male Thread TypeHead Side Female Thread32 ~ 6310 ~ 50NAContact Switch / Non-Contact SwitchNA
Quote Front Mount ShapeFluorine Rubber-Male Thread TypeHead Side Female Thread32 ~ 6310 ~ 50NAContact Switch / Non-Contact Switch1 pieces included / 2 pieces included
Quote Front Mount ShapeFluorine Rubber-Male Thread TypeHead Side Female Thread32 ~ 6310 ~ 50With Side SupportNANA
Quote Front Mount ShapeFluorine Rubber-Male Thread TypeHead Side Female Thread32 ~ 6310 ~ 50With Side SupportNA1 pieces included / 2 pieces included
Quote Front Mount ShapeFluorine Rubber-Male Thread TypeHead Side Female Thread32 ~ 6310 ~ 50With Side SupportContact Switch / Non-Contact SwitchNA
Quote Front Mount ShapeFluorine Rubber-Male Thread TypeHead Side Female Thread32 ~ 6310 ~ 50With Side SupportContact Switch / Non-Contact Switch1 pieces included / 2 pieces included
Quote Front Mount ShapeStandard-Pin ShapeHead Side Female Thread32 ~ 6310 ~ 50NANANA
Quote Front Mount ShapeStandard-Pin ShapeHead Side Female Thread32 ~ 6310 ~ 50NANA1 pieces included / 2 pieces included
Quote Front Mount ShapeStandard-Pin ShapeHead Side Female Thread32 ~ 6310 ~ 50NAContact Switch / Non-Contact SwitchNA
Quote Front Mount ShapeStandard-Pin ShapeHead Side Female Thread32 ~ 6310 ~ 50NAContact Switch / Non-Contact Switch1 pieces included / 2 pieces included
Quote Front Mount ShapeStandard-Pin ShapeHead Side Female Thread32 ~ 6310 ~ 50With Side SupportNANA
Quote Front Mount ShapeStandard-Pin ShapeHead Side Female Thread32 ~ 6310 ~ 50With Side SupportNA1 pieces included / 2 pieces included
Quote Front Mount ShapeStandard-Pin ShapeHead Side Female Thread32 ~ 6310 ~ 50With Side SupportContact Switch / Non-Contact SwitchNA
Quote Front Mount ShapeStandard-Pin ShapeHead Side Female Thread32 ~ 6310 ~ 50With Side SupportContact Switch / Non-Contact Switch1 pieces included / 2 pieces included
Quote Front Mount ShapeStandard-Male Thread TypeRod Side Female Thread and Gasket32 ~ 6310 ~ 50NANANA
Quote Front Mount ShapeStandard-Male Thread TypeRod Side Female Thread and Gasket32 ~ 6310 ~ 50NANA1 pieces included / 2 pieces included
Quote Front Mount ShapeStandard-Male Thread TypeRod Side Female Thread and Gasket32 ~ 6310 ~ 50NAContact Switch / Non-Contact SwitchNA
Quote Front Mount ShapeStandard-Male Thread TypeRod Side Female Thread and Gasket32 ~ 6310 ~ 50NAContact Switch / Non-Contact Switch1 pieces included / 2 pieces included
Quote Front Mount ShapeStandard-Male Thread TypeRod Side Female Thread and Gasket32 ~ 6310 ~ 50With Side SupportNANA
Quote Front Mount ShapeStandard-Male Thread TypeRod Side Female Thread and Gasket32 ~ 6310 ~ 50With Side SupportNA1 pieces included / 2 pieces included
Quote Front Mount ShapeStandard-Male Thread TypeRod Side Female Thread and Gasket32 ~ 6310 ~ 50With Side SupportContact Switch / Non-Contact SwitchNA
Quote Front Mount ShapeStandard-Male Thread TypeRod Side Female Thread and Gasket32 ~ 6310 ~ 50With Side SupportContact Switch / Non-Contact Switch1 pieces included / 2 pieces included
Quote Front Mount ShapeStandard-Male Thread TypeHead Side Female Thread32 ~ 6310 ~ 50NANANA
Quote Front Mount ShapeStandard-Male Thread TypeHead Side Female Thread32 ~ 6310 ~ 50NANA1 pieces included / 2 pieces included
Quote Front Mount ShapeStandard-Male Thread TypeHead Side Female Thread32 ~ 6310 ~ 50NAContact Switch / Non-Contact SwitchNA
Quote Front Mount ShapeStandard-Male Thread TypeHead Side Female Thread32 ~ 6310 ~ 50NAContact Switch / Non-Contact Switch1 pieces included / 2 pieces included

Loading...กำลังโหลด …

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)