• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Electropneumatic regulator Parect electropneumatic regulator EV2100V series

Electropneumatic regulator Parect electropneumatic regulator EV2100V series

High precision pressure regulating valve. Electromagnetic vacuum valve type. Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· A high precision electropneumatic regulator equipped with semiconductor sensor and electric control circuit for continuous vacuum through electrical signals.
· Compact, light weight, modular joining capability.
· High precision, high response speed.
· Uses manifold type.
· Abundant input signals.
· One-touch wiring.
· Capable of monitoring pressure.
· Equivalent to the IP64 protective construction

PDF

Japanese Only

 
Part Number
EV2100V-008
EV2100V-008-P70
EV2100V-008-B4
EV2100V-008-B4-P70
EV2100V-008-C[11,​13]
EV2100V-008-C[11,​13]-P70
EV2100V-008-C[11,​13]B4
EV2100V-008-C[11,​13]B4-P70
EV2100V-008-C[11,​13]K1
EV2100V-008-C[11,​13]K1-P70
EV2100V-008-C[11,​13]K1[B4,​T]
EV2100V-008-C[11,​13]K1[B4,​T]-P70
EV2100V-008-K1
EV2100V-008-K1-P70
EV2100V-008-K1[B4,​T]
EV2100V-008-K1[B4,​T]-P70
EV2100V-108
EV2100V-108-P70
EV2100V-108-B4
EV2100V-108-B4-P70
EV2100V-108-C[11,​13]
EV2100V-108-C[11,​13]-P70
EV2100V-108-C[11,​13]B4
EV2100V-108-C[11,​13]B4-P70
EV2100V-108-C[11,​13]K1
EV2100V-108-C[11,​13]K1-P70
EV2100V-108-C[11,​13]K1[B4,​T]
EV2100V-108-C[11,​13]K1[B4,​T]-P70
EV2100V-108-K1
EV2100V-108-K1-P70
EV2100V-108-K1[B4,​T]
EV2100V-108-K1[B4,​T]-P70
EV2100V-208
EV2100V-208-P70
EV2100V-208-B4
EV2100V-208-B4-P70
EV2100V-208-C[11,​13]
EV2100V-208-C[11,​13]-P70
EV2100V-208-C[11,​13]B4
EV2100V-208-C[11,​13]B4-P70
EV2100V-208-C[11,​13]K1
EV2100V-208-C[11,​13]K1-P70
EV2100V-208-C[11,​13]K1[B4,​T]
EV2100V-208-C[11,​13]K1[B4,​T]-P70
EV2100V-208-K1
EV2100V-208-K1-P70
EV2100V-208-K1[B4,​T]
EV2100V-208-K1[B4,​T]-P70
EV2100V-308
EV2100V-308-P70
EV2100V-308-B4
EV2100V-308-B4-P70
EV2100V-308-C[11,​13]
EV2100V-308-C[11,​13]-P70
EV2100V-308-C[11,​13]B4
EV2100V-308-C[11,​13]B4-P70
EV2100V-308-C[11,​13]K1
EV2100V-308-C[11,​13]K1-P70
EV2100V-308-C[11,​13]K1[B4,​T]
EV2100V-308-C[11,​13]K1[B4,​T]-P70
Part NumberVolume DiscountDays to Shipวันจัดส่งOperating Environment Supply Side, Connection Type Supply Side, Connection Dia. Operating Pressure Range
(MPa)
Input Signal Power Supply Body Format Air Intake Options Bracket Options Cable Option
23 Day(s) or more Standard-1/4-0.096~DC0-10VDC24VSingle ItemIntake Block 1NANA
23 Day(s) or more Available in Clean-1/4-0.096~DC0-10VDC24VSingle ItemIntake Block 1NANA
23 Day(s) or more Standard-1/4-0.096~DC0-10VDC24VSingle ItemIntake Block 1B-Shaped BracketNA
23 Day(s) or more Available in Clean-1/4-0.096~DC0-10VDC24VSingle ItemIntake Block 1B-Shaped BracketNA
23 Day(s) or more Standard-1/4-0.096~DC0-10VDC24VSingle ItemIntake Block 1NA1 m included / 3 m Included
23 Day(s) or more Available in Clean-1/4-0.096~DC0-10VDC24VSingle ItemIntake Block 1NA1 m included / 3 m Included
23 Day(s) or more Standard-1/4-0.096~DC0-10VDC24VSingle ItemIntake Block 1B-Shaped Bracket1 m included / 3 m Included
23 Day(s) or more Available in Clean-1/4-0.096~DC0-10VDC24VSingle ItemIntake Block 1B-Shaped Bracket1 m included / 3 m Included
23 Day(s) or more Standard-1/4-0.096~DC0-10VDC24VSingle ItemIntake Block 2NA1 m included / 3 m Included
23 Day(s) or more Available in Clean-1/4-0.096~DC0-10VDC24VSingle ItemIntake Block 2NA1 m included / 3 m Included
23 Day(s) or more Standard-1/4-0.096~DC0-10VDC24VSingle ItemIntake Block 2B-Shaped Bracket / T Shape Bracket1 m included / 3 m Included
23 Day(s) or more Available in Clean-1/4-0.096~DC0-10VDC24VSingle ItemIntake Block 2B-Shaped Bracket / T Shape Bracket1 m included / 3 m Included
23 Day(s) or more Standard-1/4-0.096~DC0-10VDC24VSingle ItemIntake Block 2NANA
23 Day(s) or more Available in Clean-1/4-0.096~DC0-10VDC24VSingle ItemIntake Block 2NANA
23 Day(s) or more Standard-1/4-0.096~DC0-10VDC24VSingle ItemIntake Block 2B-Shaped Bracket / T Shape BracketNA
23 Day(s) or more Available in Clean-1/4-0.096~DC0-10VDC24VSingle ItemIntake Block 2B-Shaped Bracket / T Shape BracketNA
23 Day(s) or more Standard-1/4-0.096~DC0-5VDC24VSingle ItemIntake Block 1NANA
23 Day(s) or more Available in Clean-1/4-0.096~DC0-5VDC24VSingle ItemIntake Block 1NANA
23 Day(s) or more Standard-1/4-0.096~DC0-5VDC24VSingle ItemIntake Block 1B-Shaped BracketNA
23 Day(s) or more Available in Clean-1/4-0.096~DC0-5VDC24VSingle ItemIntake Block 1B-Shaped BracketNA
23 Day(s) or more Standard-1/4-0.096~DC0-5VDC24VSingle ItemIntake Block 1NA1 m included / 3 m Included
23 Day(s) or more Available in Clean-1/4-0.096~DC0-5VDC24VSingle ItemIntake Block 1NA1 m included / 3 m Included
23 Day(s) or more Standard-1/4-0.096~DC0-5VDC24VSingle ItemIntake Block 1B-Shaped Bracket1 m included / 3 m Included
23 Day(s) or more Available in Clean-1/4-0.096~DC0-5VDC24VSingle ItemIntake Block 1B-Shaped Bracket1 m included / 3 m Included
23 Day(s) or more Standard-1/4-0.096~DC0-5VDC24VSingle ItemIntake Block 2NA1 m included / 3 m Included
23 Day(s) or more Available in Clean-1/4-0.096~DC0-5VDC24VSingle ItemIntake Block 2NA1 m included / 3 m Included
23 Day(s) or more Standard-1/4-0.096~DC0-5VDC24VSingle ItemIntake Block 2B-Shaped Bracket / T Shape Bracket1 m included / 3 m Included
23 Day(s) or more Available in Clean-1/4-0.096~DC0-5VDC24VSingle ItemIntake Block 2B-Shaped Bracket / T Shape Bracket1 m included / 3 m Included
23 Day(s) or more Standard-1/4-0.096~DC0-5VDC24VSingle ItemIntake Block 2NANA
23 Day(s) or more Available in Clean-1/4-0.096~DC0-5VDC24VSingle ItemIntake Block 2NANA
23 Day(s) or more Standard-1/4-0.096~DC0-5VDC24VSingle ItemIntake Block 2B-Shaped Bracket / T Shape BracketNA
23 Day(s) or more Available in Clean-1/4-0.096~DC0-5VDC24VSingle ItemIntake Block 2B-Shaped Bracket / T Shape BracketNA
23 Day(s) or more Standard-1/4-0.096~DC4-20mADC24VSingle ItemIntake Block 1NANA
23 Day(s) or more Available in Clean-1/4-0.096~DC4-20mADC24VSingle ItemIntake Block 1NANA
23 Day(s) or more Standard-1/4-0.096~DC4-20mADC24VSingle ItemIntake Block 1B-Shaped BracketNA
23 Day(s) or more Available in Clean-1/4-0.096~DC4-20mADC24VSingle ItemIntake Block 1B-Shaped BracketNA
23 Day(s) or more Standard-1/4-0.096~DC4-20mADC24VSingle ItemIntake Block 1NA1 m included / 3 m Included
23 Day(s) or more Available in Clean-1/4-0.096~DC4-20mADC24VSingle ItemIntake Block 1NA1 m included / 3 m Included
23 Day(s) or more Standard-1/4-0.096~DC4-20mADC24VSingle ItemIntake Block 1B-Shaped Bracket1 m included / 3 m Included
23 Day(s) or more Available in Clean-1/4-0.096~DC4-20mADC24VSingle ItemIntake Block 1B-Shaped Bracket1 m included / 3 m Included
23 Day(s) or more Standard-1/4-0.096~DC4-20mADC24VSingle ItemIntake Block 2NA1 m included / 3 m Included
23 Day(s) or more Available in Clean-1/4-0.096~DC4-20mADC24VSingle ItemIntake Block 2NA1 m included / 3 m Included
23 Day(s) or more Standard-1/4-0.096~DC4-20mADC24VSingle ItemIntake Block 2B-Shaped Bracket / T Shape Bracket1 m included / 3 m Included
23 Day(s) or more Available in Clean-1/4-0.096~DC4-20mADC24VSingle ItemIntake Block 2B-Shaped Bracket / T Shape Bracket1 m included / 3 m Included
23 Day(s) or more Standard-1/4-0.096~DC4-20mADC24VSingle ItemIntake Block 2NANA
23 Day(s) or more Available in Clean-1/4-0.096~DC4-20mADC24VSingle ItemIntake Block 2NANA
23 Day(s) or more Standard-1/4-0.096~DC4-20mADC24VSingle ItemIntake Block 2B-Shaped Bracket / T Shape BracketNA
23 Day(s) or more Available in Clean-1/4-0.096~DC4-20mADC24VSingle ItemIntake Block 2B-Shaped Bracket / T Shape BracketNA
23 Day(s) or more Standard-1/4-0.096~10kΩ PotentiometerDC24VSingle ItemIntake Block 1NANA
23 Day(s) or more Available in Clean-1/4-0.096~10kΩ PotentiometerDC24VSingle ItemIntake Block 1NANA
23 Day(s) or more Standard-1/4-0.096~10kΩ PotentiometerDC24VSingle ItemIntake Block 1B-Shaped BracketNA
23 Day(s) or more Available in Clean-1/4-0.096~10kΩ PotentiometerDC24VSingle ItemIntake Block 1B-Shaped BracketNA
23 Day(s) or more Standard-1/4-0.096~10kΩ PotentiometerDC24VSingle ItemIntake Block 1NA1 m included / 3 m Included
23 Day(s) or more Available in Clean-1/4-0.096~10kΩ PotentiometerDC24VSingle ItemIntake Block 1NA1 m included / 3 m Included
23 Day(s) or more Standard-1/4-0.096~10kΩ PotentiometerDC24VSingle ItemIntake Block 1B-Shaped Bracket1 m included / 3 m Included
23 Day(s) or more Available in Clean-1/4-0.096~10kΩ PotentiometerDC24VSingle ItemIntake Block 1B-Shaped Bracket1 m included / 3 m Included
23 Day(s) or more Standard-1/4-0.096~10kΩ PotentiometerDC24VSingle ItemIntake Block 2NA1 m included / 3 m Included
23 Day(s) or more Available in Clean-1/4-0.096~10kΩ PotentiometerDC24VSingle ItemIntake Block 2NA1 m included / 3 m Included
23 Day(s) or more Standard-1/4-0.096~10kΩ PotentiometerDC24VSingle ItemIntake Block 2B-Shaped Bracket / T Shape Bracket1 m included / 3 m Included
23 Day(s) or more Available in Clean-1/4-0.096~10kΩ PotentiometerDC24VSingle ItemIntake Block 2B-Shaped Bracket / T Shape Bracket1 m included / 3 m Included

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Regulator, Pressure Boosting Valve Regulator Regulator Type Electropneumatic Applicable Fluid Air
Shape Standard Exhaust Mechanism Presence Adverse Current Function No
Max. Operating Pressure(MPa) 0.1013

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)