• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Electropneumatic regulator digital electropneumatic regulator EVD-1000 series

Electropneumatic regulator digital electropneumatic regulator EVD-1000 series

Compact, high-performance, digital regulation. Module type. Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· Compact, high-performance, digital regulation.
· Module type

PDF

Japanese Only

Part Number
EVD-1100-[0,​1,​2,​P]08[AN,​AP,​SN,​SP]-3
EVD-1100-[0,​1,​2,​P]08[AN,​AP,​SN,​SP]-[B1,​L1]-3
EVD-1100-[0,​1,​2,​P]08[AN,​AP,​SN,​SP]-[C1,​C3,​P1,​P3]-3
EVD-1100-[0,​1,​2,​P]08[AN,​AP,​SN,​SP]-[C1,​C3,​P1,​P3][B1,​L1]-3
EVD-1500-[0,​1,​2,​P]08[AN,​AP,​SN,​SP]-3
EVD-1500-[0,​1,​2,​P]08[AN,​AP,​SN,​SP]-[B1,​L1]-3
EVD-1500-[0,​1,​2,​P]08[AN,​AP,​SN,​SP]-[C1,​C3,​P1,​P3]-3
EVD-1500-[0,​1,​2,​P]08[AN,​AP,​SN,​SP]-[C1,​C3,​P1,​P3][B1,​L1]-3
EVD-1900-[0,​1,​2,​P]08[AN,​AP,​SN,​SP]-3
EVD-1900-[0,​1,​2,​P]08[AN,​AP,​SN,​SP]-[B1,​L1]-3
EVD-1900-[0,​1,​2,​P]08[AN,​AP,​SN,​SP]-[C1,​C3,​P1,​P3]-3
EVD-1900-[0,​1,​2,​P]08[AN,​AP,​SN,​SP]-[C1,​C3,​P1,​P3][B1,​L1]-3
Part NumberVolume DiscountDays to Shipวันจัดส่งSupply Side, Connection Type Supply Side, Connection Dia. Power Supply Pressure Control Range
(MPa)
Bracket Options (Added) Input specifications Option Output Types, Error Signals Power Supply Voltage
23 Day(s) or more -1/4DC24V0–0.1NA0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bitNA1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP)24 VDC
23 Day(s) or more -1/4DC24V0–0.1B Type / L type0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bitNA1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP)24 VDC
23 Day(s) or more -1/4DC24V0–0.1NA0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bitAnalog 9 Core, 1 m Cable / Analog 9 Core, 3 m Cable / Parallel 15 Core, 1 m Cable / Parallel 15 Core, 3 m Cable1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP)24 VDC
23 Day(s) or more -1/4DC24V0–0.1B Type / L type0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bitAnalog 9 Core, 1 m Cable / Analog 9 Core, 3 m Cable / Parallel 15 Core, 1 m Cable / Parallel 15 Core, 3 m Cable1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP)24 VDC
23 Day(s) or more -1/4DC24V0–0.5NA0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bitNA1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP)24 VDC
23 Day(s) or more -1/4DC24V0–0.5B Type / L type0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bitNA1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP)24 VDC
23 Day(s) or more -1/4DC24V0–0.5NA0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bitAnalog 9 Core, 1 m Cable / Analog 9 Core, 3 m Cable / Parallel 15 Core, 1 m Cable / Parallel 15 Core, 3 m Cable1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP)24 VDC
23 Day(s) or more -1/4DC24V0–0.5B Type / L type0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bitAnalog 9 Core, 1 m Cable / Analog 9 Core, 3 m Cable / Parallel 15 Core, 1 m Cable / Parallel 15 Core, 3 m Cable1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP)24 VDC
23 Day(s) or more -1/4DC24V0~0.9NA0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bitNA1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP)24 VDC
23 Day(s) or more -1/4DC24V0~0.9B Type / L type0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bitNA1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP)24 VDC
23 Day(s) or more -1/4DC24V0~0.9NA0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bitAnalog 9 Core, 1 m Cable / Analog 9 Core, 3 m Cable / Parallel 15 Core, 1 m Cable / Parallel 15 Core, 3 m Cable1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP)24 VDC
23 Day(s) or more -1/4DC24V0~0.9B Type / L type0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bitAnalog 9 Core, 1 m Cable / Analog 9 Core, 3 m Cable / Parallel 15 Core, 1 m Cable / Parallel 15 Core, 3 m Cable1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP)24 VDC

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Regulator, Pressure Boosting Valve Regulator Regulator Type Electropneumatic Applicable Fluid Air
Shape Standard Operating Environment Standard Exhaust Mechanism Presence
Adverse Current Function No Flow Direction Rightward direction