• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Precision Regulator, RP2000 Series

Precision Regulator, RP2000 Series

Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· High precision regulation with low drops in its stable flow pressure.

PDF

Japanese Only

Part Number
RP2000-[8,​10]-08-70P[1,​2]NB1E-ND-NE
RP2000-[8,​10]-08-70P[1,​2]NBNC-ND-NE
RP2000-[8,​10]-08-70PNANB1E-ND-NE
RP2000-[8,​10]-08-[70P,​NZ]NANBNC-ND-NE
RP2000-[8,​10]-08-NZ3NBNC-E-2R
RP2000-[8,​10]-08-NZNANBNC-E-2R
Part NumberVolume DiscountDays to Shipวันจัดส่งOperating Environment Supply Side, Connection Type Supply Side, Connection Dia. Bracket Digital Pressure Sensor Fitting Pressure Gauge Set Pressure Range Silencer
15 Day(s) or more Available in CleanRc1/4 / 3/8NANAFittings (R40000-E1-P70) AttachmentPressure Gauge (GX49) Attached / Pressure Gauge (GY49) AttachedMAX0.85MPaNA
15 Day(s) or more Available in CleanRc1/4 / 3/8NANANAPressure Gauge (GX49) Attached / Pressure Gauge (GY49) AttachedMAX0.85MPaNA
15 Day(s) or more Available in CleanRc1/4 / 3/8NANAFittings (R40000-E1-P70) AttachmentNAMAX0.85MPaNA
15 Day(s) or more Standard / Available in CleanRc1/4 / 3/8NANANANAMAX0.85MPaNA
15 Day(s) or more StandardRc1/4 / 3/8NADigital Pressure Sensor AttachedNAPressure Gauge (G49D-6-*) AttachedMAX0.85MPaAvailable
15 Day(s) or more StandardRc1/4 / 3/8NADigital Pressure Sensor AttachedNANAMAX0.85MPaAvailable

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Regulator, Pressure Boosting Valve Regulator Regulator Type Precision Control Applicable Fluid Air
Shape Standard Adverse Current Function No Max. Operating Pressure(MPa) 1.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)