• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Precision Regulator, RP1000 Series

Precision Regulator, RP1000 Series

Features finely tuned stability through highly precise regulation and pressure release. Note: CAD data of this series is being revised. Please wait till the corrections are done.

PDF

Japanese Only

Part Number
RP1000-8-[02,​04,​07]-70P[1,​2]NB-1E-ND-NE
RP1000-8-[02,​04,​07]-70P[1,​2]NB-NC-ND-NE
RP1000-8-[02,​04,​07]-70PNANB-1E-ND-NE
RP1000-8-[02,​04,​07]-[70P,​NZ]NANB-NC-ND-NE
RP1000-8-[02,​04,​07]-NZ3NB-NC-ND-2R
RP1000-8-[02,​04,​07]-NZNANB-NC-ND-2R
Part NumberVolume DiscountDays to Shipวันจัดส่งOperating Environment Supply Side, Connection Type Supply Side, Connection Dia. Bracket Digital Pressure Sensor Fitting Pressure Gauge Set Pressure Range Silencer
15 Day(s) or more Available in Clean-1/4NANAFittings (R40000-E1-P70) AttachmentPressure Gauge (GX49) Attached / Pressure Gauge (GY49) AttachedMAX0.2MPa / MAX0.4MPa / MAX0.7MPaNA
15 Day(s) or more Available in Clean-1/4NANANAPressure Gauge (GX49) Attached / Pressure Gauge (GY49) AttachedMAX0.2MPa / MAX0.4MPa / MAX0.7MPaNA
15 Day(s) or more Available in Clean-1/4NANAFittings (R40000-E1-P70) AttachmentNAMAX0.2MPa / MAX0.4MPa / MAX0.7MPaNA
15 Day(s) or more Standard / Available in Clean-1/4NANANANAMAX0.2MPa / MAX0.4MPa / MAX0.7MPaNA
15 Day(s) or more Standard-1/4NADigital Pressure Sensor AttachedNAPressure Gauge (G49D-6-*) AttachedMAX0.2MPa / MAX0.4MPa / MAX0.7MPaNA
15 Day(s) or more Standard-1/4NADigital Pressure Sensor AttachedNANAMAX0.2MPa / MAX0.4MPa / MAX0.7MPaNA

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Regulator, Pressure Boosting Valve Regulator Regulator Type Precision Control Applicable Fluid Air
Shape Standard Adverse Current Function No Max. Operating Pressure(MPa) 1.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)