• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Drive equipment high rigidity cylinder rod slide

Drive equipment high rigidity cylinder rod slide

A work table combined with twin rod cylinders and a guide for high precision, high rigidity and high output. Note: CAD data of this series is being revised. Please wait till the corrections are done.

PDF

 
Part Number
ARS6X10-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS6X20-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS6X30-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS6X40-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS6X50-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS10X10-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS10X20-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS10X30-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS10X40-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS10X50-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS10X60-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS16X10-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS16X20-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS16X30-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS16X40-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS16X50-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS16X60-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS16X80-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS20X10-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS20X20-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS20X30-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS20X40-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS20X50-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS20X60-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS20X80-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS25X10-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS25X20-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS25X30-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS25X40-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS25X50-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS25X60-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARS25X80-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK16X10-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK16X20-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK16X30-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK16X40-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK16X50-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK16X60-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK16X80-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK20X10-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK20X20-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK20X30-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK20X40-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK20X50-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK20X60-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK20X80-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK25X10-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK25X20-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK25X30-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK25X40-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK25X50-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK25X60-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSK25X80-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSZ10X10-[SS2,​SSF,​SSR]-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSZ10X20-[SS2,​SSF,​SSR]-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSZ10X30-[SS2,​SSF,​SSR]-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSZ10X40-[SS2,​SSF,​SSR]-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSZ10X50-[SS2,​SSF,​SSR]-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSZ10X60-[SS2,​SSF,​SSR]-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
ARSZ16X10-[SS2,​SSF,​SSR]-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][0.5,​1,​3,​8]-[0.5,​1,​2,​3]
Part NumberVolume DiscountDays to Shipวันจัดส่งStroke
(mm)
Max. Load Mass (Range Selectable)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Operating Speed
(mm/s)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Operating Pressure
(MPa)
Min. Operating Pressure
(MPa)
Allowable static moment Mp
(N•m)
Allowable static moment Mr
(N•m)
Allowable static moment My
(N•m)
Cylinder Function
15 Day(s) or more 100.1~0.80.5816150~50036220.70.2212Standard
15 Day(s) or more 200.1~0.80.5916150~50036220.70.2212Standard
15 Day(s) or more 300.1~0.80.51016150~50036220.70.2212Standard
15 Day(s) or more 400.1~0.80.51116150~50036220.70.2212Standard
15 Day(s) or more 500.1~0.80.51216150~50036220.70.2212Standard
15 Day(s) or more 101~4.939010150~50051310.70.2777Standard
15 Day(s) or more 201~4.9310010150~50051310.70.2777Standard
15 Day(s) or more 301~4.9311010150~50051310.70.2777Standard
15 Day(s) or more 401~4.9312010150~50051310.70.2777Standard
15 Day(s) or more 501~4.9313010150~50051310.70.2777Standard
15 Day(s) or more 601~4.9314010150~50051310.70.2777Standard
15 Day(s) or more 101~4.949016100~50061380.70.2999Standard
15 Day(s) or more 201~4.9410016100~50061380.70.2999Standard
15 Day(s) or more 301~4.9411016100~50061380.70.2999Standard
15 Day(s) or more 401~4.9412016100~50061380.70.2999Standard
15 Day(s) or more 501~4.9413016100~50061380.70.2999Standard
15 Day(s) or more 601~4.9414016100~50061380.70.2999Standard
15 Day(s) or more 801~4.9416016100~50061380.70.2999Standard
15 Day(s) or more 105~9.2610820100~50072470.70.2141614Standard
15 Day(s) or more 205~9.2611820100~50072470.70.2141614Standard
15 Day(s) or more 305~9.2612820100~50072470.70.2141614Standard
15 Day(s) or more 405~9.2613820100~50072470.70.2141614Standard
15 Day(s) or more 505~9.2614820100~50072470.70.2141614Standard
15 Day(s) or more 605~9.2615820100~50072470.70.2141614Standard
15 Day(s) or more 805~9.2617820100~50072470.70.2141614Standard
15 Day(s) or more 105~9.2811125100~50090570.70.2182018Standard
15 Day(s) or more 205~9.2812125100~50090570.70.2182018Standard
15 Day(s) or more 305~9.2813125100~50090570.70.2182018Standard
15 Day(s) or more 405~9.2814125100~50090570.70.2182018Standard
15 Day(s) or more 505~9.2815125100~50090570.70.2182018Standard
15 Day(s) or more 605~9.2816125100~50090570.70.2182018Standard
15 Day(s) or more 805~9.2818125100~50090570.70.2182018Standard
15 Day(s) or more 101~4.949016100~50061380.70.2999End Keeps
15 Day(s) or more 201~4.9410016100~50061380.70.2999End Keeps
15 Day(s) or more 301~4.9411016100~50061380.70.2999End Keeps
15 Day(s) or more 401~4.9412016100~50061380.70.2999End Keeps
15 Day(s) or more 501~4.9413016100~50061380.70.2999End Keeps
15 Day(s) or more 601~4.9414016100~50061380.70.2999End Keeps
15 Day(s) or more 801~4.9416016100~50061380.70.2999End Keeps
15 Day(s) or more 105~9.2610820100~50072470.70.2141614End Keeps
15 Day(s) or more 205~9.2611820100~50072470.70.2141614End Keeps
15 Day(s) or more 305~9.2612820100~50072470.70.2141614End Keeps
15 Day(s) or more 405~9.2613820100~50072470.70.2141614End Keeps
15 Day(s) or more 505~9.2614820100~50072470.70.2141614End Keeps
15 Day(s) or more 605~9.2615820100~50072470.70.2141614End Keeps
15 Day(s) or more 805~9.2617820100~50072470.70.2141614End Keeps
15 Day(s) or more 105~9.2811125100~50090570.70.2182018End Keeps
15 Day(s) or more 205~9.2812125100~50090570.70.2182018End Keeps
15 Day(s) or more 305~9.2813125100~50090570.70.2182018End Keeps
15 Day(s) or more 405~9.2814125100~50090570.70.2182018End Keeps
15 Day(s) or more 505~9.2815125100~50090570.70.2182018End Keeps
15 Day(s) or more 605~9.2816125100~50090570.70.2182018End Keeps
15 Day(s) or more 805~9.2818125100~50090570.70.2182018End Keeps
15 Day(s) or more 101~4.939010150~50063310.70.2777Shock Absorbers
15 Day(s) or more 201~4.9310010150~50063310.70.2777Shock Absorbers
15 Day(s) or more 301~4.9311010150~50063310.70.2777Shock Absorbers
15 Day(s) or more 401~4.9312010150~50063310.70.2777Shock Absorbers
15 Day(s) or more 501~4.9313010150~50063310.70.2777Shock Absorbers
15 Day(s) or more 601~4.9314010150~50063310.70.2777Shock Absorbers
15 Day(s) or more 101~4.949016100~50075380.70.2999Shock Absorbers

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Type L-Shaped Table Type Table Material Aluminum Environment General Purpose
Table Surface Treatment Alumite Guide Type Linear Guide Connection Dia. M5X0.8