• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Drive equipment high rigidity cylinder Z slider

Drive equipment high rigidity cylinder Z slider

Movement in the Z axis direction is developed mainly, and has a thin, light weight and compact design. Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· Movement in the Z axis direction is developed mainly and has a thin, light weight and compact design

PDF

 
Part Number
ZS6X10-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS6X20-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS6X30-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS6X40-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS10X10-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS10X20-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS10X30-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS10X40-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS10X50-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS16X10-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS16X20-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS16X30-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS16X40-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS16X50-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS16X80-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS20X10-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS20X20-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS20X30-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS20X40-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS20X50-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS20X80-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS25X10-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS25X20-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS25X30-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS25X40-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS25X50-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZS25X80-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB6X10-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB6X20-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB6X30-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB6X40-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB10X10-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB10X20-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB10X30-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB10X40-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB10X50-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB16X10-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB16X20-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB16X30-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB16X40-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB16X50-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB16X80-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB20X10-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB20X20-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB20X30-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB20X40-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB20X50-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB20X80-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB25X10-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB25X20-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB25X30-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB25X40-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB25X50-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSBB25X80-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSG6X10-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSG6X20-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSG6X30-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSG6X40-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSG10X10-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
ZSG10X20-[0.5,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10][1,​3]-[0.5,​1,​2,​3]
Part NumberVolume DiscountDays to Shipวันจัดส่งStroke
(mm)
Max. Load Mass (Range Selectable)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Operating Speed
(mm/s)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Operating Pressure
(MPa)
Min. Operating Pressure
(MPa)
Allowable static moment Mp
(N•m)
Allowable static moment Mr
(N•m)
Allowable static moment My
(N•m)
Cylinder Function Connection Dia.
15 Day(s) or more 105~9.26.745650~5002216.50.70.151.590.530.67StandardM5X0.8
15 Day(s) or more 205~9.26.755650~5002216.50.70.151.590.530.67StandardM5X0.8
15 Day(s) or more 305~9.26.765650~5002216.50.70.151.590.530.67StandardM5X0.8
15 Day(s) or more 405~9.26.775650~5002216.50.70.151.590.530.67StandardM5X0.8
15 Day(s) or more 1010~1916.4571050~50025200.70.152.011.62.01StandardM5X0.8
15 Day(s) or more 2010~1916.4671050~50025200.70.152.011.62.01StandardM5X0.8
15 Day(s) or more 3010~1916.4771050~50025200.70.152.011.62.01StandardM5X0.8
15 Day(s) or more 4010~1916.4871050~50025200.70.152.011.62.01StandardM5X0.8
15 Day(s) or more 5010~1916.4971050~50025200.70.152.011.62.01StandardM5X0.8
15 Day(s) or more 1020~38.922.9701650~50030250.70.156.174.946.17StandardM5X0.8
15 Day(s) or more 2020~38.922.9801650~50030250.70.156.174.946.17StandardM5X0.8
15 Day(s) or more 3020~38.922.9901650~50030250.70.156.174.946.17StandardM5X0.8
Quote 4020~38.922.91001650~50030250.70.156.174.946.17StandardM5X0.8
15 Day(s) or more 5020~38.922.91101650~50030250.70.156.174.946.17StandardM5X0.8
15 Day(s) or more 8020~38.922.91401650~50030250.70.156.174.946.17StandardM5X0.8
15 Day(s) or more 1040~5641.6792050~50036300.70.158.236.598.23StandardRc1/8
15 Day(s) or more 2040~5641.6892050~50036300.70.158.236.598.23StandardRc1/8
15 Day(s) or more 3040~5641.6992050~50036300.70.158.236.598.23StandardRc1/8
15 Day(s) or more 4040~5641.61092050~50036300.70.158.236.598.23StandardRc1/8
15 Day(s) or more 5040~5641.61192050~50036300.70.158.236.598.23StandardRc1/8
15 Day(s) or more 8040~5641.61492050~50036300.70.158.236.598.23StandardRc1/8
15 Day(s) or more 1060~79.563.3992550~50044350.70.1510.298.2310.29StandardRc1/8
15 Day(s) or more 2060~79.563.31092550~50044350.70.1510.298.2310.29StandardRc1/8
15 Day(s) or more 3060~79.563.31192550~50044350.70.1510.298.2310.29StandardRc1/8
15 Day(s) or more 4060~79.563.31292550~50044350.70.1510.298.2310.29StandardRc1/8
15 Day(s) or more 5060~79.563.31392550~50044350.70.1510.298.2310.29StandardRc1/8
15 Day(s) or more 8060~79.563.31692550~50044350.70.1510.298.2310.29StandardRc1/8
15 Day(s) or more 105~9.26.745650~5002216.50.70.151.590.530.67Symmetrical ShapeM5X0.8
15 Day(s) or more 205~9.26.755650~5002216.50.70.151.590.530.67Symmetrical ShapeM5X0.8
15 Day(s) or more 305~9.26.765650~5002216.50.70.151.590.530.67Symmetrical ShapeM5X0.8
15 Day(s) or more 405~9.26.775650~5002216.50.70.151.590.530.67Symmetrical ShapeM5X0.8
15 Day(s) or more 1010~1916.6571050~50025200.70.152.011.62.01Symmetrical ShapeM5X0.8
15 Day(s) or more 2010~1916.6671050~50025200.70.152.011.62.01Symmetrical ShapeM5X0.8
15 Day(s) or more 3010~1916.6771050~50025200.70.152.011.62.01Symmetrical ShapeM5X0.8
15 Day(s) or more 4010~1916.6871050~50025200.70.152.011.62.01Symmetrical ShapeM5X0.8
15 Day(s) or more 5010~1916.6971050~50025200.70.152.011.62.01Symmetrical ShapeM5X0.8
15 Day(s) or more 1020~38.922.9701650~50030250.70.156.174.946.17Symmetrical ShapeM5X0.8
15 Day(s) or more 2020~38.922.9801650~50030250.70.156.174.946.17Symmetrical ShapeM5X0.8
15 Day(s) or more 3020~38.922.9901650~50030250.70.156.174.946.17Symmetrical ShapeM5X0.8
15 Day(s) or more 4020~38.922.91001650~50030250.70.156.174.946.17Symmetrical ShapeM5X0.8
15 Day(s) or more 5020~38.922.91101650~50030250.70.156.174.946.17Symmetrical ShapeM5X0.8
15 Day(s) or more 8020~38.922.91401650~50030250.70.156.174.946.17Symmetrical ShapeM5X0.8
15 Day(s) or more 1040~5641.7792050~50036300.70.158.236.598.23Symmetrical ShapeRc1/8
15 Day(s) or more 2040~5641.7892050~50036300.70.158.236.598.23Symmetrical ShapeRc1/8
15 Day(s) or more 3040~5641.7992050~50036300.70.158.236.598.23Symmetrical ShapeRc1/8
15 Day(s) or more 4040~5641.71092050~50036300.70.158.236.598.23Symmetrical ShapeRc1/8
15 Day(s) or more 5040~5641.71192050~50036300.70.158.236.598.23Symmetrical ShapeRc1/8
15 Day(s) or more 8040~5641.71492050~50036300.70.158.236.598.23Symmetrical ShapeRc1/8
15 Day(s) or more 1060~79.563.4992550~50044350.70.1510.298.2310.29Symmetrical ShapeRc1/8
15 Day(s) or more 2060~79.563.41092550~50044350.70.1510.298.2310.29Symmetrical ShapeRc1/8
15 Day(s) or more 3060~79.563.41192550~50044350.70.1510.298.2310.29Symmetrical ShapeRc1/8
15 Day(s) or more 4060~79.563.41292550~50044350.70.1510.298.2310.29Symmetrical ShapeRc1/8
15 Day(s) or more 5060~79.563.41392550~50044350.70.1510.298.2310.29Symmetrical ShapeRc1/8
15 Day(s) or more 8060~79.563.41692550~50044350.70.1510.298.2310.29Symmetrical ShapeRc1/8
15 Day(s) or more 105~9.26.763650~5002216.50.70.151.590.530.67BufferM5X0.8
15 Day(s) or more 205~9.26.773650~5002216.50.70.151.590.530.67BufferM5X0.8
15 Day(s) or more 305~9.26.783650~5002216.50.70.151.590.530.67BufferM5X0.8
15 Day(s) or more 405~9.26.793650~5002216.50.70.151.590.530.67BufferM5X0.8
15 Day(s) or more 1010~1916.6771050~50025200.70.152.011.62.01BufferM5X0.8
15 Day(s) or more 2010~1916.6871050~50025200.70.152.011.62.01BufferM5X0.8

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Type L-Shaped Table Type Table Material Aluminum Environment General Purpose
Table Surface Treatment Alumite Guide Type Linear Guide

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)