• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Drive equipment high rigidity cylinder GT slide table

Drive equipment high rigidity cylinder GT slide table

Pneumatic actuator is added with high accuracy positioning and high rigidity. Note: CAD data of this series is being revised. Please wait till the corrections are done.

PDF

Japanese Only

Part Number
AGTB10X15
AGTB10X30
AGTB10X45
AGTB10X60
AGTB10X75
AGTB10X90
AGTB10X105
AGTB10X120
AGTB16X15
AGTB16X30
AGTB16X45
AGTB16X60
AGTB16X75
AGTB16X90
AGTB16X105
AGTB16X120
AGTB25X15
AGTB25X30
AGTB25X45
AGTB25X60
AGTB25X75
AGTB25X90
AGTB25X105
AGTB25X120
AGTC10X15
AGTC10X30
AGTC10X45
AGTC10X60
AGTC10X75
AGTC10X90
AGTC10X105
AGTC10X120
AGTC16X15
AGTC16X30
AGTC16X45
AGTC16X60
AGTC16X75
AGTC16X90
AGTC16X105
AGTC16X120
Part NumberVolume DiscountDays to Shipวันจัดส่งStroke
(mm)
Max. Load Mass (Range Selectable)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Operating Speed
(mm/s)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Operating Pressure
(MPa)
Min. Operating Pressure
(MPa)
Allowable static moment Mp
(N•m)
Allowable static moment Mr
(N•m)
Allowable static moment My
(N•m)
Specifications
Quote 151~4.935810100~300 (with Shock Absorber 500)70200.70.16575Standard Type
Quote 301~4.935810100~300 (with Shock Absorber 500)70200.70.16575Standard Type
Quote 451~4.937310100~300 (with Shock Absorber 500)70200.70.16777Standard Type
Quote 601~4.938810100~300 (with Shock Absorber 500)70200.70.16777Standard Type
Quote 751~4.9310310100~300 (with Shock Absorber 500)70200.70.1610710Standard Type
Quote 901~4.9311810100~300 (with Shock Absorber 500)70200.70.1610710Standard Type
Quote 1051~4.9313310100~300 (with Shock Absorber 500)70200.70.1615715Standard Type
Quote 1201~4.9314810100~300 (with Shock Absorber 500)70200.70.1615715Standard Type
Quote 151~4.945816100~300 (with Shock Absorber 500)76260.70.12585Standard Type
Quote 301~4.945816100~300 (with Shock Absorber 500)76260.70.12585Standard Type
Quote 451~4.947316100~300 (with Shock Absorber 500)76260.70.12787Standard Type
Quote 601~4.948816100~300 (with Shock Absorber 500)76260.70.12787Standard Type
Quote 751~4.9410316100~300 (with Shock Absorber 500)76260.70.1210810Standard Type
Quote 901~4.9411816100~300 (with Shock Absorber 500)76260.70.1210810Standard Type
Quote 1051~4.9413316100~300 (with Shock Absorber 500)76260.70.1215815Standard Type
Quote 1201~4.9414816100~300 (with Shock Absorber 500)76260.70.1215815Standard Type
Quote 155~9.255825100~300 (with Shock Absorber 500)84360.70.15105Standard Type
Quote 305~9.255825100~300 (with Shock Absorber 500)84360.70.15105Standard Type
Quote 455~9.257325100~300 (with Shock Absorber 500)84360.70.17107Standard Type
98 Day(s) or more 605~9.258825100~300 (with Shock Absorber 500)84360.70.17107Standard Type
Quote 755~9.2510325100~300 (with Shock Absorber 500)84360.70.1101010Standard Type
Quote 905~9.2511825100~300 (with Shock Absorber 500)84360.70.1101010Standard Type
Quote 1055~9.2513325100~300 (with Shock Absorber 500)84360.70.1151015Standard Type
Quote 1205~9.2514825100~300 (with Shock Absorber 500)84360.70.1151015Standard Type
Quote 151~4.91.55810100~300 (with Shock Absorber 500)51200.70.162.512.5Lightweight type
Quote 301~4.91.55810100~300 (with Shock Absorber 500)51200.70.162.512.5Lightweight type
Quote 451~4.91.57310100~300 (with Shock Absorber 500)51200.70.163.513.5Lightweight type
Quote 601~4.91.58810100~300 (with Shock Absorber 500)51200.70.163.513.5Lightweight type
Quote 751~4.91.510310100~300 (with Shock Absorber 500)51200.70.16515Lightweight type
Quote 901~4.91.511810100~300 (with Shock Absorber 500)51200.70.16515Lightweight type
Quote 1051~4.91.513310100~300 (with Shock Absorber 500)51200.70.16818Lightweight type
Quote 1201~4.91.514810100~300 (with Shock Absorber 500)51200.70.16818Lightweight type
Quote 151~4.925816100~300 (with Shock Absorber 500)51260.70.122.512.5Lightweight type
Quote 301~4.925816100~300 (with Shock Absorber 500)51260.70.122.512.5Lightweight type
Quote 451~4.927316100~300 (with Shock Absorber 500)51260.70.123.513.5Lightweight type
Quote 601~4.928816100~300 (with Shock Absorber 500)51260.70.123.513.5Lightweight type
Quote 751~4.9210316100~300 (with Shock Absorber 500)51260.70.12515Lightweight type
Quote 901~4.9211816100~300 (with Shock Absorber 500)51260.70.12515Lightweight type
Quote 1051~4.9213316100~300 (with Shock Absorber 500)51260.70.12818Lightweight type
Quote 1201~4.9214816100~300 (with Shock Absorber 500)51260.70.12818Lightweight type

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Table Type Table Material Aluminum Environment General Purpose
Table Surface Treatment Black Anodize Guide Type Miniature Guide Connection Dia. M5X0.8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)