• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Drive Equipment Rodless Cylinder Magnet Type MRW Series

Drive Equipment Rodless Cylinder Magnet Type MRW Series

Standard equipped with low center, high rigidity, free mounting and shock absorber unit. Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· Standard equipped with a low center, higher rigidity, free mounting and a shock absorber unit

PDF

 
Part Number
MRW16X[100,​200,​300,​400,​500,​600]-[KL,​KM]-[0.5,​1,​2,​3,​4,​5][1,​3]-[0.5,​1,​2,​3]
MRW25X[200,​300,​400,​500,​600,​700,​800]-[KL,​KM]-[0.5,​1,​2,​3,​4,​5][1,​3]-[0.5,​1,​2,​3]
MRW40X[300,​400,​500,​600,​700,​800,​1000]-[KL,​KM]-[0.5,​1,​2,​3,​4,​5][1,​3]-[0.5,​1,​2,​3]
MRWP16X[100,​200,​300,​400,​500,​600]-[KL,​KM]-[0.5,​1,​2,​3,​4,​5][1,​3]-[0.5,​1,​2,​3]
MRWP25X[200,​300,​400,​500,​600,​700,​800]-[KL,​KM]-[0.5,​1,​2,​3,​4,​5][1,​3]-[0.5,​1,​2,​3]
MRWP40X[300,​400,​500,​600,​700,​800,​1000]-[KL,​KM]-[0.5,​1,​2,​3,​4,​5][1,​3]-[0.5,​1,​2,​3]
Part NumberVolume DiscountDays to Shipวันจัดส่งStroke
(mm)
Max. Load Mass (Range Selectable)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Operating Speed
(mm/s)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Operating Pressure
(MPa)
Min. Operating Pressure
(MPa)
Allowable static moment Mp
(N•m)
Allowable static moment Mr
(N•m)
Allowable static moment My
(N•m)
Helisert and Locating Dowel Holes Connection Dia.
Quote 100 ~ 60010~1913.312016150~1000 (2000 when using Shock Absorber)130530.70.2455045NoM5X0.8
Quote 200 ~ 80020~38.930.615025100~1000 (2000 when using Shock Absorber)160700.70.29510595NoRc1/8
Quote 300 ~ 100060~79.561.220640100~1000 (2000 when using Shock Absorber)205950.70.2185200185NoRc1/4
Quote 100 ~ 60010~1913.312016150~1000 (2000 when using Shock Absorber)130530.70.2455045PresenceM5X0.8
Quote 200 ~ 80020~38.930.615025100~1000 (2000 when using Shock Absorber)160700.70.29510595PresenceRc1/8
Quote 300 ~ 100060~79.561.220640100~1000 (2000 when using Shock Absorber)205950.70.2185200185PresenceRc1/4

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Rodless Cylinder Table Material Aluminum Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Alumite Guide Type Linear Guide
Table Parallelism(µm) 300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)