• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Drive equipment rodless cylinder magnet type MRC series

Drive equipment rodless cylinder magnet type MRC series

Promises stable operation with large retention by using a neodymium magnet. Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· Promises stable operation with large retention by using a neodymium magnet.
· The end cover is a block type and can directly mount without a mounting bracket.
· H type, except for a cylinder of diameter 6 mm, can detect the location easily by the stroke ends, just by mounting a sensor switch.
· Optional mount (M mount) for extra load due to moment.
· Easy alignment and easy operation if the M mount is used

PDF

 
Part Number
MRCH6X[50,​100,​150,​200]-0.50.5-0.5
MRCH10X[50,​100,​150,​200,​250,​300]-[0.5,​1,​2]1-[0.5,​1,​2]
MRCH16X[100,​150,​200,​250,​300,​350,​400,​450,​500]-[0.5,​1,​2]1-[0.5,​1,​2]
MRCH20X[150,​200,​250,​300,​350,​400,​450,​500,​600]-[0.5,​1,​2]1-[0.5,​1,​2]
MRCH25X[200,​250,​300,​350,​400,​450,​500,​600,​700,​800]-[0.5,​1,​2]1-[0.5,​1,​2]
MRCH32X[200,​250,​300,​350,​400,​450,​500,​600,​700,​800]-[0.5,​1,​2]1-[0.5,​1,​2]
MRCH40X[200,​250,​300,​350,​400,​450,​500,​600,​700,​800,​900,​1000]-[0.5,​1,​2]1-[0.5,​1,​2]
MRCL16X[100,​150,​200,​250,​300,​350,​400,​450,​500]-0.50.5-0.5
MRCL20X[150,​200,​250,​300,​350,​400,​450,​500,​600]-0.50.5-0.5
MRCL25X[200,​250,​300,​350,​400,​450,​500,​600,​700,​800]-0.50.5-0.5
MRCL32X[200,​250,​300,​350,​400,​450,​500,​600,​700,​800]-0.50.5-0.5
MRCL40X[200,​250,​300,​350,​400,​450,​500,​600,​700,​800,​900,​1000]-0.50.5-0.5
Part NumberVolume DiscountDays to Shipวันจัดส่งStroke
(mm)
Max. Load Mass (Range Selectable)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Operating Speed
(mm/s)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Operating Pressure
(MPa)
Min. Operating Pressure
(MPa)
Allowable static moment Mp
(N•m)
Specifications Connection Dia.
11 Day(s) or more 50 ~ 2000.1~0.80.4416100~4001718.50.70.180.1Strong Magnetic Retention (H type)M5X0.8
11 Day(s) or more 50 ~ 3001~4.91.24110100~4002526.50.70.180.29Strong Magnetic Retention (H type)M5X0.8
11 Day(s) or more 100 ~ 5001~4.935916100~40030320.70.151.18Strong Magnetic Retention (H type)M5X0.8
11 Day(s) or more 150 ~ 6005~9.256820100~40036390.70.152.45Strong Magnetic Retention (H type)Rc1/8
11 Day(s) or more 200 ~ 8005~9.287425100~40042440.70.153.92Strong Magnetic Retention (H type)Rc1/8
11 Day(s) or more 200 ~ 80010~19128732100~40052560.70.158.83Strong Magnetic Retention (H type)Rc1/8
11 Day(s) or more 200 ~ 100010~191810240100~40064690.70.1513.7Strong Magnetic Retention (H type)Rc1/4
11 Day(s) or more 100 ~ 5001~4.91.55916100~40030320.340.11.18Weak Magnetic Retention (L type)M5X0.8
11 Day(s) or more 150 ~ 6001~4.92.56820100~40036390.340.12.45Weak Magnetic Retention (L type)Rc1/8
11 Day(s) or more 200 ~ 8001~4.947425100~40042440.340.13.92Weak Magnetic Retention (L type)Rc1/8
11 Day(s) or more 200 ~ 8005~9.268732100~40052560.340.18.83Weak Magnetic Retention (L type)Rc1/8
11 Day(s) or more 200 ~ 10005~9.2910240100~40064690.340.113.7Weak Magnetic Retention (L type)Rc1/4

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Rodless Cylinder Table Material Aluminum Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Alumite Guide Type Without a guide