Drive Equipment Rod-less Cylinder Slit Type ORK Series

Drive Equipment Rod-less Cylinder Slit Type ORK Series

Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· Rod-less cylinder with cam follower guide with a rolling bearing function.

PDF

Japanese Only

Part Number
ORK16X[100,​200,​300,​400,​500,​600,​700,​800]-[0.5,​1,​2,​3,​4][1,​3]-[0.5,​1,​2,​3]
ORK20X[200,​300,​400,​500,​600,​700,​800,​1000,​1200,​1400,​1600,​2000]-[0.5,​5,​6,​7,​8,​9][1,​3]-[0.5,​1,​2,​3]
ORK25X[200,​300,​400,​500,​600,​700,​800,​1000,​1200,​1400,​1600,​2000]-[0.5,​5,​6,​7,​8,​9][1,​3]-[0.5,​1,​2,​3]
ORK32X[200,​300,​400,​500,​600,​700,​800,​1000,​1200,​1400,​1600,​2000]-[0.5,​5,​6,​7,​8,​9][1,​3]-[0.5,​1,​2,​3]
ORK40X[300,​400,​500,​600,​700,​800,​900,​1000,​1100,​1200,​1400,​1600,​1800,​2000]-[0.5,​5,​6,​7,​8,​9][1,​3]-[0.5,​1,​2,​3]
ORK50X[300,​400,​500,​600,​700,​800,​900,​1000,​1100,​1200,​1400,​1600,​1800,​2000]-[0.5,​5,​6,​7,​8,​9][1,​3]-[0.5,​1,​2,​3]
Part NumberVolume DiscountDays to Shipวันจัดส่งStroke
(mm)
Max. Load Mass (Range Selectable)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Operating Speed
(mm/s)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Operating Pressure
(MPa)
Min. Operating Pressure
(MPa)
Allowable static moment Mp
(N•m)
Allowable static moment Mr
(N•m)
Allowable static moment My
(N•m)
Connection Dia.
11 Day(s) or more 100 ~ 8005~9.27.97016100~200045420.80.1541.51.5M5X0.8
11 Day(s) or more 200 ~ 200010~1914.08820100~200056520.80.15833Rc1/8
11 Day(s) or more 200 ~ 200020~38.92011025100~200065600.80.11555Rc1/8
11 Day(s) or more 200 ~ 200020~38.93214532100~200080780.80.1301010Rc1/4
11 Day(s) or more 300 ~ 200040~565017040100~200095900.80.1602020Rc1/4
11 Day(s) or more 300 ~ 200080.1~100.180.118050100~20001201070.80.11153535Rc3/8

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Rodless Cylinder Table Material Aluminum Rodless Cylinder Joint Type Mechanically Jointed
Environment General Purpose Table Surface Treatment Alumite Guide Type Cam Followers