Drive equipment rod-less cylinder slit type ORGA series

Drive equipment rod-less cylinder slit type ORGA series

Seal band using stainless chrome steel with excellent elasticity and wear resistance achieves high performance and long life. Note: CAD data of this series is being revised. Please wait till the corrections are done.

PDF

Part Number
ORGA16X[100,​200,​300,​400,​500,​600,​700,​800]-[0.5,​1,​2,​3,​4,​5][1,​3]-[0.5,​1,​2,​3]
ORGA20X[200,​300,​400,​500,​600,​700,​800,​1000,​1200,​1400,​1600,​2000]-[0.5,​1,​2,​3,​4,​5][1,​3]-[0.5,​1,​2,​3]
ORGA25X[200,​300,​400,​500,​600,​700,​800,​1000,​1200,​1400,​1600,​2000]-[0.5,​1,​2,​3,​4,​5][1,​3]-[0.5,​1,​2,​3]
ORGA32X[200,​300,​400,​500,​600,​700,​800,​1000,​1200,​1400,​1600,​2000]-[0.5,​1,​2,​3,​4,​5][1,​3]-[0.5,​1,​2,​3]
ORGA40X[300,​400,​500,​600,​700,​800,​900,​1000,​1100,​1200,​1400,​1600,​1800,​2000]-[0.5,​1,​2,​3,​4,​5][1,​3]-[0.5,​1,​2,​3]
ORGA50X[300,​400,​500,​600,​700,​800,​900,​1000,​1100,​1200,​1400,​1600,​1800,​2000]-[0.5,​1,​2,​3,​4,​5][1,​3]-[0.5,​1,​2,​3]
Part NumberVolume DiscountDays to Shipวันจัดส่งStroke
(mm)
Max. Load Mass (Range Selectable)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Operating Speed
(mm/s)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Operating Pressure
(MPa)
Min. Operating Pressure
(MPa)
Allowable static moment Mp
(N•m)
Allowable static moment Mr
(N•m)
Allowable static moment My
(N•m)
Connection Dia.
Quote 100 ~ 8005~9.285616100~100045420.80.153.91.50.5M5X0.8
Quote 200 ~ 200010~1914.07420100~100056520.80.157.83.91.2Rc1/8
Quote 200 ~ 200020~38.9209025100~100065600.80.1514.74.92Rc1/8
11 Day(s) or more 200 ~ 200020~38.93212532100~100080780.80.1529.49.84.9Rc1/4
Quote 300 ~ 200040~565015040100~100095900.80.1558.819.67.8Rc1/4
Quote 300 ~ 200080.1~100.180.116250100~10001201070.80.15112.834.314.7Rc3/8

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Rodless Cylinder Table Material Aluminum Rodless Cylinder Joint Type Mechanically Jointed
Environment General Purpose Table Surface Treatment Alumite Guide Type Slide Bearing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)