• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Ductile Iron DJ (SCS13A/EPDM) 5K Butterfly Valve

 
Part Number
EXS100-10DJUE-40A
EXS100-10DJUE-50A
EXS100-10DJUE-65A
EXS100-10DJUE-80A
EXS100-10DJUE-100A
EXS100-10DJUE-125A
EXS100-10DJUE-150A
EXS100-10DJUE-200A
EXS100-10DJUE-250A
EXS100-10DJUE-300A
EXS100-10DJUE-350A
EXS100-10DJUE-400A
EXS200-10DJUE-40A
EXS200-10DJUE-50A
EXS200-10DJUE-65A
EXS200-10DJUE-80A
EXS200-10DJUE-100A
EXS200-10DJUE-125A
EXS200-10DJUE-150A
EXS200-10DJUE-200A
EXS200-10DJUE-250A
EXS200-10DJUE-300A
EXS200-10DJUE-350A
EXS200-10DJUE-400A
Part NumberVolume DiscountDays to Shipวันจัดส่งPlumbing Thread Nominal Body Material Voltage IP Acquired Standards Material of stem Voltage
Quote 1 1/2[Steel] FCD450-10AC100VEquivalent to IP67ISO5211SUS403/SUS410AC100V
Quote 2[Steel] FCD450-10AC100VEquivalent to IP67ISO5211SUS403/SUS410AC100V
Quote 2 1/2[Steel] FCD450-10AC100VEquivalent to IP67ISO5211SUS403/SUS410AC100V
Quote 3[Steel] FCD450-10AC100VEquivalent to IP67ISO5211SUS403/SUS410AC100V
Quote 4[Steel] FCD450-10AC100VEquivalent to IP67ISO5211SUS403/SUS410AC100V
Quote 5[Steel] FCD450-10AC100VEquivalent to IP67ISO5211SUS403/SUS410AC100V
Quote 6[Steel] FCD450-10AC100VEquivalent to IP67ISO5211SUS403/SUS410AC100V
Quote 8[Steel] FCD450-10AC100VEquivalent to IP67ISO5211SUS403/SUS410AC100V
Quote 10[Steel] FCD450-10AC100VEquivalent to IP67ISO5211SUS410AC100V
Quote 12[Steel] FCD450-10AC100VEquivalent to IP67ISO5211SUS410AC100V
Quote 14[Steel] FC200AC100VEquivalent to IP67ISO5211SUS420J2AC100V
Quote 16[Steel] FC200AC100VEquivalent to IP67ISO5211SUS420J2AC100V
Quote 1 1/2[Steel] FCD450-10AC200VEquivalent to IP67ISO5211SUS403/SUS410AC200V
Quote 2[Steel] FCD450-10AC200VEquivalent to IP67ISO5211SUS403/SUS410AC200V
Quote 2 1/2[Steel] FCD450-10AC200VEquivalent to IP67ISO5211SUS403/SUS410AC200V
Quote 3[Steel] FCD450-10AC200VEquivalent to IP67ISO5211SUS403/SUS410AC200V
Quote 4[Steel] FCD450-10AC200VEquivalent to IP67ISO5211SUS403/SUS410AC200V
Quote 5[Steel] FCD450-10AC200VEquivalent to IP67ISO5211SUS403/SUS410AC200V
Quote 6[Steel] FCD450-10AC200VEquivalent to IP67ISO5211SUS403/SUS410AC200V
Quote 8[Steel] FCD450-10AC200VEquivalent to IP67ISO5211SUS403/SUS410AC200V
Quote 10[Steel] FCD450-10AC200VEquivalent to IP67ISO5211SUS410AC200V
Quote 12[Steel] FCD450-10AC200VEquivalent to IP67ISO5211SUS410AC200V
Quote 14[Steel] FC200AC200VEquivalent to IP67ISO5211SUS420J2AC200V
Quote 16[Steel] FC200AC200VEquivalent to IP67ISO5211SUS420J2AC200V

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electric Butterfly Valves Applicable Fluid Water Operating Environment Standard
Connection Type Wafer Connection Method Wafer Nominal Pressure 5K/10K
Actuator Specifications EXS (100/200 VAC) for ON-OFF/low-speed opening/closing Bracket No Material of Body Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)