• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Ductile Iron DJ (FCD450 + ENP/NBR) 5K Butterfly Valve

Ductile Iron DJ (FCD450 + ENP/NBR) 5K Butterfly Valve

EXS type (AC100V) ON-OFF · For low-speed opening/closing

PDF

Japanese Only

 
Part Number
EXS100-10DJ-50A
EXS100-10DJ-65A
EXS100-10DJ-80A
EXS100-10DJ-100A
EXS100-10DJ-125A
EXS100-10DJ-150A
EXS100-10DJ-200A
EXS100-10DJ-250A
EXS100-10DJ-300A
EXS100-10DJ-350A
EXS100-10DJ-400A
EXS200-10DJ-50A
EXS200-10DJ-65A
EXS200-10DJ-80A
EXS200-10DJ-100A
EXS200-10DJ-125A
EXS200-10DJ-150A
EXS200-10DJ-200A
EXS200-10DJ-250A
EXS200-10DJ-300A
EXS200-10DJ-350A
EXS200-10DJ-400A
Part NumberVolume DiscountDays to Shipวันจัดส่งPlumbing Thread Nominal Body Material Voltage IP Acquired Standards Material of stem Voltage
Quote 2[Steel] FCD450-10AC100VEquivalent to IP67ISO5211SUS403/SUS410AC100V
Quote 2 1/2[Steel] FCD450-10AC100VEquivalent to IP67ISO5211SUS403/SUS410AC100V
Quote 3[Steel] FCD450-10AC100VEquivalent to IP67ISO5211SUS403/SUS410AC100V
Quote 4[Steel] FCD450-10AC100VEquivalent to IP67ISO5211SUS403/SUS410AC100V
Quote 5[Steel] FCD450-10AC100VEquivalent to IP67ISO5211SUS403/SUS410AC100V
Quote 6[Steel] FCD450-10AC100VEquivalent to IP67ISO5211SUS403/SUS410AC100V
Quote 8[Steel] FCD450-10AC100VEquivalent to IP67ISO5211SUS403/SUS410AC100V
Quote 10[Steel] FCD450-10AC100VEquivalent to IP67ISO5211SUS410AC100V
Quote 12[Steel] FCD450-10AC100VEquivalent to IP67ISO5211SUS410AC100V
Quote 14[Steel] FC200AC100VEquivalent to IP67ISO5211SUS420J2AC100V
Quote 16[Steel] FC200AC100VEquivalent to IP67ISO5211SUS420J2AC100V
Quote 2[Steel] FCD450-10AC200VEquivalent to IP67ISO5211SUS403/SUS410AC200V
Quote 2 1/2[Steel] FCD450-10AC200VEquivalent to IP67ISO5211SUS403/SUS410AC200V
Quote 3[Steel] FCD450-10AC200VEquivalent to IP67ISO5211SUS403/SUS410AC200V
Quote 4[Steel] FCD450-10AC200VEquivalent to IP67ISO5211SUS403/SUS410AC200V
Quote 5[Steel] FCD450-10AC200VEquivalent to IP67ISO5211SUS403/SUS410AC200V
Quote 6[Steel] FCD450-10AC200VEquivalent to IP67ISO5211SUS403/SUS410AC200V
Quote 8[Steel] FCD450-10AC200VEquivalent to IP67ISO5211SUS403/SUS410AC200V
Quote 10[Steel] FCD450-10AC200VEquivalent to IP67ISO5211SUS410AC200V
Quote 12[Steel] FCD450-10AC200VEquivalent to IP67ISO5211SUS410AC200V
Quote 14[Steel] FC200AC200VEquivalent to IP67ISO5211SUS420J2AC200V
Quote 16[Steel] FC200AC200VEquivalent to IP67ISO5211SUS420J2AC200V

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electric Butterfly Valves Applicable Fluid Water Operating Environment Standard
Connection Type Wafer Connection Method Wafer Nominal Pressure 5K/10K
Actuator Specifications EXS (100/200 VAC) for ON-OFF/low-speed opening/closing Bracket No Material of Body Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)