• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Relief Valve

Relief Valve

Valve opens and bleeds off pressure when preset values are attained. Please specify the desired pressure. This part is not subject to regulations. *The CAD data for this series is being revised. This will be made available as soon as modifications are complete.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
LB11N-C-1.0S-F
LB11N-C-1.0S-S
LB11N-C-1.5S-F
LB11N-C-1.5S-S
LB11N-C-2.0S-F
LB11N-C-2.0S-S
LB11N-C-2.5S-F
LB11N-C-2.5S-S
LB11N-C-3.0S-F
LB11N-C-3.0S-S
LB11N-C-3.5S-F
LB11N-C-3.5S-S
LB11N-C-4.0S-F
LB11N-C-4.0S-S
LN1N-C-1.0S-F
LN1N-C-1.0S-S
LN1N-C-1.5S-F
LN1N-C-1.5S-S
LN1N-C-2.0S-F
LN1N-C-2.0S-S
LN1N-C-2.5S-F
LN1N-C-2.5S-S
LN1N-C-3.0S-F
LN1N-C-3.0S-S
LN1N-C-3.5S-F
LN1N-C-3.5S-S
LN1N-C-4.0S-F
LN1N-C-4.0S-S
Part NumberVolume DiscountDays to Shipวันจัดส่งSeal Material Inner Dia. d
(Ø)
Fitting Direction Fitting Type Operating Temperature Range
(°C)
Size Material of Gasket Nozzle Format
37 Day(s) or more Fluorine Rubber23N TypeFerrule-5~1001.0SFluorine RubberBottom Type
37 Day(s) or more Silicon Rubber23N TypeFerrule-5~1001.0SSiliconeBottom Type
37 Day(s) or more Fluorine Rubber35.7N TypeFerrule-5~1001.5SFluorine RubberBottom Type
37 Day(s) or more Silicon Rubber35.7N TypeFerrule-5~1001.5SSiliconeBottom Type
47 Day(s) or more Fluorine Rubber47.8N TypeFerrule-5~1002.0SFluorine RubberBottom Type
47 Day(s) or more Silicon Rubber47.8N TypeFerrule-5~1002.0SSiliconeBottom Type
47 Day(s) or more Fluorine Rubber59.5N TypeFerrule-5~1002.5SFluorine RubberBottom Type
47 Day(s) or more Silicon Rubber59.5N TypeFerrule-5~1002.5SSiliconeBottom Type
47 Day(s) or more Fluorine Rubber72.3N TypeFerrule-5~1003.0SFluorine RubberBottom Type
47 Day(s) or more Silicon Rubber72.3N TypeFerrule-5~1003.0SSiliconeBottom Type
47 Day(s) or more Fluorine Rubber85.1N TypeFerrule-5~1003.5SFluorine RubberBottom Type
47 Day(s) or more Silicon Rubber85.1N TypeFerrule-5~1003.5SSiliconeBottom Type
47 Day(s) or more Fluorine Rubber97.6N TypeFerrule-5~1004.0SFluorine RubberBottom Type
47 Day(s) or more Silicon Rubber97.6N TypeFerrule-5~1004.0SSiliconeBottom Type
32 Day(s) or more Fluorine Rubber23L-ShapedFerrule-5~1001.0SFluorine RubberNozzle Type
32 Day(s) or more Silicon Rubber23L-ShapedFerrule-5~1001.0SSiliconeNozzle Type
32 Day(s) or more Fluorine Rubber35.7L-ShapedFerrule-5~1001.5SFluorine RubberNozzle Type
32 Day(s) or more Silicon Rubber35.7L-ShapedFerrule-5~1001.5SSiliconeNozzle Type
42 Day(s) or more Fluorine Rubber47.8L-ShapedFerrule-5~1002.0SFluorine RubberNozzle Type
42 Day(s) or more Silicon Rubber47.8L-ShapedFerrule-5~1002.0SSiliconeNozzle Type
42 Day(s) or more Fluorine Rubber59.5L-ShapedFerrule-5~1002.5SFluorine RubberNozzle Type
42 Day(s) or more Silicon Rubber59.5L-ShapedFerrule-5~1002.5SSiliconeNozzle Type
42 Day(s) or more Fluorine Rubber72.3L-ShapedFerrule-5~1003.0SFluorine RubberNozzle Type
42 Day(s) or more Silicon Rubber72.3L-ShapedFerrule-5~1003.0SSiliconeNozzle Type
42 Day(s) or more Fluorine Rubber85.1L-ShapedFerrule-5~1003.5SFluorine RubberNozzle Type
42 Day(s) or more Silicon Rubber85.1L-ShapedFerrule-5~1003.5SSiliconeNozzle Type
42 Day(s) or more Fluorine Rubber97.6L-ShapedFerrule-5~1004.0SFluorine RubberNozzle Type
42 Day(s) or more Silicon Rubber97.6L-ShapedFerrule-5~1004.0SSiliconeNozzle Type

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Relief Applicable Fluid Water Driving Type Others
Max. Pressure(MPa) 0.8 Surface Finish Hair Line (Inner Surface Buffed) Ball Valve Type 2-way
Operational Air Pressure(MPa) None Valve Type Normal-oriented Valve

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)