• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Control Equipment Rectangular Electromagnetic Vacuum Valve Electromagnetic Vacuum Valve 030 Series

Control Equipment Rectangular Electromagnetic Vacuum Valve Electromagnetic Vacuum Valve 030 Series

This is a reliable mechanism that promises consistent operation and high durability for the vacuum line.

PDF

Japanese Only

Part Number
V030E1-2-83 [AC100V,​AC200V,​DC12V,​DC24V]
V030E1-2-83-[PLL,​PSL] [AC100V,​AC200V,​DC12V,​DC24V]
V030E1-2 [AC100V,​AC200V,​DC12V,​DC24V]
V030E1-2-[PLL,​PSL] [AC100V,​AC200V,​DC12V,​DC24V]
V030E1-83 [AC100V,​AC200V,​DC12V,​DC24V]
V030E1-83-[PLL,​PSL] [AC100V,​AC200V,​DC12V,​DC24V]
V030E1 [AC100V,​AC200V,​DC12V,​DC24V]
V030E1-[PLL,​PSL] [AC100V,​AC200V,​DC12V,​DC24V]
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of Ports Voltage LED Indicator Connector Manual Button
11 Day(s) or more 2-port valveDC12V / DC24V / AC100V / AC200VGrommet TypeLock Protruding Type
11 Day(s) or more 2-port valveDC12V / DC24V / AC100V / AC200VL-Connectors / Straight ConnectorLock Protruding Type
11 Day(s) or more 2-port valveDC12V / DC24V / AC100V / AC200VGrommet TypeNon-lock Type
11 Day(s) or more 2-port valveDC12V / DC24V / AC100V / AC200VL-Connectors / Straight ConnectorNon-lock Type
11 Day(s) or more 3-port valveDC12V / DC24V / AC100V / AC200VGrommet TypeLock Protruding Type
11 Day(s) or more 3-port valveDC12V / DC24V / AC100V / AC200VL-Connectors / Straight ConnectorLock Protruding Type
11 Day(s) or more 3-port valveDC12V / DC24V / AC100V / AC200VGrommet TypeNon-lock Type
11 Day(s) or more 3-port valveDC12V / DC24V / AC100V / AC200VL-Connectors / Straight ConnectorNon-lock Type

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Vacuum Valve Application Single Item Operating Mounting Orientation Direct
Solenoid Type Single Switching Type 2-position Normally Closed Driving Type Linear Motion Type
Effective Sectional Area(mm2) 0.6 Pipe Port Type M Plumbing Thread Nominal M5
Seal Type Elastic Seal Sonic Speed Conductance 0.12 Amount of Leakage(Pa・m3/s) 0
CV Value 0.02 Specifications Standard