• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Control Equipment Round Vacuum Valve Electromagnetic Vacuum Valve 500 Series

Control Equipment Round Vacuum Valve Electromagnetic Vacuum Valve 500 Series

Uses a unique KOGANEI solenoid structure as well as a poppet and diaphragm structure.

PDF

 
Part Number
VA500AE1-11 [AC100V,​AC200V,​DC24V]
VA500AE1 [AC100V,​AC200V,​DC24V]
VA500AE2 [AC100V,​AC200V,​DC24V]
VV500AE1-11-62 [AC100V,​AC200V,​DC24V]
VV500AE1-11 [AC100V,​AC200V,​DC24V]
VV500AE1-62 [AC100V,​AC200V,​DC24V]
VV500AE1 [AC100V,​AC200V,​DC24V]
Part NumberVolume DiscountDays to Shipวันจัดส่งSolenoid Type Switching Type Driving Type Voltage Hose Barb Type Pilot Fitting
11 Day(s) or more Single2-position Normally OpenExternal pilot typeDC24V / AC100V / AC200VNA
11 Day(s) or more Single2-position Normally ClosedExternal pilot typeDC24V / AC100V / AC200VNA
11 Day(s) or more Double2-position Normally ClosedExternal pilot typeDC24V / AC100V / AC200VNA
11 Day(s) or more Single2-position Normally OpenVacuum PilotDC24V / AC100V / AC200VWith Stepped Pilot Fittings
11 Day(s) or more Single2-position Normally OpenVacuum PilotDC24V / AC100V / AC200VNA
11 Day(s) or more Single2-position Normally ClosedVacuum PilotDC24V / AC100V / AC200VWith Stepped Pilot Fittings
11 Day(s) or more Single2-position Normally ClosedVacuum PilotDC24V / AC100V / AC200VNA

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Vacuum Valve Application Single Item Operating Mounting Orientation Direct
Number of Ports 3-port valve Effective Sectional Area(mm2) 55 Pipe Port Type Rc
Plumbing Thread Nominal 1/2 Seal Type Bellows seal Sonic Speed Conductance 11
CV Value 2.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)