• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Electromagnetic Valve for High Vacuum HVL Series

Electromagnetic Valve for High Vacuum HVL Series

This prevents air release at the time of power outage, and it is used for preventing pump oil incursion after a power supply outage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
HVL12-[4S,​6,​10K,​16K]6-5-[AC100V,​AC200V,​DC24V]
HVL12-[4S,​6,​10K,​16K]-5-[AC100V,​AC200V,​DC24V]
Part NumberVolume DiscountDays to Shipวันจัดส่งVoltage Power Consumption
(W)
A Port Connection Type B Port Connection Type Nominal Number
14 Day(s) or more DC24V / AC100V / AC200V41/4" Double Barbed Fitting / Rc1/8 / NW10 Clamp Fitting for Vacuum / NW16 Clamp Fitting for VacuumRc1/85
14 Day(s) or more DC24V / AC100V / AC200V41/4" Double Barbed Fitting / Rc1/8 / NW10 Clamp Fitting for Vacuum / NW16 Clamp Fitting for VacuumSame as A Port5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Delay Vacuum Solenoid Valve Application Single Item Operating Mounting Orientation Direct
Number of Ports 2-port valve Solenoid Type Single Switching Type Normally Open
Driving Type Linear Motion Type Seal Type Elastic Seal Amount of Leakage(Pa・m3/s) 1.0 x 10-9 or less
CV Value 0.05

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)