Rodless cylinder(magnet type) RL3 series

Rodless cylinder(magnet type) RL3 series

Magnet style, rod-less cylinder with excellent retention, space saving and no refilling.

[Features]
· Equipped with large retention power.
· Mounting space is about half that of traditional equipment.
· Standard style has an optional mounting bracket.
· Easy center alignment and easy operation.
· A stroke adjustment bolt is standard with the guide.
· Adjustment range: One side 0 to -6 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
RL3CH6X[50,​100,​150,​200]
RL3CH10X[50,​100,​150,​200,​250,​300]
RL3CH16X[50,​100,​150,​200,​250,​300]
RL3CH20X[150,​200,​250,​300,​350,​400,​450,​500,​600]
RL3CH25X[200,​250,​300,​350,​400,​450,​500,​600,​700,​800]
RL3CH32X[200,​250,​300,​350,​400,​450,​500,​600,​700,​800]
RL3CH40X[200,​250,​300,​350,​400,​450,​500,​600,​700,​800]
RL3CL16X[100,​150,​200,​250,​300,​350,​400,​450,​500]
RL3CL20X[150,​200,​250,​300,​350,​400,​450,​500,​600]
RL3CL25X[200,​250,​300,​350,​400,​450,​500,​600,​700,​800]
RL3CL32X[200,​250,​300,​350,​400,​450,​500,​600,​700,​800]
RL3CL40X[200,​250,​300,​350,​400,​450,​500,​600,​700,​800,​900,​1000]
RL3GH6X[50,​100,​150,​200]
RL3GH10X[50,​100,​150,​200,​250,​300]
RL3GH16X[100,​150,​200,​250,​300,​350,​400,​450,​500]
RL3GH20X[150,​200,​250,​300,​350,​400,​450,​500,​600]
RL3GH25X[200,​250,​300,​350,​400,​450,​500,​600,​700,​800]
RL3GH32X[200,​250,​300,​350,​400,​450,​500,​600,​700,​800]
RL3GH40X[200,​250,​300,​350,​400,​450,​500,​600,​700,​800,​900,​1000]
RL3GL16X[100,​150,​200,​250,​300,​350,​400,​450,​500]
RL3GL20X[150,​200,​250,​300,​350,​400,​450,​500,​600]
RL3GL25X[200,​250,​300,​350,​400,​450,​500,​600,​700,​800]
RL3GL32X[200,​250,​300,​350,​400,​450,​500,​600,​700,​800]
RL3GL40X[200,​250,​300,​350,​400,​450,​500,​600,​700,​800,​900,​1000]
Part NumberVolume DiscountDays to Shipวันจัดส่งStroke
(mm)
Max. Load Mass (Range Selectable)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Guide Type Operating Speed
(mm/s)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Operating Pressure
(MPa)
Min. Operating Pressure
(MPa)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Magnetic Retention Force
89 Day(s) or more 50 ~ 2000.1~0.80.4416Without a guide100~4001718.50.70.180.1--M5Powerful Form
89 Day(s) or more 50 ~ 3001~4.91.24110Without a guide100~4002526.50.70.180.29--M5Powerful Form
89 Day(s) or more 50 ~ 3001~4.935916Without a guide100~40030320.70.151.18--M5Powerful Form
89 Day(s) or more 150 ~ 6005~9.256820Without a guide100~40036390.70.152.45--Rc1/8Powerful Form
89 Day(s) or more 200 ~ 8005~9.287425Without a guide100~40042440.70.153.92--Rc1/8Powerful Form
89 Day(s) or more 200 ~ 80010~19128732Without a guide100~40052560.70.158.83--Rc1/8Powerful Form
89 Day(s) or more 200 ~ 80010~191810240Without a guide100~40064690.70.1513.7--Rc1/4Powerful Form
89 Day(s) or more 100 ~ 5001~4.91.55916Without a guide100~40030320.340.11.18--M5General Shape
89 Day(s) or more 150 ~ 6001~4.92.56820Without a guide100~40036390.340.12.45--Rc1/8General Shape
89 Day(s) or more 200 ~ 8001~4.947425Without a guide100~40042440.340.13.92--Rc1/8General Shape
89 Day(s) or more 200 ~ 8005~9.268732Without a guide100~40052560.340.18.83--Rc1/8General Shape
89 Day(s) or more 200 ~ 10005~9.2910240Without a guide100~40064690.340.113.7--Rc1/4General Shape
89 Day(s) or more 50 ~ 2001~4.91.5406[Rolling Guide] Cam Followers100~50048270.70.250.290.060.29M5Powerful Form
89 Day(s) or more 50 ~ 3001~4.944510[Rolling Guide] Cam Followers100~50059340.70.250.980.20.98M5Powerful Form
89 Day(s) or more 100 ~ 5005~9.286016[Rolling Guide] Cam Followers100~50068380.70.22.450.492.45M5Powerful Form
89 Day(s) or more 150 ~ 60010~19136520[Rolling Guide] Cam Followers100~50082460.70.25.391.085.39Rc1/8Powerful Form
89 Day(s) or more 200 ~ 80020~38.9207025[Rolling Guide] Cam Followers100~50092500.70.29.811.969.81Rc1/8Powerful Form
89 Day(s) or more 200 ~ 80020~38.9328532[Rolling Guide] Cam Followers100~500114600.70.215.73.1415.7Rc1/8Powerful Form
89 Day(s) or more 200 ~ 100040~56509540[Rolling Guide] Cam Followers100~500138720.70.224.54.924.5Rc1/4Powerful Form
89 Day(s) or more 100 ~ 5005~9.286016[Rolling Guide] Cam Followers100~50068380.340.182.450.492.45M5General Shape
89 Day(s) or more 150 ~ 60010~19136520[Rolling Guide] Cam Followers100~50082460.340.185.391.085.39Rc1/8General Shape
89 Day(s) or more 200 ~ 80020~38.9207025[Rolling Guide] Cam Followers100~50092500.340.189.811.969.81Rc1/8General Shape
89 Day(s) or more 200 ~ 80020~38.9328532[Rolling Guide] Cam Followers100~500114600.340.1815.73.1415.7Rc1/8General Shape
89 Day(s) or more 200 ~ 100040~56509540[Rolling Guide] Cam Followers100~500138720.340.1824.54.924.5Rc1/4General Shape

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Rodless Cylinder Table Material Steel Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)