Super rodless cylinder SRT3 series with rodless brake

Super rodless cylinder SRT3 series with rodless brake

A compact and reliable brake is added to a super rod-less cylinder.

PDF

Japanese Only

Part Number
SRT3-00-12[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRT3-00-16[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRT3-00-20[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRT3-00-25[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRT3-00-32[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRT3-00-40[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRT3-00-50[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRT3-00-63[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRT3-LB-12[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRT3-LB-16[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRT3-LB-20[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRT3-LB-25[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRT3-LB-32[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRT3-LB-40[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRT3-LB-50[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRT3-LB-63[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
Part NumberVolume DiscountDays to Shipวันจัดส่งStroke
(mm)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Operating Speed
(mm/s)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Operating Pressure
(MPa)
Min. Operating Pressure
(MPa)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Bracket Cushion
24 Day(s) or more 200 ~ 1000811250~100029390.70.21.5(1)0.6 (when 0.3 C Metal Fitting)0.6M5NoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both Sides
24 Day(s) or more 200 ~ 1000881650~100032430.70.25 (when 3.5 C Metal Fitting)1 (when 0.5 C Metal Fitting)1M5NoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both Sides
24 Day(s) or more 200 ~ 10001002050~100038420.70.210 (when 7 C Metal Fitting)1.5 (when 0.7 C Metal Fitting)3Rc1/8NoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both Sides
24 Day(s) or more 200 ~ 10001222550~100048530.70.1517 (when 12 C Metal Fitting)5 (when 2.5 C Metal Fitting)10Rc1/8NoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both Sides
24 Day(s) or more 200 ~ 10001343250~100056570.70.1536 (when 25 C Metal Fitting)10 (when 5 C Metal Fitting)21Rc1/4NoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both Sides
24 Day(s) or more 200 ~ 10001484050~100068670.70.1577 (when 54 C Metal Fitting)23 (when 11.5 C Metal Fitting)26Rc1/4NoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both Sides
24 Day(s) or more 200 ~ 10001525050~100080820.70.1154 (when 108 C Metal Fitting)32 (when 16 C Metal Fitting)42Rc3/8NoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both Sides
24 Day(s) or more 200 ~ 10001686350~1000102950.70.1275 (when 193 C Metal Fitting)52 (when 26 C Metal Fitting)76Rc3/8NoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both Sides
24 Day(s) or more 200 ~ 1000811250~100029390.70.21.5(1)0.6 (when 0.3 C Metal Fitting)0.6M5Foot BracketsL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both Sides
24 Day(s) or more 200 ~ 1000881650~100032430.70.25 (when 3.5 C Metal Fitting)1 (when 0.5 C Metal Fitting)1M5Foot BracketsL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both Sides
24 Day(s) or more 200 ~ 10001002050~100038420.70.210 (when 7 C Metal Fitting)1.5 (when 0.7 C Metal Fitting)3Rc1/8Foot BracketsL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both Sides
24 Day(s) or more 200 ~ 10001222550~100048530.70.1517 (when 12 C Metal Fitting)5 (when 2.5 C Metal Fitting)10Rc1/8Foot BracketsL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both Sides
24 Day(s) or more 200 ~ 10001343250~100056570.70.1536 (when 25 C Metal Fitting)10 (when 5 C Metal Fitting)21Rc1/4Foot BracketsL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both Sides
24 Day(s) or more 200 ~ 10001484050~100068670.70.1577 (when 54 C Metal Fitting)23 (when 11.5 C Metal Fitting)26Rc1/4Foot BracketsL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both Sides
24 Day(s) or more 200 ~ 10001525050~100080820.70.1154 (when 108 C Metal Fitting)32 (when 16 C Metal Fitting)42Rc3/8Foot BracketsL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both Sides
24 Day(s) or more 200 ~ 10001686350~1000102950.70.1275 (when 193 C Metal Fitting)52 (when 26 C Metal Fitting)76Rc3/8Foot BracketsL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both Sides

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Mechanically Jointed
Environment General Purpose Table Surface Treatment Alumite Guide Type Without a guide

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)