• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Single Action Fittings, Standard (All Resin Body) Union Elbow

Single Action Fittings, Standard (All Resin Body) Union Elbow

A compact, single-touch fitting. Does not require sealing tape.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
FR4-00UL
FR6-00UL
FR8-00UL
FR10-00UL
FR12-00UL
Part NumberVolume DiscountDays to Shipวันจัดส่งOperating Temperature
(°C)
Applicable Tube O.D.1
(φ)
11 Day(s) or more -5~604
10 Day(s) or more -5~606
10 Day(s) or more -5~608
10 Day(s) or more -5~6010
9 Day(s) or more -5~6012

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Water / Air
Body Material Standard (PBT) Thread Material Standard (Brass) Seal Material Standard (NBR)
Union, Equal Dia. Union Elbows

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)